- Save filter
- Load filter
- e-mail on update
China Compulsory Product Certificate, SIMOTICS S 561-17-DFC
In accordance with IEC 61508, IEC61511, IEC 62061 and ISO 13849-1, failure probabilities in the form of a PFH/PFD value (Probability of Failure per Hour/ Probability of Failure on Demand) have to be indicated for safety functions.
EC-Declaration of Conformity 664.NRo.K.2202.021
EC Declaration of Conformity 664.20034.37
EC Declaration of Conformity 664.MENRo.BF.02.2107.023
Declaration de conformite 668.Moroc.K.50.1910.001
UK-Declaration of Conformity 666.MNER.K.40.2103.001
With SIMOTICS S-1FT7 servomotors - shaft height 132, changes to the manufacturing technology by the supplier ebmpapst mean that the separately-driven fans now have plastic housing instead of aluminum housing. The new separately-driven fans are functionally equivalent and installation-compatible with the previous separately driven fans.
Based on the China national standard GB 30253-2013 and the People's Republic of China product catalog (the 15th batch) of implementing the China Energy Label and corresponding implementing rules, the China Energy Label is introduced to the applicable permanent-magnet synchronous motors.
As already announced in 109478106, the manufacturer NXP has discontinued the KTY84-130 temperature sensor and stopped its production.
Specific Safety Integrated Extended Functions of the SINAMICS S120 drive system and the SINUMERIK Safety Integrated functions require a suitable encoder. A list of suitable encoders and SIEMENS motors that are equipped with suitable encoders is provided in this document.
09/2017, Brochure
Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION
Declaration de conformite 668.Moroc.BF.50.1910.001
Regardless of which application you are dealing with, whether you are doing a quick search online for help for a current machine message during operation, you want to familiarize yourself with a product, or you would like to compile your individual documentation: You will find the right current editions of the technical document. in electronic form, on data carriers, and printed.