58
Entries
Filtered by
'
SIMOTICS T Torque Motors
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
...
Compare technical data
Technical data TORQUE MOTOR, 1850NM. 500 RPM,

SIMOTICS T Complete torque motor 1FW3 450rpm, 87.2kW 1850Nm, 226A, 332V 500rpm, 96.9kW 1850Nm, 226A, 368V 550rpm, 100.8kW 1750Nm, 213A, 392V water cooling

1FW3208-1.L..-....
11/05/2019
Technical data TORQUE MOTOR, 2000 NM. 300 RPM,

SIMOTICS T Complete torque motor 1FW3 270rpm, 56.5kW 2000Nm, 153A, 313V 300rpm, 62.8kW 2000Nm, 153A, 346V 330rpm, 69.1kW 2000Nm, 153A, 379V water cooling

1FW3208-1.H..-....
11/05/2019
Technical data TORQUE MOTOR, 2000 NM. 150 RPM,

SIMOTICS T Complete torque motor 1FW3 140rpm, 29.3kW 2000Nm, 84A, 316V 150rpm, 31.4kW 2000Nm, 84A, 337V 160rpm, 33.5kW 2000Nm, 84A, 357V water cooling

1FW3208-1.E..-....
11/05/2019
Technical data TORQUE MOTOR, 1000 NM. 500 RPM,

SIMOTICS T Complete torque motor 1FW3 450rpm, 47.1kW 1000 Nm, 118A, 335V 500rpm, 52.4kW 1000 Nm, 118A, 371V 550rpm, 57.6kW 1000 Nm, 118A, 407V water cooling

1FW3204-1.L..-....
11/05/2019
Technical data TORQUE MOTOR, 1000 NM. 300 RPM,

SIMOTICS T Complete torque motor 1FW3 270rpm, 28.3kW 1000 Nm, 74A, 321V 300rpm, 31.4kW 1000 Nm, 74A, 355V 330rpm, 34.6kW 1000 Nm, 74A, 388V water cooling

1FW3204-1.H..-....
11/05/2019
Technical data TORQUE MOTOR, 1000 NM. 150 RPM,

SIMOTICS T Complete torque motor 1FW3 140rpm, 14.7kW 1000 Nm, 40A, 330V 150rpm, 15.7kW 1000 Nm, 40A, 351V 160rpm, 16.8kW 1000 Nm, 40A, 372V water cooling

1FW3204-1.E..-....
11/05/2019
Technical data TORQUE MOTOR, 2200NM, 600RPM

SIMOTICS T Complete torque motor 1FW3 520rpm, 122.5kW 2250Nm, 262A, 339V 600rpm, 138.2kW 2200Nm, 256A, 387V 650rpm, 146.3kW 2150Nm, 250 A, 415 V water cooling Including regreasing system (Option K40)

1FW3281-3.M..-....
10/19/2019
Technical data TORQUE MOTOR, 2450 NM. 250 RPM,

SIMOTICS T Complete torque motor 1FW3 220rpm, 56.0kW 2450Nm, 126A, 352V 250rpm, 64.1kW 2450Nm, 126A, 396V 270rpm, 69.3kW 2450Nm, 126A, 426V water cooling Including regreasing system (Option K40)

1FW3281-2.G..-....
10/19/2019
Technical data TORQUE MOTOR, 3100NM, 600RPM

SIMOTICS T Complete torque motor 1FW3 520rpm, 171.5kW 3150Nm, 362A, 345V 600rpm, 194.5kW 3100Nm, 357A, 394V 650rpm, 204.2kW 3000Nm, 345A, 421V water cooling Including regreasing system (Option K40)

1FW3283-3.M..-....
10/19/2019
Technical data TORQUE MOTOR, 6050NM, 600RPM

SIMOTICS T Complete torque motor 1FW3 520rpm, 337.6kW 6200Nm, 713A, 341V 600rpm, 380.1kW 6050Nm, 696A, 389V 650rpm, 401.6kW 5900Nm, 678A, 418V water cooling Including regreasing system (Option K40)

1FW3287-3.M..-....
10/19/2019
Technical data TORQUE MOTOR, 4400NM, 600RPM

SIMOTICS T Complete torque motor 1FW3 520rpm, 247.8kW 4550Nm, 484A, 369V 600rpm, 276.5kW 4400Nm, 469A, 415 V 650rpm, 292.7kW 4300Nm, 457A, 448V water cooling Including regreasing system (Option K40)

1FW3285-3.M..-....
10/19/2019
Technical data TORQUE MOTOR, 5000 NM. 150 RPM,

SIMOTICS T Complete torque motor 1FW3 150rpm, 78.5kW, 5000Nm, 207A water cooling

1FW3285-1.E..-....
10/19/2019
Technical data TORQUE MOTOR, 4700NM, 400RPM

SIMOTICS T Complete torque motor 1FW3 350rpm, 174.1kW 4750Nm, 380A, 341V 400rpm, 169.9kW 4700Nm, 376A, 386V 430rpm, 209.4kW 4650Nm, 372A, 412V water cooling Including regreasing system (Option K40)

1FW3285-3.J..-....
10/19/2019
Technical data TORQUE MOTOR, 3300NM, 400RPM

SIMOTICS T Complete torque motor 1FW3 350rpm, 122.8kW 3350Nm, 279A, 330V 400rpm, 138.2kW 3300 Nm, 275A, 373V 430rpm, 146.3kW 3250Nm, 271A, 398V water cooling Including regreasing system (Option K40)

1FW3283-3.J..-....
10/19/2019
Technical data TORQUE MOTOR, 3450 NM. 250 RPM,

SIMOTICS T Complete torque motor 1FW3 220rpm, 79.5kW 3450Nm, 176A, 352V 250rpm, 90.3kW 3450Nm, 176A, 397V 270rpm, 96.1kW 3400Nm, 176A, 424V water cooling Including regreasing system (Option K40)

1FW3283-2.G..-....
10/19/2019
Technical data TORQUE MOTOR, 4000 NM. 250 RPM,

SIMOTICS T Complete torque motor 1FW3 250rpm, 104.7kW, 4000 Nm, 255A water cooling

1FW3285-1.G..-....
10/19/2019
Technical data TORQUE MOTOR, 7000 NM. 150 RPM,

SIMOTICS T Complete torque motor 1FW3 140rpm, 102.6kW 7000Nm, 230A, 359V 150rpm, 110.0kW 7000Nm, 230A, 382V 160rpm, 117.3kW 7000Nm, 230A, 405V water cooling Including regreasing system (Option K40)

1FW3287-2.E..-....
10/19/2019
Technical data TORQUE MOTOR, 6900 NM. 250 RPM,

SIMOTICS T Complete torque motor 1FW3 140rpm, 160.1kW 6950Nm, 355A, 350 V 250rpm, 180.6kW 6900Nm, 352A, 393V 270rpm, 195.1kW 6900Nm, 352A, 423V water cooling Including regreasing system (Option K40)

1FW3287-2.G..-....
10/19/2019
Technical data TORQUE MOTOR, 6600NM, 400RPM

SIMOTICS T Complete torque motor 1FW3 350rpm, 243.7kW 6650Nm, 508A, 357V 400rpm, 276.5kW 6600Nm, 504A, 405V 430rpm, 294.9kW 6550Nm, 500 A, 433V water cooling Including regreasing system (Option K40)

1FW3287-3.J..-....
10/19/2019
Technical data TORQUE MOTOR, 3400 NM. 250 RPM,

SIMOTICS T Complete torque motor 1FW3 250rpm, 89kW, 3400Nm, 222A water cooling

1FW3283-1.G..-....
10/19/2019
 
Entries per page: 20 50 100
...
1
2
3
...