174
Entries
Filtered by
'
Geared motors
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Manual SIMOGEAR Geared motor with DRIVE-CLiQ rotary encoder (BA 2331)

07/2021, Operating Instructions, A5E50553480A/RS-AB

09/23/2021
ID: 109802655
(0)
Product note Not relevant certificates for geared motors SIMOGEAR 2KJ8 in the decentral drive system SINAMICS G115D

Due to the motors being specially designed for inverter operation, the system is out of scope of some standards.

09/22/2021
ID: 109802389
(0)
Product note Sales release of new interconnection variants for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted

With immediate effect, new interconnection variants have been released for sales for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted.

09/21/2021
ID: 109799906
(1)
Certificate EMC, KC

KC-EMC-Registration R-R-S49_G115DA4M_2KJ8103-2GF01-3FA1-Z_20-10-19

09/07/2021
ID: 109802055
(0)
Certificate EMC, KC

KC-EMC-Registration R-R-S49_G115DB4M_2KJ8103-2LB01-3FA1-Z_20-10-19

09/07/2021
ID: 109802056
(0)
FAQ Compatibility Tool for Automation and Drive Technology

The Compatibility Tool is a function provided by the Industry Online Support with which you can select compatible software products or check the compatibility of existing configurations.

09/07/2021
ID: 64847781
(150)
Download EPLAN Electric P8 Macros for SINAMICS G115D Motor Mounted with SIMOGEAR 2KJ8

This download contains EPLAN macros in .ema and .edz file formats for the Profinet version with brake and temperature sensor.

09/06/2021
ID: 109801912
(1)
Product note SIMOGEAR Geared Motors 0.55kW 4-pole Energy Efficiency Class IE3 - Sales Release

SIMOGEAR geared motors 0.55kW 4-pole Energy Efficiency Class IE3 according to IEC 60034-30-1 are released for sale with immediate effect. They complement the product range of geared motors with the Premium energy efficiency class.

08/23/2021
ID: 109800395
(0)
Product note Announcement of product phase-out: SIMOGEAR helical gearbox Z/D39 in combination with motor SH112 as of Oct. 1, 2021

Due to a necessary portfolio adjustment, active marketing for the Z/D39 helical gearboxes in combination with the SH112 motor will be stopped as of October 1, 2021. All other previously available shaft heights (63-100) are still available with the Z/D39.

08/02/2021
ID: 109800804
(1)
Certificate General Product Approval, UL, UL

Allgemeine Produktzulassung UL UL 1004-1 Rotating Electrical Machines - General Requirements UL 1004-6 STANDARD FOR SERVO AND STEPPER MOTORS - C22.2 NO. 100-14 Motors and Generators

07/21/2021
ID: 109783828
(0)
Application example Function block for the SINAMICS G115D additional telegram

The function block G115D_AdditionalTelegram enables communication between a SIMATIC S7-1200 or S7-1500 controller and a SINAMICS G115D via a free telegram 999 with ZSW/STW 1/1.

07/06/2021
ID: 109799886
(1)
Product note SIMOGEAR product ranges of geared motors in accordance with EU (V) 2019/1781 in catalog D50.1

The catalog data of SIMOGEAR geared motors has changed on 01.07.2021 when the Ecodesign Directive (EU) 2019/1781 came into effect.

07/02/2021
ID: 109799717
(0)
Product note Delivery release of new motors with power ratings of 1.5, 5.5 and 7.5 kW for the SINAMICS G115D decentralised drive system in motor-mounted and wall-mounted versions

New motors in the power ratings 1.5, 5.5 and 7.5 kW for the SINAMICS G115D decentralised drive system in the motor-mounted and wall-mounted versions are hereby released for delivery.

07/02/2021
ID: 109799690
(2)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Declaration of incorporation/EU declaration of conformity geared motor A5E36964102

06/29/2021
ID: 109481348
(2)
Manual Operating instructions BA 2039: SIMOGEAR Adapter for gearbox

06 / 2021, Operating Instructions, A5E37431501A/RS-AK

06/18/2021
ID: 76798783
(5)
Product note SIMOGEAR - Type cancellation and replacement of 6-pole motors as well as adjustments to the motor design and voltage variants

The 6-pole SIMOGEAR motors in shaft heights 90 to 132 are discontinued and replaced. As of May 24, 2021, the electrical and mechanical data of SIMGOGEAR motors will be adjusted in some of the 4-pole and 6-pole versions with energy efficiency class IE3.

06/18/2021
ID: 109795142
(2)
Catalog/Brochure Catalog News D 31.2 N: SINAMICS G115D · March 2021

Catalog News PDF 03/2021, Catalog, E86060-K5531-E221-A1-7600

06/01/2021
ID: 109782422
(1)
Certificate General Product Approval, CCC

Confirmation for products which are out of scope of Compulsory Product Certification (Free of CCC) 852-3-DFC

05/21/2021
ID: 109784303
(0)
Product note SIMOGEAR explosion-proof geared motors - sales release

The SIMOGEAR explosion-proof geared motors according to ATEX 2014/314/EU for zone 2 and 22 for direct mounting are released for sale with immediate effect. They complement the product range of geared motors in explosion protected areas.

05/17/2021
ID: 109793800
(0)
Product note SIMOGEAR - New China Energy Label

Directive CEL007-2021 defines new requirements for labeling the energy efficiency of geared motors. SIMOGEAR geared motors will be supplied with the new label once the certificates are available.

05/12/2021
ID: 109795868
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...