36
Entries
Filtered by
'
Power Modules
'
 
Entries per page: 20 50 100
...
1
2
...
FAQ Information about product-related environmental protection

Validity: Products of the Operating Company DI (Digital Industries) and Business Unit SI CP (Control Products) of Siemens AG.

06/17/2019
ID: 39200038
Product note Announcement of product phase-out and product cancellation for SINAMICS G120 Power Module PM260

The SINAMICS G120 Power Module PM260 has been reached P.M400 "Announcement of product phase-out" in 01.10.2015. Update: The P.M410 "product cancellation" is planned for 01.04.2019.

03/22/2019
ID: 109479482
FAQ SINAMICS G120, G120C, MICROMASTER MM430, MM440: Notes on complying with EMC limit values with unfiltered devices

An external line-side supplementary filter must be used so that the unfiltered SINAMICS G120 with Power Module PM230, PM240, PM240-2, PM240-2 PT, PM240P-2, PM250, PM340, SINAMICS G120C and MICROMASTER MM430, MM440 power units comply with EMC Class C3 according to EN61800-3.

11/15/2018
ID: 109750634
Certificate Test Certificates, UL, UL

CERT I F ICAT E OF COMP L IANCE 20120828-E121068

06/13/2018
ID: 109758313
Application example SINAMICS, SIMOGEAR, SIMATIC: Lift for Automotive Industry

Task Lifts are used in the automotive industry to move the car bodies between different levels. The lift can be equipped with a skid conveyor or an electric monorail system. Present belt lifts run the position in the drive to relief the PLC. To increase energy efficiency, drives with energy recov...

05/24/2018
ID: 102950703
FAQ SINAMICS G: Preconditions to operate several motors on one converter (multi-motor operation).

Summary For several applications, it is necessary to operate several motors on one converter (multi-motor operation). Multi-motor operation involves operating several identical motors connected to one (single axis) converter belonging to the SINAMICS G family.

11/20/2017
ID: 84049346
FAQ SINAMICS G120: Fan behavior

Applies to G110D/G110M,G120/G120C/G120D/G120X/G120XA Power Modules

01/13/2017
ID: 109744237
FAQ SINAMICS V/ G/ S: Supported SIMOTICS motors

With SINAMICS V20, G110, G110D, G110M. G120C, G120P, G120X, G120, G120D, S110 and S120 converters, you can implement a broad range of applications (see SINAMICS application examples).

12/12/2016
ID: 100426622
Application example SINAMICS G120, SIMOGEAR, SIMATIC: Scissor lifting table

The application example supports the user on commissioning of scissor lifting tables. Intranet: The application example supports the user on engineering and commissioning of scissor lifting tables.

11/16/2016
ID: 109482756
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (SINAMICS G120) A5E38408164A

07/21/2016
ID: 109739358
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (SINAMICS G120) A5E38402365A

07/21/2016
ID: 109739362
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
Application example SINAMICS G120: Dimensioning and commissioning of serial hoisting equipment

Serial Hoisting equipment is moving loads along a vertical axis. Due to the active load, one has to pay attention to various technical conditions when dimensioning and commissioning a hoist drive. ...

07/05/2016
ID: 103156155
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

06/30/2016
ID: 109738656
04/04/2016
ID: 51711048
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
FAQ MICROMASTER 4 (MM4), SINAMICS G110/ G120: Most standard power supply types (power supply systems).

This FAQ applies to the SINAMICS G110/G120 and MICROMASTER 4 inverters.

08/12/2015
ID: 25220071
FAQ MICROMASTER 4 (MM4), SINAMCIS G120x/G110x: Information regarding the serial number.

This FAQ applies only to the SINAMICS G120x/ G110x and MICROMASTER 4 inverters.

05/20/2015
ID: 7016746
FAQ SINAMICS G120 (CU2x0x-2): Changing Setpoint between AI0 and AI1 using free function blocks

Summary In MM4 inverters, we need Comand Data Set (CDS) switch-over to select different setpoint sources. In SINAMICS G120 (CU2x0x-2) inverters, we can use free function block NSW (numeric change-over switch) to do this. ...

01/27/2015
ID: 108965481
 
Entries per page: 20 50 100
...
1
2