149
Entries
Filtered by
'
Built-in modules SINAMICS S120
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.MNERoEco.BG.38.2107.014

09/16/2021
ID: 60438382
(0)
Application example SINAMICS S120 DCB library “GMC” and “Math Extended”

Certain drive tasks use the Drive Control Blocks (DCB) of SINAMICS DCC to realize additional functionalities. Beside the blocks of DCB Standard libraries with additional functions based on SINAMICS DCB Extension are available.

09/08/2021
ID: 72839973
(14)
Application example SIMATIC Library "Library Motion Control SINAMICS" – LMCSINA

The library „Library Motion Control SINAMICS“ – LMCSINA provides the control of the DCB extension based synchronism applications available for SINAMICS S120 as well as for the applications “Flying Saw”, “Cross-cutter”, "Winder", "Line Tension Control" and "Traversing Drive".

09/08/2021
ID: 109479491
(9)
Application example SINAMICS S120: Cross-cutter application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. Further, between cutting operations, compensating motion must be executed between cutting steps, corresponding to the product length. This functionality was implemented in the cross-cutter application.

09/08/2021
ID: 109477746
(9)
Application example SINAMICS S120: Linear flying saw application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. The unit has to do a positioning back to the starting point after the cut. This functionality was implemented in the flying saw application.

09/08/2021
ID: 109477745
(9)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

UK-Declaration 666.MNERo.BG.40.2107.002

07/17/2021
ID: 109799285
(0)
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCO.BG.2105.40.047

07/17/2021
ID: 66209228
(1)
Manual SINAMICS S120 Combi

07/2021, Equipment Manual, 6SL3097-5AV00-0BP2

07/08/2021
ID: 109800046
(0)
Certificate Declaration of Conformity, Declaration of Conformity, GOST

Declaration de conformite 668.Moroc.BG.50.1910.001_19-10-22

05/22/2021
ID: 109798243
(0)
FAQ SINAMICS S120: Notes on configuration and the switch-on and switch-off sequence for Smart Line Modules with 5 kW and 10 kW

SINAMICS S120 Smart Line Modules with 5 kW and 10 kW do not have a DRIVE-CLiQ interface. The "Ready" signal must therefore be read into the CU with a digital input of the CU.

03/18/2021
ID: 109794213
(1)
Manual SINAMICS S120 Line Modules Booksize / Booksize Compact Protective Devices for Line Modules Booksize

01/2021, Product Information, A5E41506479A AB

02/01/2021
ID: 109749282
(0)
Application example SINAMICS S: DCC Load Sharing

The standard application SINAMICS S DCC Load Sharing is implementing the coupling and balancing of loads in mechanical systems with one or more motors.

12/02/2020
ID: 38470057
(12)
FAQ SINAMICS: Message A30042 "Fan has reached its maximum operating hours"

For the fans used in SINAMICS S and G inverters, the intended service life is usually 40,000 hours. To ensure that the inverter remains operational, you must then replace the fan(s) and reset the operating hour counter (p0251, p0254).

11/25/2020
ID: 109480518
(11)
Application example SINAMICS S120 Parallel connection of Booksize Active Line Modules

This application example describes the combination of a parallel connection of two Active Line Modules Booksize with several Booksize Motor Modules on a common DC link. The parallel connection of the S120 Active Line Module Booksize according to this application description is UL certified.

11/10/2020
ID: 109759667
(3)
Manual SINAMICS S120 Combi Compact Installation Instructions

09/2020, Installation Manual, A5E50231100-001

09/09/2020
ID: 109781914
(0)
Manual SINAMICS S120 air-cooled chassis power units

06/2020, Equipment Manual, 6SL3097-5AE00-0BP3

08/12/2020
ID: 109781448
(2)
Application example SINAMICS G/S: PROFINET Connection with LabVIEW

A SINAMICS converter with PROFINET interface should be connected to a PC with the software LabVIEW from National Instruments.

07/17/2020
ID: 99684399
(10)
Manual Engineering Manual SINAMICS G130, G150, S120 Chassis, S120 Cabinet Modules, S150

Version 6.7 - June 2020, Configuration Manual, A5E50260647B AA

07/06/2020
ID: 83180185
(39)
FAQ What are your advantages if you use the digital input channel instead of opening a Service Request over the telephone?

This FAQ response describes the advantages you have by using the digital input channel to open a Service Request compared to opening a Service Request by telephone. It also answers whether the telephone input channel still exists for opening a Service Request and how you can prioritize your request or add service packages.

06/23/2020
ID: 109778942
(10)
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
(2)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...