86716
Entries
Filtered by
'
Automation Technology
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data PRONETA Professional V1.0

PRONETA Professional V1.0 single license download; Software API for connecting PRONETA to an MQTT broker; software, documentation and license for download; Class A; 2 languages: de,en; executable in Windows 7 (32 and 64 Bit) and Windows 10 (64 bit) ******************************* E-mail address required for delivery

6ES7853-2BE00-0YA5
09/16/2019
Technical data VOLTAGE SENSING MODULE VSM10

SINAMICS VOLTAGE SENSING MODULE VSM10

6SL3053-0AA00-3AA1
09/16/2019
Technical data SINAMICS LINE FILTER FOR 5KW SLM

SINAMICS LINE FILTER FOR 5 KW SMART LINE MODULE INPUT: 3-PH. 380-480 V 50/60 HZ

6SL3000-0HE15-0AA0
09/16/2019
Technical data SINAMICS SENSOR MODULE CABINET SMC40

SINAMICS S120 SENSOR MODULE SMC40 BOARD FOR EVALUATION OF ENDAT 2.2 ENCODER 30 MM WIDTH

6SL3055-0AA00-5DA0
09/16/2019
Technical data SIMOTION D, CF CARD 1 GB FOR D4X5-2

SIMOTION Drive-based 1 GB Compact Flash Card D4x5-2; SINAMICS drive software V5.x and SIMOTION kernel for SIMOTION D4x5-2; current software release; Note: not for SIMOTION D410, D4x5 and D410-2

6AU1400-2PA23-0AA0
09/16/2019
Technical data FREQUENCY CONV. SIMATIC ET 200PRO FC-

SIMATIC frequency converter ET 200PRO FC-2 with Safety Integrated STO 380-480 V 3 AC+10/-10% 47-63Hz Output 1.1 kW (0...+55 °C) Output 1.5 kW (0...+45 °C) Overload 150% 60s, 200% 3S Energy recovery with brake control 180 V DC with EMC filter (Class A) Module width 155 mm

6SL3514-1KE13-5AE0
09/16/2019
Technical data Complete unit pushbutton

Complete unit combination 22 mm metal shiny round illuminated pushbutton momentary with flat button with holder with integ. LED, 24V AC/DC screw terminal, 1 NO white

3SB6163-0DB60-1BA0
09/16/2019
Technical data CPU315T-2 DP, 256KB

***Spare part*** SIMATIC S7-300, CPU 315T-2 DP, Central processing unit for PLC and Technology tasks, 256 KB work memory, 1st interface MPI/DP 12 Mbit/s, 2nd interface DP (drive), Integr. I/O for technology, Front connector (1x 40-pole) and Micro Memory Card min. 8 MB required

6ES7315-6TH13-0AB0
09/16/2019
Technical data S7-1200, SYSTEM MANUAL, CH

SIMATIC S7-1200, SYSTEM MANUAL FOR S7-1200, CHINESE

6ES7298-8FA30-8KH0
09/16/2019
Technical data SIMATIC Thin Client EX OG

SIMATIC Thin Client EX OG; Windows 10 Enterprise 2016 LTSB

6AV7200-3....-..A0
09/16/2019
Technical data G120 LINE HARMONICS FILTER 400V 5.5 kW

G120 LINE HARMONICS FILTER 400V 5.5 kW

UAC:FN34406112E2XXJRX
09/16/2019
Technical data CONTROL UNIT ADAPTER CUA31 F. PM340

CONTROL UNIT ADAPTER CUA31 FOR POWER MODULES PM340

6SL3040-0PA00-0AA1
09/16/2019
Technical data SINAMICS SENSOR MODULE EXTERNAL SME25

SINAMICS SENSOR MODULE SME25 ABSOLUTE ENCODER: ENDAT PROTECTION IP67

6SL3055-0AA00-5HA3
09/16/2019
Technical data Illuminated module

Illuminated module actuator component integrated LED 24V AC/DC green

3SB6403-1BA40-1AA0
09/16/2019
Technical data LOGO! 24RCL, LOGIC MOD., DISPL.

LOGO! 24RCL, LOGIC MOD., DISPL. PU/I/O: 24V/24V/RELAY + CLOCK, 12I/8 O; MEMORY 56 BLOCS MOUNTING ON DIN RAIL STANDARD N

6ED1053-1HB00-0BA2
09/16/2019
Technical data LOGO! 230RCL,LOGIC MOD.,DISPLAY

LOGO! 230RCL,LOGIC MOD.,DISPLAY PU/I/O: 230V/230V/RELAY + CLOCK 12 I/8 O; MEMORY 56 BLOCS, MOUNTING ON DIN RAIL STANDARD N EAN: 4025515051336

6ED1053-1FB00-0BA2
09/16/2019
Technical data Complete unit, E-stop pushbutton

Complete unit combination 22 mm metal shiny round emergen.-stop mushr. pb 40 mm non-illuminated latch.w. rot.-to-unlatch mech. without trigger action with holder screw terminal, 1 NC red

3SB6160-1HB20-1CA0
09/16/2019
Technical data COMMUNICATION PROCESSOR CP 343-1 IT

COMMUNICATIONSPROCESSOR CP343-1 IT FOR CONNECTION OF SIMATIC S7-300 W. INDUSTR. ETHERNET VIA ISO AND TCP/IP, S7 COMM., FETCH/WRITE, SEND/RECEIVE, WITH AND W/O RFC, DIAGNOSTIC EXTENS., MULTICAST PBK, INITIALIZATION VIA LAN, E-MAIL AND WWW,10/100 MBITS

6GK7343-1GX11-0XE0
09/16/2019
Technical data S120 CONTROL UNIT CU320

SINAMICS CONTROL UNIT CU320 WITHOUT COMPACT FLASH CARD

6SL3040-0MA00-0AA1
09/16/2019
Technical data WinCC/Connectivity Pack V7.5

WinCC/Connectivity Pack V7.5, Option for WinCC V7.5, runtime software, single license, License key on USB flash drive ******************************* Content: 1x USB

6AV6371-1DR07-5AX0
09/16/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5