3399
Entries
Filtered by
'
PLC
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data Analog Input SM AI04, 4AI

SIMATIC S7-200 SMART, Analog input SM AI04, 4 AI, 0...10V,0...5V, +/-5 V, +/-2.5 V, or 0/4-20 mA 11 bit + sign (12 bit ADC)

6ES7288-3AE04-0AA0
07/17/2019
Technical data S7-1500, DI 32x24VDC BA

SIMATIC S7-1500, Digital input module, DI 32x24 V DC BA, 32 channels in groups of 16, Input delay typ. 3.2 ms, Input type 3 (IEC 61131) incl. push-in front connector

6ES7521-1BL10-0AA0
07/17/2019
Technical data Analog I/O SM AM03, 2AI/1AO

SIMATIC S7-200 SMART, analog I/O SM AM06, 2AI/1AO, 0..10V,0..5V, 0/4..20mA, +/-5 V, +/-2.5 V, 12 bit resolution or 4...20 mA, +/-10 V, 11 bit resolution

6ES7288-3AM03-0AA0
07/17/2019
Technical data SM 1238 Energy Meter 480V AC

SIMATIC S7-1200, Analog input, SM 1238 Energy Meter 480 V AC, power measurement module for data acquisition in 1- and 3-phase supply systems (TN, TT) up to 480 V AC; Current range: 1 A, 5A; acquisition of voltage, current, phase angles, power, energy values, frequencies; Channel diagnostics

6ES7238-5XA32-0XB0
07/17/2019
Technical data Frontconnector Screw Type (35mm Mod.)

SIMATIC S7-1500, Front connector Screw-type connection system, 40-pole for 35 mm wide modules incl. 4 potential bridges, and cable ties

6ES7592-1AM00-0XB0
07/17/2019
Technical data EM 221, 8DI, DC 24V, Sink/Source

***Spare part*** SIMATIC S7-200, Digital input EM 221, only for S7-22X CPU, 8 DI, 24 V DC, sinking-sourcing

6ES7221-1BF22-0XA0
07/17/2019
Technical data S7-1500, PS 60W 120/230V AC/DC

SIMATIC S7-1500, System power supply PS 60W 120/AC 230 V DC, supplies the backplane bus of the S7-1500 with operating voltage

6ES7507-0RA00-0AB0
07/17/2019
Technical data S7-1500, AI 4x U/I/RTD/TC/AQ 2x U/I ST

SIMATIC S7-1500, Analog input/output module AI 4x U/I/R/RTD/TC ST; 4 channels in groups of 4; hardware interrupts; Diagnostics AQ 2x U/I ST; 2 channels in groups of 2; substitute value; Diagnostics COMMON mode voltage approx. 10 V 16 bit; accuracy 0.3% incl. push-in front connector, infeed element, shield bracket, shield terminal

6ES7534-7QE00-0AB0
07/17/2019
Technical data Digital Output SM1222, 8 DO, 24V DC

SIMATIC S7-1200, Digital output SM 1222, 8 DO, 24 V DC, transistor 0.5 A

6ES7222-1BF32-0XB0
07/17/2019
Technical data Analog Input SM AI08, 8AI

SIMATIC S7-200 SMART, Analog input SM AI08, 8 AI, 0...10V, 0...5V, +/-5 V, +/-2.5 V or 0/4-20 mA; 11 bit + sign (12 bit ADC)

6ES7288-3AE08-0AA0
07/17/2019
Technical data S7-1500, DI 16x24VDC/DQ 16x24VDC/0.5A BA

SIMATIC S7-1500 digital input/output module, DI16x 24 V DC BA, 16 channels in groups of 16, input delay typ. 3.2ms Input type 3 (IEC 61131), DQ16X24 V DC/0.5A BA; 16 channels in groups of 8; 4 A per group incl. push-in front connector

6ES7523-1BL00-0AA0
07/17/2019
Technical data CPU 1512C-1 PN, 250 KB Prog, 1 MB Data

SIMATIC S7-1500 Compact CPU CPU 1512C-1 PN, central processing unit with working memory 250 KB for program and 1 MB for data, 32 digital inputs, 32 digital outputs, 5 analog inputs, 2 analog outputs, 6 high speed counters, 4 high speed outputs for PTO/PWM/frequency output 1. interface: PROFINET IRT with 2 port switch, 48 NS bit-performance, incl. front connector push-in, SIMATIC memory card necessary

6ES7512-1CK01-0AB0
07/17/2019
Technical data Analog Output SM AQ02, 2AO

SIMATIC S7-200 SMART, Analog output SM AQ02, 2 AO, +/-10 V, 11 bit resolution, or 4-20 mA, 10 bit resolution

6ES7288-3AQ02-0AA0
07/17/2019
Technical data Signal Board SB 1231, 1 AI

SIMATIC S7-1200, Analog input, SB 1231, 1 AI, +/-10 V DC (12 bit resol.) or 0-20 mA

6ES7231-4HA30-0XB0
07/17/2019
Technical data ET 200S, IM151-8 PN/DP CPU, 128 KB

***Spare part*** SIMATIC DP, IM151-8 PN/DP CPU f. ET200S, 128 KB work memory int. PROFINET interface (with three RJ45 ports) as IO controller,without battery MMC required

6ES7151-8AB00-0AB0
07/17/2019
Technical data ET 200S, IM151-8 PN/DP CPU, 192 KB

SIMATIC DP, IM151-8 PN/DP CPU f. ET200S, 192 KB work memory, int. PROFINET interface (with three RJ45 ports) as IO controller,without battery MMC required

6ES7151-8AB01-0AB0
07/17/2019
Technical data TD 200 Text Display, 2 Lines

SIMATIC S7, TD 200 text display for S7-200, 2-line, with cable (2.5m) and installation accessories, Configuration: with STEP 7-Micro/WIN without ATEX approval

6ES7272-0AA30-0YA1
07/17/2019
Technical data Analog I/O SM 1234, 4AI/2AO

SIMATIC S7-1200, analog I/O SM 1234, 4 AI/2 AO, +/-10 V, 14-bit resolution or 0 (4)-20mA, 13-bit resolution

6ES7234-4HE32-0XB0
07/17/2019
Technical data S7-1500, PS 25W 24V DC

SIMATIC S7-1500, System power supply PS 25W 24 V DC, supplies the backplane bus of the S7-1500 with operating voltage

6ES7505-0KA00-0AB0
07/17/2019
Technical data S7-1500, CM PTP RS422/485 HF

SIMATIC S7-1500, CM PTP RS422/485 HF Communication module for Serial connection RS422 and RS485, Freeport, 3964 (R), USS, MODBUS RTU Master, Slave, 115200 Kbit/s, 15-Pin D-sub socket

6ES7541-1AB00-0AB0
07/17/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5