298
Entries
Filtered by
'
LOGO! logic module
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data LOGO! 24CEO, 8DI(4AI)/4DO, 400 Blocks

LOGO! 24CEO, logic module, without display, PS/I/O: 24 V/24 V/24 V trans., 8 DI (4AO)/4DO, memory 400 blocks, modularly expandable, Ethernet, integr. web server, data log, user-defined web pages, standard microSD card for LOGO! SOFT Comfort V8 or higher, older projects can be run

6ED1052-2CC08-0BA0
06/15/2019
Technical data LOGO! AM2 Exp. mod., 12/24V, 2AI,

LOGO! AM2 expansion module, PS/: 12/24 V DC, 2 AI, 0-10 V or 0/4-20 mA for LOGO! 8

6ED1055-1MA00-0BA2
06/15/2019
Technical data LOGO! CMK2000

LOGO! CMK2000 Communication module for integrating the LOGO! 8 "in the building system bus KNX;" connection 24 V DC 0.04A 1 RJ45 port for Ethernet 50 communication objects time-of-day synchronization Configuration/diagnostics via web interface

6BK1700-0BA20-0AA0
06/13/2019
Technical data LOGO! AM2 AQ, 2AQ, 0-10V, 0/4-20mA

LOGO! AM2 AQ expansion module, PS: 24 V DC, 2 AO, 0-10 V, 0/4-20 mA for LOGO! 8

6ED1055-1MM00-0BA2
06/16/2019
Technical data LOGO! DM8 24R Exp. mod. 2 MW, 4DI/4DO

LOGO! DM8 24R expansion module, PS/I/O: 24V/24V/relay, 2 MW 4 DI/4 DO, AC/DC/NPN input for LOGO! 8

6ED1055-1HB00-0BA2
06/15/2019
Technical data LOGO! SOFT COMFORT V7

LOGO! SOFT COMFORT V7, SINGLE LICENSE, 1 INSTALLATION E-SW,SW AND DOCU. ON DVD, 6-LANGUAGES, EXECUTABLE UNTER WIN98SE/NT4.0/ME/2000/XP/VISTA/ WIN7(32/64BIT), MAC OS, SUSE LINUX, REFERENCE-HARDWARE:LOGO!

6ED1058-0BA02-0YA1
06/16/2019
Technical data LOGO! AM2 RDT, 2AI, -50..+200DECR/C

LOGO! AM2 RTD expansion module, PS: 12/24 V DC, 2AI-50...+200°/C Pt100/1000 for LOGO! 8

6ED1055-1MD00-0BA2
06/15/2019
Technical data LOGO!POWER 12 V/1.9 A

LOGO!POWER 12 V / 1.9 A Stabilized power supply input: 100-240 V AC output: 12 V DC/ 1.9 A

6EP3321-6SB00-0AY0
06/13/2019
Technical data LOGO!POWER 24 V/4 A

LOGO!Power 24 V/4 A Stabilized power supply input: 100-240 V AC (DC 110-300 V) output: 24 V DC/4 A

6EP1332-1SH52
06/13/2019
Technical data LOGO!POWER 24 V/2,5 A

LOGO!Power 24 V/2.5 A Stabilized power supply input: 100-240 V AC (DC 110-300 V) output: DC 24 V/2,5 A

6EP1332-1SH43
06/13/2019
Technical data LOGO!POWER 24 V/1,3 A

LOGO!POWER 24 V/1.3 A Regulated power supply input: 100-240 V AC (DC 110-300 V) output: DC 24 V/1,3 A

6EP1331-1SH03
06/13/2019
Technical data LOGO! 230RCL,LOGIC MOD.,DISPLAY

LOGO! 230RCL,LOGIC MOD.,DISPLAY PU/I/O: 230V/230V/RELAY + CLOCK 12 I/8 O; MEMORY 56 BLOCS, MOUNTING ON DIN RAIL STANDARD N EAN: 4025515051336

6ED1053-1FB00-0BA2
06/15/2019
Technical data LOGO! 24RCE, 8DI/4DO, 400 Blocks

LOGO! 24RCE, logic module,Display PS/I/O: 24V AC/DC 24V/relay, 8 DI/4 DO, memory 400 blocks modular expandable, Ethernet integr. web server, data log, standard microSD card for LOGO! SOFT Comfort V8 or higher older projects executable

6ED1052-1HB00-0BA8
06/15/2019
Technical data LOGO! 24RCE, 8DI/4DO, 400 Blocks

LOGO! 24RCE, logic module,Display PS/I/O: 24 V AC/24 V DC/relay, 8 DI/4 DO, memory 400 blocks, modular expandable, Ethernet, integr. web server, data log, user-defined Web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable

6ED1052-1HB08-0BA0
06/15/2019
Technical data LOGO! Contact Mod., AC 230V,3NO/1NC

LOGO! contact 230 Switching module for direct switching of resistive loads up to 20 A and motors up to 4 kW, 230 V AC, 3 NO contacts+1 NC EAN: 4025515050759

6ED1057-4EA00-0AA0
06/13/2019
Technical data LOGO!Soft Comfort V3.0 upgrade

LOGO!Soft Comfort V3.0 upgrade, Programming software, Operating system: WIN95 and above, Linux or MAC OS-X, on CD, condition LOGO!Soft Comfort V1.0 or V2.0

6ED1058-0CA00-0YC2
06/13/2019
Technical data MANUAL LOGO! 0BA6/7, GERMAN

LOGO! MANUAL, GERMAN FOR ..0BA6 AND 0BA7, WITH DESCRIPTION+APPLICATIONS

6ED1050-1AA00-0AE8
06/13/2019
Technical data LOGO!POWER 24 V/4 A

LOGO!POWER 24 V / 4 A Stabilized power supply input: 100-240 V AC output: DC 24 V / 4 A

6EP3333-6SB00-0AY0
06/13/2019
Technical data LOGO! ICL230 AC100-240 V/5 A

LOGO! ICL230 Switch on current limiter Input: AC 100-240 V Output: AC 100-240 V/5 A

6EP4683-6LB00-0AY0
06/13/2019
Technical data LOGO!12/24RCE, 8DI(4AI)/4DO, 400 Blocks

LOGO! 12/24RCE, logic module, disp PS/I/O: 12/24VDC/relay, 8 DI (4AI)/4DO, memory 400 blocks, modular expandable, Ethernet, integr. web server, data log, user-defined Web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable

6ED1052-1MD08-0BA0
06/15/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5