75
Entries
Filtered by
'
LOGO! Expansion Modules
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
Certificate Marine / Shipping, NK / Nippon Kaiji Kyokai, NK (Nippon Kaiji Kyokai)

ClassNK Shipping Certificate of Nippon Kaiji Kyokai for the LOGO! logic module (English) TA18499M / 01A031

02/27/2019
ID: 17043169
(2)
Certificate Marine / Shipping, KR / Korean Register of Shipping, KR (Korean Register of Shipping)

KR, Korean Register, Type Approval Certificate for Programmable Logic Controllers and components, LOGO! NAJ34624-AC002

02/27/2019
ID: 109761532
(0)
Certificate Marine / Shipping, LR (Lloyds Register), LR (Lloyds Register)

Lloyds Register of Shipping Approval of the LOGO! logic module (English) Certificate 98/20059 (E9)

02/27/2019
ID: 17043067
(3)
Certificate Marine / Shipping, BV / Bureau Veritas, BV (Bureau Veritas)

Bureau Veritas of Shipping (BV) Approval for the LOGO!, programmable logic control units (English) Certificate 07414/E0 BV

02/27/2019
ID: 17050074
(1)
Certificate Marine / Shipping, DNV / Det Norske Veritas, DNV (Det Norske Veritas)

Det Norske Veritas (DNV) Shipping Approval of the LOGO! logic module (English) TAA00001AS

02/27/2019
ID: 17044866
(2)
Certificate Marine / Shipping, CCS / China Classification Society, CCS (China Classification Society)

CCS, China Classification Society for Programmable Logic Controller LOGO! (Chinese, English) HB16T00002_05

02/27/2019
ID: 109746563
(2)
Certificate Marine / Shipping, ABS / American Bureau of Shipping, ABS (American Bureau of Shipping)

American Bureau of Shipping (ABS), Programmable Logic Controller, LOGO! (English) 15-HG1409747-PDA

02/27/2019
ID: 17045222
(1)
Certificate Declaration of Conformity, Manufacturer

Morocco - Declaration of Conformity M3071

02/04/2019
ID: 109763865
(0)
Application example Door interlock for distributed control panels with a LOGO! controller

Electrical door interlock according to UL 508A and NFPA 79.

12/17/2018
ID: 109762616
(2)
Application example Building Automation: House Control with LOGO! 8 and Touch Panel KTP700 Basic (LOGO! Set 10)

The house control application example (set 9) is expanded by a SIMATIC HMI Touch Panel KTP700 Basic. House functions can easily be controlled and monitored with the central Touch Panel. The color display of the touch panel can be modified individually.

10/26/2018
ID: 68585344
(8)
Application example Building Automation: House Control with LOGO! 8 and Weather Sensors (LOGO! Set 11)

With LOGO! 8, data can be exchanged between several LOGO! modules via network communicaiton. In the application, a weather station is connected to an existing house automation with a LOGO! 8 and a Touch Panel. Depending in the weather data, various house functions are controlled automatically and weather warnings are generated.

10/26/2018
ID: 68585346
(10)
Application example Building Automation: House Control with LOGO! 8 and Master-Slave Communication (LOGO! Set 9)

The LOGO! 8 controller together with further LOGO! 8 controllers is used to control and monitor various functions in houses or other buildings. A smartphone can be used to monitor and control the house functions via WLAN.

10/26/2018
ID: 64143308
(12)
Certificate For use in hazardous locations, FM, FM

FM-Approbation "Harzardous Location Electrical Equipment per Canadian Equipment" for LOGO! 8 (English) 3051267 FM16CA0086X

10/19/2018
ID: 98841490
(0)
Certificate For use in hazardous locations, FM, FM

FM Approvals, Certificate of Conformity, LOGO! Series Modules (English) 3031505 FM16US0150X

10/19/2018
ID: 18940672
(0)
Application example LOGO! Home Automation - Access control

A building shall be equipped with various access controls via keypads, or other coded access. Different requirements have to be considered. You get three ready-made switching programs for LOGO! 8 with an increasing complexity, with which you can integrate a CODE input, e.g. for a door access control.

09/06/2018
ID: 109758541
(3)
Application example LOGO! in building management systems – Control of a sliding gate with reversing contactor

Control of a sliding gate with LOGO! 8 via a reversing contactor

05/17/2018
ID: 109755868
(1)
Application example LOGO! in building management systems – Pump control for a cistern

A building is to be supplied with a continuous supply of service water. With LOGO! 8 a pump control for a cistern is implemented.

05/17/2018
ID: 109755866
(0)
Application example LOGO! in Building Technologies - TDE Central control for general consumers

Realization of a central control for the LOGO! TDE, to switch up to 20 different functionalities in- and outside a building.

04/10/2018
ID: 109755864
(0)
Application example LOGO! in building management systems – basic light circuits

Basic light circuits in building installations using LOGO! 8

04/10/2018
ID: 109755863
(1)
Application example LOGO! in Building Technologies - TDE Central control for roller blinds

Realization of a central control for the LOGO! TDE, to control up to 10 roller blinds for a building.

04/10/2018
ID: 109755865
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
...