×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Example type
  • Save filter
  • Load filter
  • e-mail on update
27
Entries
Filtered by
'
LOGO! Communication Modules
'
and
'
Application example
'
 
Entries per page: 20 50 100
...
1
2
...
Application example LOGO!-Library – Simple application examples

The LOGO! Library contains a collection of functions and application examples and the associated LOGO! Switching programs. You simply integrate these tested functions and application examples into your LOGO! Switching program or expand it as required. The LOGO! Library is divided into 3 entries, which you can access via the "Entry Navigation".

12/22/2020
ID: 109783504
(4)
Application example LOGO!-Library – Functions for analog value processing and communication

The LOGO! Library contains a collection of functions and application examples and the associated LOGO! Switching programs. You simply integrate these tested functions and application examples into your LOGO! Switching program or expand it as required. The LOGO! Library is divided into 3 entries, which you can access via the "Entry Navigation".

12/22/2020
ID: 109783503
(1)
Application example LOGO!-Library – Simple and extended functions in LOGO! Switching program

The LOGO! Library contains a collection of functions and application examples and the associated LOGO! Switching programs. You simply integrate these tested functions and application examples into your LOGO! Switching program or expand it as required. The LOGO! Library is divided into 3 entries, which you can access via the "Entry Navigation".

12/22/2020
ID: 109783502
(19)
Application example Monitoring Energy Consumption with LOGO! 8 and LOGO! CMR (Set 2)

The energy consumption of street lights can be monitored by means of a LOGO! 8 connected to an energy meter. If the energy consumption is above or short of a certain value, a warning message is sent by the LOGO! CMR via SMS. In addition, it is possible at any time to request the current energy consumption via SMS.

06/04/2019
ID: 109062859
(10)
Application example LOGO! – Control of a sliding gate with reversing contactor

Control of a sliding gate with LOGO! 8 via a reversing contactor

06/04/2019
ID: 109755868
(3)
Application example LOGO! - Pump control for a cistern

A building is to be supplied with a continuous supply of service water. With LOGO! 8 a pump control for a cistern is implemented.

06/04/2019
ID: 109755866
(1)
Application example Building Automation: House Control with LOGO! 8 and Master-Slave Communication (LOGO! Set 9)

The LOGO! 8 controller together with further LOGO! 8 controllers is used to control and monitor various functions in houses or other buildings. A smartphone can be used to monitor and control the house functions via WLAN.

04/16/2019
ID: 64143308
(13)
Application example Time-controlled lighting with LOGO! 8 and LOGO! CMR (Set 1)

The lighting is controlled by LOGO! 8. This is connected to a LOGO! CMR. By selecting different operating modes, you decide whether the lighting is switched on or off at sunset or sunrise. In addition, it is possible to manually enter a switch-on or switch-off time for the lighting via SMS or locally on site.

04/16/2019
ID: 109063024
(14)
Application example LOGO! – basic light circuits

Basic light circuits using LOGO! 8

04/16/2019
ID: 109755863
(3)
Application example Building Automation: House Control with LOGO! 8 and Touch Panel KTP700 Basic (LOGO! Set 10)

The house control application example (set 9) is expanded by a SIMATIC HMI Touch Panel KTP700 Basic. House functions can easily be controlled and monitored with the central Touch Panel. The color display of the touch panel can be modified individually.

10/26/2018
ID: 68585344
(10)
Application example Building Automation: House Control with LOGO! 8 and Weather Sensors (LOGO! Set 11)

With LOGO! 8, data can be exchanged between several LOGO! modules via network communicaiton. In the application, a weather station is connected to an existing house automation with a LOGO! 8 and a Touch Panel. Depending in the weather data, various house functions are controlled automatically and weather warnings are generated.

10/26/2018
ID: 68585346
(11)
Application example LOGO! Home Automation - Access control

A building shall be equipped with various access controls via keypads, or other coded access. Different requirements have to be considered. You get three ready-made switching programs for LOGO! 8 with an increasing complexity, with which you can integrate a CODE input, e.g. for a door access control.

09/06/2018
ID: 109758541
(3)
Application example LOGO! in Building Technologies - TDE Central control for roller blinds

Realization of a central control for the LOGO! TDE, to control up to 10 roller blinds for a building.

04/10/2018
ID: 109755865
(0)
Application example LOGO! in Building Technologies - TDE Central control for general consumers

Realization of a central control for the LOGO! TDE, to switch up to 20 different functionalities in- and outside a building.

04/10/2018
ID: 109755864
(1)
Application example LOGO! 8: Gate circuit for KNX

Implementation of a LOGO! 8 gate circuit into a KNX system via the LOGO! CMK2000 communication module. "This is a general gate (circuit), not a gate control as for a garage gate"

09/21/2017
ID: 109748589
(1)
Application example LOGO! 8: "Brightness control" threshold function for KNX

Implementation of a LOGO! 8 "Brightness control" threshold function into a KNX system via the LOGO! CMK2000 communication module.

09/21/2017
ID: 109748587
(2)
Application example LOGO! 8: "Window contacts" logic function for KNX

Implementation of a LOGO! 8 "Window contacts" function into a KNX system via the LOGO! CMK2000 communication module.

09/21/2017
ID: 109748586
(1)
Application example LOGO! 8: Control function for KNX

Implementation of a LOGO! 8 control function for a heater and an independent fan control. The fan control is achieved via the connection to a CO2 and air humidity sensor into a KNX system via the LOGO! CMK2000 communication module.

09/21/2017
ID: 109748588
(2)
Application example LOGO! 8: Partition wall function for KNX

Implementation of a LOGO! 8 "Partition wall" function into a KNX system via the LOGO! CMK2000 communication module.

09/20/2017
ID: 109748585
(4)
Application example Setting up a Secure VPN Connection between a PC and LOGO! 8

You can use the LOGO! CMR as OpenVPN server in pre-shared key mode and access the CMR securely via mobile network connection.

For products: 6GK7142-7BX00-0AX0, 6GK7142-7EX00-0AX0
06/07/2017
ID: 109747067
(12)
 
Entries per page: 20 50 100
...
1
2
...