×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • e-mail on update
9
Entries
Filtered by
'
LOGO! Communication Modules
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data LOGO! CSM 230

LOGO! CSM 230 Compact Switch Module of connection of a LOGO! (... 0BA7) and up to 3 further nodes to Industrial Ethernet with 10/100 Mbit/s; unmanaged switch, 4 RJ45 ports, 1x front port for diagnostics AC/DC 115 ... 240 V

6GK7177-1FA10-0AA0
12/27/2021
Technical data LOGO! CSM12/24

LOGO! CSM12/24 Compact Switch Module connection of a LOGO! (. ..0BA7/...0BA8) and up to 3 further nodes to Ind. Ethernet with 10/100 Mbit/s Unmanaged switch, 4 RJ45 ports, 1x front port for diagnostics DC 12/24V power supply LED diagnostics, LOGO! setup

6GK7177-1MA20-0AA0
12/27/2021
Technical data LOGO! CIM

LOGO! CIM communication interface module for LOGO! 8 ModbusRTU interface (RS232/485) 4-port switch; without 4G/LTE engine; without antennas; GPS integrated; web configurator

6ED1055-5MC08-0BA1
12/20/2021
Technical data Communication module LOGO! CMR2040

LOGO! CMR2040 communication module for connection LOGO! 8 to LTE network; 1 RJ45 port for Ind. Ethernet connection to LOGO! 8; 2xDI; 2xDQ; Write/read access to LOGO! tags; Text message sending/ receipt; E-mail sending; Position detection GPS; Time synchronization/ forwarding with real-time clock; Configuration/diagnostics via web interface; Remote access via OpenVPN/HTTPs, DynDNS, observe national approval! Manual available as a download

6GK7142-7EX00-0AX0
08/19/2021
Technical data Communication module LOGO! CMR2020

LOGO! CMR2020 communication module for connection LOGO! 8 to GSM/GPRS network; 1 RJ45 port for Ind. Ethernet connection to LOGO! 8; 2xDI; 2xDQ; Write/read access to LOGO! tags; Text message sending/ receipt; E-mail sending; Position detection GPS; Time synchronization/ forwarding with real-time clock; Configuration/diagnostics via web interface; Remote access via OpenVPN/HTTPs, DynDNS; Observe national approval! Manual available as a download

6GK7142-7BX00-0AX0
08/19/2021
Technical data LOGO! CMK2000

LOGO! CMK2000 Communication module for integrating the LOGO! 8 "in the building system bus KNX;" connection 24 V DC 0.04A 1 RJ45 port for Ethernet 50 communication objects time-of-day synchronization Configuration/diagnostics via web interface

6BK1700-0BA20-0AA0
03/12/2021
Technical data AS-INTERFACE

AS-Interface function module LOGO! standard slave IP20 4 DI/4 DQ Can be used for device series LOGO! 6 and LOGO! 7

3RK1400-0CE10-0AA2
12/29/2020
Technical data LOGO!_CM_EIB

***SPARE PART*** COMMUNICATIONS MODULE LOGO! COMMUNICATIONS MODULE EIB AS INTERFACE BETWEEN EIB AND LOGO! PS 24 V DC/AC REALISATION USING BUS WITH MAX.: 16 DI, 12 DO, 8 AI AND 2 AO

6BK1700-0BA00-0AA1
12/18/2020
Technical data LOGO!_CM_EIB

COMMUNICATIONS MODULE LOGO!COMMUNICATIONS MODULE EIB AS INTERFACE BETWEEN EIB AND LOGO! PS 24 V DC/AC REALISATION USING BUS W.MAX.: 16 DI, 12 DO, 8 AI AND 2 AO

6BK1700-0BA00-0AA2
12/15/2020
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit