260
Entries
Filtered by
'
S7-1200
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data Digital Output SM 1226, F-DQ 2x Relay

SIMATIC S7-1200, Relay output SM 1226, F-DQ 2x RLY 5A, PROFIsafe, 70 mm overall width, up to PL E (ISO 13849-1)/ SIL3 (IEC 61508)

6ES7226-6RA32-0XB0
10/07/2021
Technical data Digital Input SM 1226, F-DI 16x 24VDC

SIMATIC S7-1200, Digital input SM 1226, F-DI 16X 24 V DC, PROFIsafe, 70 mm overall width, up to PL E (ISO 13849-1)/ SIL3 (IEC 61508)

6ES7226-6BA32-0XB0
10/07/2021
Technical data Digital Output SM 1226, F-DQ 4x 24VDC

SIMATIC S7-1200, Digital output SM 1226, F-DQ 4x 24 V DC 2A, PROFIsafe, 70 mm overall width, up to PL E (ISO 13849-1)/ SIL3 (IEC 61508)

6ES7226-6DA32-0XB0
10/07/2021
Technical data Signal Board SB1223, 2 DI/2 DO

SIMATIC S7-1200, Digital I/O SB 1223, 2 DI/2 DO, 2 DI 24 V DC/2 DO 24 V DC

6ES7223-0BD30-0XB0
09/16/2021
Technical data Signal Board SB 1223, 2DI/2DQ 5V 200KHz

SIMATIC S7-1200, Digital I/O SB 1223, 2 DI/2 DQ, 5V DC 200kHz

6ES7223-3AD30-0XB0
09/16/2021
Technical data Signal Board SB 1221, 4 DI 5VDC 200KHz

SIMATIC S7-1200, Digital input SB 1221, 4 DI, 5V DC 200kHz, Sourcing input

6ES7221-3AD30-0XB0
09/16/2021
Technical data SIMATIC PM1207/1AC/24VDC/2.5A

SIMATIC S7-1200 Power Module PM1207 Stabilized power supply input: 120/230 V AC, output: DC 24 V/2,5 A

6EP1332-1SH71
09/02/2021
Technical data SIPLUS CMS1000 Bearing Guard

"SIPLUS CMS1000 bearing guard;" Roller bearing and machine monitoring based on "characteristic value procedure; K (T)" according to VDI3832 and RMS "according to DIN ISO 10816-3;" 1*CMS1000 sensor interface 1*speed input 2* floating output contacts for warning "and alarm;" "UW=24 V DC; 115 V AC to 240 V AC"

6AT8001-1AA00
09/01/2021
Technical data SIPLUS CMS1000 SENSOR

SIPLUS CMS1000 Sensor Detection of vibration acceleration 0 Hz to 6.5 kHz Degree of protection IP67 UB:+5 V DC

6AT8001-1AA00-1XA0
09/01/2021
Technical data SPM Adapter

***SPARE PART*** SPM adapter for IEC squirrel cage motors with option for "bearing control Q01; G50"

6AT8001-2AA10-1SA0
08/26/2021
Technical data CABLE-MEMS-44-0004

SIPLUS CMS1000 accessories Cable-MEMS-44-0004 "Length=04.00 m; M12 connector"

6AT8001-1AA00-1AA4
08/26/2021
Technical data CABLE-MEMS-44-0010

SIPLUS CMS1000 accessories Cable-MEMS-44-0010 "Length=10.00 m; M12 connector"

6AT8001-1AA00-1AB1
08/25/2021
Technical data CABLE-MEMS-44-0030

SIPLUS CMS1000 accessories Cable-MEMS-44-0030 "Length=30.00 m; M12 connector"

6AT8001-1AA00-1AB3
08/25/2021
Technical data SIMATIC S7-1200+KTP400 Basic Starter Kit

S7-1200+KTP400 Basic starter kit Consisting of: CPU 1212C AC/DC/relay, HMI KTP400 Basic, input simulator, STEP 7 Basic, manual CD SIMATIC OPC UA S7-1200 Basic Runtime license Systainer

6AV6651-7KA02-3AA4
08/19/2021
Technical data SIMATIC S7-1200+KTP700 Basic Starter Kit

S7-1200+KTP700 Basic starter kit Consisting of: CPU 1212C AC/DC/relay, HMI KTP700 Basic, input simulator, STEP 7 Basic, manual CD, SIMATIC OPC UA S7-1200 Basic Runtime license Systainer

6AV6651-7DA02-3AA4
08/19/2021
Technical data CPU 1214 FC, DC/DC/DC, 14DI/10DO/2AI

SIMATIC S7-1200F, CPU 1214 FC, compact CPU, DC/DC/DC, onboard I/O: 14 DI 24 V DC; 10 DO 24 V DC; 2 AI 0-10 V DC, Power supply: DC 20.4-28.8V DC, Program/data memory 125 KB

6ES7214-1AF40-0XB0
08/13/2021
Technical data Digital Input SM 1221, 8DI, 24V DC

***Spare part*** SIMATIC S7-1200, Digital input SM 1221, 8 DI, 24 V DC, Sink/Source

6ES7221-1BF30-0XB0
08/11/2021
Technical data Analog Input SM 1231, 4AI 16bit

***Spare part*** SIMATIC S7-1200, Analog input, SM 1231, 4 AI, +/-10 V, +/-5 V, +/-2.5 V, +/-1.25 or 0-20 mA/4-20 mA, 15 bit+sign bit

6ES7231-5ND30-0XB0
08/11/2021
Technical data Digital Input SM 1221, 16DI, 24V DC

***Spare part*** SIMATIC S7-1200, Digital input SM 1221, 16 DI, 24 V DC, Sink/Source

6ES7221-1BH30-0XB0
08/11/2021
Technical data SIPLUS CMS2000 VIB-MUX

SIPLUS CMS2000 VIB-MUX 8 IEPE input channels in MULTIPLEX mode are switched to one output channel Control via the system interface max. 2 VIB-MUX modules per Basic Unit VIB can be used

6AT8002-2AA00
08/04/2021
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit