21
Entries
Filtered by
'
Communication
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
...
Compare technical data
Technical data COMMUNICATION MODULE CM 1243-5

Communication module CM 1243-5 for connection of SIMATIC S7-1200 to PROFIBUS as DP Master module; PG/OP communication; S7 communication

6GK7243-5DX30-0XE0
04/17/2019
Technical data COMMUNICATION MODULE CM 1242-5

Communication module CM 1242-5; for connection of SIMATIC S7-1200 to PROFIBUS as DP Slave module

6GK7242-5DX30-0XE0
04/17/2019
Technical data Communication processor CP 1243-1

Communications processor CP 1243-1 for connection of SIMATIC S7-1200 as additional Ethernet interface and for Connection to control centers via Remote effect protocols (DNP3, IEC 60870, TeleControl Basic), security (Firewall, VPN)

6GK7243-1BX30-0XE0
04/17/2019
Technical data Communication processor CP 1242-7

Communications processor CP 1242-7 V2 for connection of SIMATIC S7-1200 to GSM/GPRS network; Web server access to CPU, data point configuration, Observe national approvals

6GK7242-7KX31-0XE0
04/17/2019
Technical data Communication processor CP 1243-8 IRC

Communications processor CP 1243-8 IRC for operating a SIMATIC S7-1200 in the TeleControl system Professional; for SINAUT ST7; DNP3; IEC60870-5, Station type: RTU; WAN connections: 1) Ethernet 2) Additionally expandable with TS module RS232 or TS module modem or TS module GSM or TS module ISDN; Operation with TIM modules possible

6GK7243-8RX30-0XE0
04/17/2019
Technical data Communication processor CP 1243-7 LTE EU

Communications processor CP 1243-7 LTE EU for Connection of SIMATIC S7-1200 to LTE network in European Frequency range

6GK7243-7KX30-0XE0
04/17/2019
Technical data Communication processor CP 1242-7

Communications processor CP 1242-7 for connection of SIMATIC S7-1200 to GSM/GPRS network Observe national approvals

6GK7242-7KX30-0XE0
04/17/2019
Technical data COMPACT SWITCH MODULE CSM 1277

Compact Switch Module CSM 1277 for connecting SIMATIC S7-1200 and up to 3 further nodes to Industrial Ethernet with 10/100 Mbit/s; unmanaged switch, 4 RJ45 ports, ext. 24 V DC power supply LED diagnostics, S7-1200 module incl. electronic Equipment Manual on CD-ROM

6GK7277-1AA10-0AA0
04/16/2019
Technical data Communication processor CP 1243-1 IEC

Communications processor CP 1243-1 IEC for connection of SIMATIC S7-1200 to control center with protocol IEC 60870-5-104

6GK7243-1PX30-0XE0
04/17/2019
Technical data COMPACT SWITCH MODULE CSM 1277

Compact Switch Module CSM 1277 for connecting SIMATIC S7-1200 and up to 3 further nodes to Industrial Ethernet with 10/100 Mbit/s; unmanaged switch, 4 RJ45 ports, ext. 24 V DC power supply LED diagnostics, S7-1200 module incl. electronic equipment manual on CD-ROM

6GK7277-1AA00-0AA0
04/16/2019
Technical data COMMUNICATION MODULE RF120C

RFID communication module RF120C for SIMATIC S7-1200; 1 reader connectable; RS-422

6GT2002-0LA00
04/16/2019
Technical data Cable conf. RS422, Sub-D/M12, 2 m

SIMATIC RF, MV plug-in cable, assembled, between RF120C and reader PUR, trailing, length 2 m

6GT2091-4LH20
04/16/2019
Technical data Communication Module cm 1241, RS232

SIMATIC S7-1200, Communication module CM 1241, RS232, 9-pole D-sub (pin), supports Freeport

6ES7241-1AH32-0XB0
04/12/2019
Technical data Communication Module cm 1241, RS422/485

SIMATIC S7-1200, Communication module CM 1241, RS422/485, 9-pole D-sub (socket) supports Freeport

6ES7241-1CH32-0XB0
04/12/2019
Technical data Communication Module cm 1241, RS485

***Spare part*** SIMATIC S7-1200, Communication module CM 1241, RS485, 9-pole D-sub (socket), supports Freeport

6ES7241-1CH30-0XB0
04/12/2019
Technical data Communication Board CB 1241, RS485

SIMATIC S7-1200, Communication Board CB 1241, RS485, terminal block, supports Freeport

6ES7241-1CH30-1XB0
04/12/2019
Technical data Communication Module cm 1241, RS232

***Spare part*** SIMATIC S7-1200, Communication module CM 1241, RS232, 9-pole D-sub (pin), supports Freeport

6ES7241-1AH30-0XB0
04/12/2019
Technical data Communication processor CP 1243-1 DNP3

Communications processor CP 1243-1 DNP3 for connection of SIMATIC S7-1200 to control center with DNP3 protocol

6GK7243-1JX30-0XE0
04/11/2019
Technical data Communication processor CP 1243-7 LTE US

Communications processor CP 1243-7 LTE US for Connection of SIMATIC S7-1200 to LTE network in American frequency band

6GK7243-7SX30-0XE0
04/09/2019
Technical data Cable conf. RS422, Sub-D/M12, 10 m

SIMATIC RF, MV plug-in cable, assembled, between RF120C and reader, PUR, trailing, length 10 m

6GT2091-4LN10
03/06/2019
 
Entries per page: 20 50 100
...
1
2