151
Entries
Filtered by
'
S7-1500
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data S7-1500 STARTER KIT with Compact CPU

***60 Years of SIMATIC*** SIMATIC S7-1500, starter kit, consisting of: CPU 1511C-1 PN, power supply PM1507, 24V/3A, mounting rail 160 mm, SIMATIC Memory Card, 4 MB, Ethernet cable, STEP 7 V15 Professional Trial 365-day license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, information material,

6ES7511-1CK01-4YB5
12/15/2019
Technical data CPU 1516F-3 PN/DP, 1,5MB Prog, 5MB Data

SIMATIC S7-1500F, CPU 1516F-3 PN/DP, central processing unit with 1.5 MB work memory for program and 5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 3rd interface: PROFIBUS, 10 ns bit performance, SIMATIC Memory Card required

6ES7516-3FN02-0AB0
12/15/2019
Technical data CPU 1516-3 PN/DP, 1MB Prog., 5MB Data

SIMATIC S7-1500, CPU 1516-3 PN/DP, central processing unit with 1 MB work memory for program and 5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 3rd interface: PROFIBUS, 10 ns bit performance, SIMATIC Memory Card required

6ES7516-3AN02-0AB0
12/15/2019
Technical data S7-1500H system bundle, CPU 1517H

SIMATIC S7-1500H, CPU 1517H System bundle consisting of: 2 x CPU 1517H-3 PN, 4 sync modules up to 10 m. 2 x sync lines 1 m without memory card ******************************* Special sales release required

6ES7500-0HP00-0AB0
12/15/2019
Technical data S7-1500, TM NPU

SIMATIC S7-1500, TM NPU, Technology module for Applications with artificial Intelligence, 1 x Ethernet, 1 x USB, 1 x SD ******************************* Special sales release required

6ES7556-1AA00-0AB0
12/15/2019
Technical data S7-1500, TM PTO4

SIMATIC S7-1500, TM PTO 4 Interface board for stepper drives 4 Channels Pulse Train output PTO: 24 V, 2 DI, 1 DQ 24VDC per channel

6ES7553-1AA00-0AB0
12/14/2019
Technical data S7-1500, TM Timer DIDQ 16x24V

SIMATIC S7-1500, TM Timer DIDQ 16x 24 V time-controlled digital inputs and outputs max. 8 DI, 16 DQ of which max. 16 with time stamp, Count, PWM, oversampling

6ES7552-1AA00-0AB0
12/14/2019
Technical data S7-1500, AQ 4xU/I ST

SIMATIC S7-1500 Analog output module AQ 4xU/I ST, 16 bit resolution, accuracy 0.3%. 4 channels in groups of 4; Diagnostics; Substitute value; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately

6ES7532-5HD00-0AB0
12/14/2019
Technical data S7-1500, AQ 8xU/I HS

SIMATIC S7-1500 Analog output module AQ8xU/I HS, 16 bit resolution, accuracy 0.3%, 8 channels in groups of 8; Diagnostics; Substitute value 8 channels in 0.125 ms Oversampling; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately

6ES7532-5HF00-0AB0
12/14/2019
Technical data POWER SUPPLY S7-1500 PM1507

SIMATIC PM 1507 24 V/8 A Regulated power supply for SIMATIC S7-1500 input: 120/230 V AC, output: 24 V DC/8 A

6EP1333-4BA00
12/14/2019
Technical data S7-1500, AI 4x U/I/RTD/TC/AQ 2x U/I ST

SIMATIC S7-1500 Analog input/output module AI 4x U/I/R/RTD/TC ST; 4 channels in groups of 4; Hardware interrupts; Diagnostics AQ 2x U/I ST; 2 channels in groups of 2; Substitute value; Diagnostics Common mode voltage approx. 10 V 16 bit; Accuracy 0.3%; Delivery including push-in front connector, infeed element, shield bracket and shield terminal

6ES7534-7QE00-0AB0
12/14/2019
Technical data POWER SUPPLY S7-1500 PM1507

SIMATIC PM 1507 24 V/3 A Stabilized power supply for SIMATIC S7-1500 input: 120/230 V AC, output: 24 V DC/3 A

6EP1332-4BA00
12/14/2019
Technical data S7-1500, DI 16x24VDC/DQ 16x24VDC/0.5A BA

SIMATIC S7-1500 Digital input/output module, DI16x 24 V DC BA, 16 channels in groups of 16, Input delay typ. 3.2 ms Input type 3 (IEC 61131), DQ16X24 V DC/0.5A BA; 16 channels in groups of 8; 4 A per group; Delivery incl. front connector Push-in

6ES7523-1BL00-0AA0
12/14/2019
Technical data Sync-Cable FO for S7-1500H, 1m

SIMATIC S7-1500H SYNC connecting cable fiber-optic cable 1 m ******************************* Special sales release required

6ES7960-1BB00-5AA5
12/13/2019
Technical data CPU 1518F-4 PN/DP, 6 MB Prog, 20MB Data

SIMATIC S7-1500F, CPU 1518F-4 PN/DP, Central processing unit with work memory 6 MB for program and 20 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 3rd interface: Ethernet, 4th interface: PROFIBUS, 1 ns bit-performance, SIMATIC Memory Card required

6ES7518-4FP00-0AB0
12/13/2019
Technical data S7-1500, DQ 32X24VDC/0.5A ST

***Spare part*** SIMATIC S7-1500, Digital output module DQ 32xDC 24V/0,5A; 32 channels in groups of 8; 4 A per group; diagnostics; Substitute value

6ES7522-1BL00-0AB0
12/13/2019
Technical data S7-1500, mounting rail 830 mm (32.7")

SIMATIC S7-1500, mounting rail 830 mm (approx. 32.7 inch); incl. grounding screw, integrated DIN rail for mounting of incidentals such as terminals, automatic circuit breakers and relays

6ES7590-1AJ30-0AA0
12/13/2019
Technical data S7-1500, mounting rail 482.6 mm (19")

SIMATIC S7-1500, mounting rail 482.6 mm (approx. 19 inch); incl. grounding screw, integrated DIN rail for mounting of incidentals such as terminals, automatic circuit breakers and relays

6ES7590-1AE80-0AA0
12/13/2019
Technical data S7-1500, TM Count 2x24V

SIMATIC S7-1500, TM count 2x24V Counter module, 2 channels for 24 V incremental or encoder 3 DI, 2 DQ per channel

6ES7550-1AA00-0AB0
12/13/2019
Technical data CPU 1515F-2 PN, 750KB Prog.,3MB Data

SIMATIC S7-1500F, CPU 1515F-2 PN, Central processing unit with work memory 750 KB for Program and 3 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 30 ns bit performance, SIMATIC Memory Card required

6ES7515-2FM01-0AB0
12/13/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5