10
Entries
Filtered by
'
Central processing units
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data ET 200pro: CPU 1513pro-2 PN

SIMATIC DP, CPU 1513pro-2 PN for ET 200pro, central processing unit with 300 KB work memory for program and 1.5 MB for data, 1st interface: PROFINET IRT with 3-port switch, 2nd interface: PROFINET RT, 40 ns bit performance, Degree of protection: IP65/67, SIMATIC Memory Card required connection module required

6ES7513-2PL00-0AB0
09/28/2021
Technical data ET 200pro: CPU 1513pro F-2 PN

SIMATIC DP, CPU 1513pro F-2 PN for ET 200pro, central processing unit with 450 KB work memory for program and 1.5 MB for data, 1st interface: PROFINET IRT with 3-port switch, 2nd interface: PROFINET RT, 40 ns bit performance, Degree of protection: IP65/67, SIMATIC Memory Card required connection module required

6ES7513-2GL00-0AB0
09/06/2021
Technical data ET 200pro: CPU 1516PRO F-2 PN

SIMATIC DP, CPU 1516PRO F-2 PN for ET 200pro, Central processing unit with work memory 1.5 MB for program and 5 MB for data, 1st interface: PROFINET IRT with 3-port switch, 2nd interface: PROFINET RT, 10 ns bit performance, degree of protection: IP65/67, SIMATIC Memory Card required, Connection module required

6ES7516-2GN00-0AB0
09/06/2021
Technical data ET 200pro: IM 154-8 PN/DP CPU, 256KB

***Spare part*** SIMATIC DP, IM154-8 PN/DP CPU f. ET200 PRO, 256 KB work memory, Int. PROFINET interface, Int. PROFIBUS DP master/slave interface Degree of protection IP65/67, Micro Memory Card and Connection module required

6ES7154-8AB00-0AB0
07/28/2021
Technical data ET 200pro: IM 154-8FX PN/DP CPU, 1,5MB

SIMATIC DP, IM154-8FX PN/DP CPU f. ET200 PRO, 1.5 MB work memory, Int. PROFINET interface, Int. PROFIBUS DP master/slave interface Degree of protection IP65/67, Micro Memory Card and Connection module required

6ES7154-8FX00-0AB0
07/28/2021
Technical data ET 200pro: IM 154-8 PN/DP CPU, 384KB

SIMATIC DP, IM154-8 PN/DP CPU f. ET200 PRO, 384 KB work memory, Int. PROFINET interface, Int. PROFIBUS DP master/slave interface Degree of protection IP65/67, Micro Memory Card and Connection module required

6ES7154-8AB01-0AB0
07/28/2021
Technical data ET 200pro: IM 154-8F PN/DP CPU, 512KB

SIMATIC DP, IM154-8F PN/DP CPU f. ET200 PRO, 512 KB work memory, Int. PROFINET interface, Int. PROFIBUS DP master/slave interface Degree of protection IP65/67, Micro Memory Card and Connection module required

6ES7154-8FB01-0AB0
07/28/2021
Technical data ET 200pro: CPU 1516PRO-2 PN

SIMATIC DP, CPU 1516PRO-2 PN for ET 200pro, Central processing unit with Work memory 1 MB for program and 5 MB for data, 1st interface: PROFINET IRT with 3-port switch, 2nd interface: PROFINET RT, 10 ns bit performance, degree of protection: IP65/67, SIMATIC Memory Card required, Connection module required

6ES7516-2PN00-0AB0
05/12/2021
Technical data ET 200pro, CM CPU 2PN M12, 7/8"

SIMATIC DP, connection module for ET 200pro CPU 151xPRO-2 PN, 3x M12 and 2x 7/8" for 2xPROFINET

6ES7194-4AP00-0AA0
12/19/2020
Technical data ET 200pro, CM IM-CPU PN/DP M12 / 7/8"

SIMATIC DP, Connection modules f. ET200PRO CPU IM 154-8 PN/DP, 4xM12 and 2x 7/8", for PROFINET and PROFIBUS DP

6ES7194-4AN00-0AA0
12/19/2020
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit