1674
Entries
Filtered by
'
I/O systems
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data ET 200SP, AI 4XI 2-WIRE 4...20MA HART

SIMATIC ET 200SP, analog HART input module, AI 4XI 2-wire HART High Feature suitable for BU type A0, A1, color code CC03, channel diagnostics, 16-bit, +/-0.3%,

6ES7134-6TD00-0CA1
04/23/2019
Technical data ET 200MP, IM 155-5 PN ST

SIMATIC ET 200MP. PROFINET IO-DEVICE INTERFACEMODULE IM 155-5 PN ST FOR ET 200MP ELEKTRONIKMODULES; UP TO 12 IO-MODULES WITHOUT ADDITIONAL PS; UP TO 30 IO- MODULES WITH ADDITIONONAL PS SHARED DEVICE; MRP; IRT >=0.25MS; ISOCHRONICITY FW-UPDATE; I&M0...3; FSU WITH 500MS

6ES7155-5AA01-0AB0
04/23/2019
Technical data ET200eco, connecting Block, M12, 7/8"

SIMATIC DP, Connection block M12, 7/8" for ET 200ECO, 2x M12 and 2x 7/8", 2 rotary coding switches for PROFIBUS DP, Address setting

6ES7194-3AA00-0BA0
04/18/2019
Technical data SM326, F-DI 24 X DC24V, failsafe

SIMATIC S7, Digital input SM 326, F-DI 24x24 V DC, Fail-safe digital input for SIMATIC S7 F-systems with diagnostic alarm, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), 1x 40-pole

6ES7326-1BK02-0AB0
04/18/2019
Technical data ET 200AL, IM 157-1 PN

SIMATIC ET 200AL, PROFINET interface module IM 157-1 PN, Degree of protection IP67

6ES7157-1AB00-0AB0
04/18/2019
Technical data ET 200eco, BM143, 8DI/8DA, 1.3A

SIMATIC DP, Basic module BM 143 ET 200ECO: 8 DI/8 DO, 1.3A, 8xM12, Duplicate assignment, IP65/67, Connection block 6ES7194-3AA00-0.A0 order separately

6ES7143-3BH10-0XA0
04/18/2019
Technical data SM326, F-DO10XDC24V/2A PP, failsafe

SIMATIC S7, digital output SM 326, F-DO10x 24 V DC/2A PP, fail-safe digital output for SIMATIC S7F systems, with diagnostic alarm, LVV, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), 1x 40-pole

6ES7326-2BF10-0AB0
04/18/2019
Technical data ET200S, El-Mod., 2AO HF U, +/-10V, 1-5V

SIMATIC DP, Electronics module 2 AO U High Feature for ET 200S, 15 mm width, Cycle time per module: 0.5 ms, +/-10V; 15 bit+sign, 1.. 5V; 15 bit, Operational limit +/-0.07% with SF LED (group fault)

6ES7135-4LB02-0AB0
04/18/2019
Technical data TET200S, Terminating Module

SIMATIC DP, spare part Termination module for ET 200S

6ES7193-4JA00-0AA0
04/18/2019
Technical data ET 200eco, BM141, 16DI, 24V DC

SIMATIC DP, Basic module BM 141 ET 200ECO: 16 DI 24 V DC; 8xM12, Duplicate assignment, Degree of protection IP65/67; Connection block 6ES7194-3AA00-0.A0 separately order

6ES7141-3BH00-0XA0
04/18/2019
Technical data S7-1500, DI 32x24VDC HF

SIMATIC S7-1500, digital input module DI 32x24 V DC HF, 32 channels in groups of 16; Input delay 0.05..20 ms Input type 3 (IEC 61131); Diagnostics, hardware interrupts: Front connector (screw terminals or push-in) to be ordered separately

6ES7521-1BL00-0AB0
04/18/2019
Technical data ET200ISP, RESERVE MODULE

SIMATIC DP, reserve module for ET200iSP

6ES7138-7AA00-0AA0
04/18/2019
Technical data ET200IS, POWER SUPPLY MODULE

SIMATIC DP, power supply module for ET200iS

6ES7138-5EA00-0AA0
04/18/2019
Technical data 130MM TERMINAL MODULE

130 mm terminal module for ET200S High Feature Reversing starter with supply line connection

3RK1903-0AL00
04/18/2019
Technical data ET200 SP, BU with infeed 24V and 500V

Base unit for ET 200SP motor starter with infeed 24 V and 500 V including cover infeed bus

3RK1908-0AP00-0AP0
04/18/2019
Technical data ET 200SP, BU F-DI with infeed 500 V

Base unit with F-DI for ET 200SP motor starter with infeed 500 V including cover infeed bus

3RK1908-0AP00-0EP0
04/18/2019
Technical data ET200 SP, BU without infeed

Base unit for ET 200SP motor starter without infeed

3RK1908-0AP00-0DP0
04/18/2019
Technical data ET 200SP, BU F-DI without infeed

Base unit with F-DI for ET 200SP motor starter without infeed

3RK1908-0AP00-0FP0
04/18/2019
Technical data DP/DP Coupler

SIMATIC DP, DP/DP coupler Coupling module for connecting of two PROFIBUS DP networks redundant current infeed

6ES7158-0AD01-0XA0
04/18/2019
Technical data ET 200SP, D-O-L starter 0.9 - 3A HF

DOL starter Electronic switching Electronic overload protection up to 1.1 kW / 400 V; 0.9 A...3 A Option: 3DI/LC module PROFIenergy

3RK1308-0AC00-0CP0
04/18/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5