12
Entries
Filtered by
'
Digital input modules
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note Types of delivery PU of 1 and PU of 10 for SIMATIC ET 200SP I/O modules and BaseUnits

The current list of available I/O modules and BaseUnits which can be delivered as a pack of 10 as an alternative to a pack of 1 is supplied below.

03/08/2018
ID: 109481985
Product note Aternation of generations of ET 200SP digital modules of function classes Basic and Standard

The hardware of the ET 200SP digital modules of the Basic and Standard function classes has been revised to prepare for functional extensions.

11/22/2017
ID: 109751446
Product note SIPLUS extreme – temperature extension ET 200SP to -40 °C

The following products of the SIPLUS ET 200SP product family from the SIPLUS extreme product range are being released for operation at -40 °C without complying with the startup temperature of -25 °C.

07/25/2017
ID: 109749302
Product note Delivery Release for ET 200SP High Speed digital modules with enhanced module functions and firmware V2.0 for HS analog modules

A digital high speed input and a digital high speed output module, both with 3 operating modes, for the scalable SIMATIC ET 200SP I/O system have been released for delivery effective 04/2015. In addition, a functional expansion with firmware V2.0 is also available for the high speed analog modules.

04/22/2015
ID: 109475834
Product note Delivery Release for packaging units of 10 for selected modules of the scalable SIMATIC ET 200SP distributed I/O system

In addition to the individual packaging of the SIMATIC ET 200SP modules we are now also offering packaging units of 10 for some selected modules.

04/16/2015
ID: 109475495
Product note Additional Components and Functions of the SIMATIC ET 200SP Scalable Peripheral System released for delivery

  New I/O modules and additional functions for retrofitting via firmware update are now available for the Scalable Peripheral system SIMATIC ET 200SP. ...

04/22/2014
ID: 91174827
Product note Conversion tool (Siemens standard order number to Siemens SIPLUS extreme order number)

Conversion of Siemens standard order number to Siemens SIPLUS extreme order number is available  in the Conversion Tool updated monthly. ...

10/30/2013
ID: 74455262
Product note New Components for ET 200SP Released for Delivery (I/O Modules: analog high-speed modules, interface modules, power metering module) and accessories

New Components for ET 200SP Released for Delivery (I/O Modules: analog high-speed modules, interface modules, power metering module) and accessories

06/21/2013
ID: 74753619
Product note SIPLUS extreme - Delivery Release SIPLUS ET 200SP

As of 12/18/2012, SIPLUS ET 200SP products from the SIPLUS extreme product range are available for application in the extended temperature range and under corrosive ambient conditions. ...

02/06/2013
ID: 66867542
Product note New Components for the Scalable SIMATIC ET 200SP Distributed I/O System

      New I/O modules and system components for the Scalable Peripheral system SIMATIC ET 200SP are herewith released for delivery. ...

01/07/2013
ID: 67071821
Product note New SIMATIC ET 200SP Distributed I/O System Released for Delivery

    The new SIMATIC ET 200SP, the Scalable Peripheral system with decisively enhanced user friendliness is herewith released for delivery. ...

04/13/2012
ID: 59763875
Product note SIPLUS DP - New types for more severe temperature and atmospheric conditions

New DP modules from the SIPLUS extreme product range for more severe temperature and atmospheric conditions have been released for delivery. SIPLUS extreme is the product family with hardened and improved components on the basis of SIMATIC standard products. ...

01/23/2007
ID: 24441630