23
Entries
Filtered by
'
Digital input modules
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
...
Compare technical data
Technical data ET 200SP, DI 16X24VDC ST

*** Spare part *** SIMATIC ET 200SP, digital input module, DI 16X 24 V DC Standard, suitable for BU type A0, color code CC00, module diagnostics

6ES7131-6BH00-0BA0
06/18/2019
Technical data ET 200SP, DI 8x24VDC Basic

*** Spare part *** SIMATIC ET 200SP, digital input module, DI 8x 24 V DC Basic, packing quantity: 1 unit, suitable for BU type A0, color code CC01, module diagnostics

6ES7131-6BF00-0AA0
06/18/2019
Technical data ET 200SP, DI 8x24VDC Source BA

*** Spare part *** SIMATIC ET 200SP, digital input module, DI 8x 24 V DC Source Input BA suitable for BU type A0, color code CC02

6ES7131-6BF60-0AA0
06/18/2019
Technical data ET 200SP, DI 16x 24V DC ST, PU 1

SIMATIC ET 200SP, Digital input module, DI 16x 24V DC Standard, type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 1 Piece, fits to BU-type A0, Colour Code CC00, input delay time 0,05..20ms, diagnostics wire break, diagnostics supply voltage

6ES7131-6BH01-0BA0
06/18/2019
Technical data ET 200SP, DI 8x 24V DC SRC BA

SIMATIC ET 200SP, Digital input module, DI 8x 24V DC SRC BA, type 1 (IEC 61131), source Input (NPN, M-reading) Packing unit: 1 piece, fits to BU-type A0, Colour Code CC02, input delay time 0,05..20ms, module diagnostics for: supply voltage

6ES7131-6BF61-0AA0
06/18/2019
Technical data ET 200SP, DI 8x24VDC HF, PU 1

SIMATIC ET 200SP, digital input module, DI 8x 24 V DC High Feature, input type 3 (IEC 61131), sink input, (PNP, sink input) Packing unit: 1 unit, suitable for BU type A0, color code CC01, input delay 0.05..20 ms; Channel diagnostics for: Encoder power supply short circuit, wire break, supply voltage, channel fault LED

6ES7131-6BF00-0CA0
06/18/2019
Technical data ET 200SP, DI 8x 24V DC Basic, PU 1

SIMATIC ET 200SP, Digital input module, DI 8x 24V DC Basic, type 2 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 1 piece, fits to BU-type A0, Colour Code CC01, input delay time 0,05..20ms, module diagnostics for: supply voltage

6ES7131-6BF01-0AA0
06/18/2019
Technical data ET 200SP, DI 8x24VDC ST

***spare part*** SIMATIC ET 200SP, digital input module, DI 8x 24 V DC Standard, suitable for BU type A0, Color code CC01, Module diagnostics

6ES7131-6BF00-0BA0
06/18/2019
Technical data ET 200SP, DI 8x24VDC High Speed

SIMATIC ET 200SP, digital input module, DI 8x 24 V DC High Speed, Pack quantity: 1 unit, three alternative operating modes: DI, Oversampling, 4x counters, suitable for BU type A0, Color code CC01

6ES7131-6BF00-0DA0
06/18/2019
Technical data ET 200SP, DI 8x 24V DC ST, PU 1

SIMATIC ET 200SP, Digital input module, DI 8x 24V DC Standard, type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 1 piece, fits to BU-type A0, Colour Code CC01, input delay time 0,05..20ms, module diagnostics for: short-circuit of sensor supply, wire break, supply voltage

6ES7131-6BF01-0BA0
06/18/2019
Technical data ET 200SP, DI 8xNAMUR HF

SIMATIC ET 200SP, digital input module, DI 8x NAMUR High Feature, suitable for BU type A0, Color code CC01, channel diagnostics

6ES7131-6TF00-0CA0
06/16/2019
Technical data SIPLUS ET 200SP DI 8x24VDC ST

***Spare Part*** ***Spare PART*** SIPLUS ET 200SP, digital input module, DI 8x 24 V DC Standard, -40...+70°C start up -25°C with conformal coating based on 6ES7131-6BF00-0BA0 . suitable for BU type A0, Color code CC01, Module diagnostics

6AG1131-6BF00-7BA0
06/16/2019
Technical data ET 200SP, DI 8x 24VAC..48VUC BA, PU 1

SIMATIC ET 200SP, digital input module, DI 8x 24 V AC..48 V UC Basic, packing quantity: 1 unit, suitable for BU type U0, color code CC20, module diagnostics

6ES7131-6CF00-0AU0
06/16/2019
Technical data ET 200SP, DI 4x 120..230VvAC ST

SIMATIC ET 200SP, Digital input module, DI 4x 120..230V AC Standard, type 3 (IEC 61131), Packing unit: 1 piece, fits to BU-type B1, Colour Code CC41, module diagnostics

6ES7131-6FD01-0BB1
06/16/2019
Technical data ET 200SP, DI 16x 24V DC ST, PU 10

SIMATIC ET 200SP, Digital input module, DI 16x 24V DC Standard, type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 10 Pieces, fits to BU-type A0, Colour Code CC00, input delay time 0,05..20ms, diagnostics wire break, diagnostics supply voltage

6ES7131-6BH01-2BA0
06/15/2019
Technical data ET 200SP, DI 8x 24V DC ST, PU 10

SIMATIC ET 200SP, Digital input module, DI 8x 24V DC Standard, type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 10 pieces, fits to BU-type A0, Colour Code CC01, input delay time 0,05..20ms, module diagnostics for: short-circuit of sensor supply, wire break, supply voltage

6ES7131-6BF01-2BA0
06/15/2019
Technical data ET 200SP, DI 8x 24V DC Basic, PU 10

SIMATIC ET 200SP, Digital input module, DI 8x 24V DC Basic, type 2 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 10 pieces, fits to BU-type A0, Colour Code CC01, input delay time 0,05..20ms, module diagnostics for: supply voltage

6ES7131-6BF01-2AA0
06/15/2019
Technical data SIPLUS ET 200SP DI 16x24VDC ST

***Spare part*** SIPLUS ET 200SP, digital input module, DI 16 24 V DC Standard, -40°C to +70°C with conformal coating based on 6ES7131-6BH00-0BA0. Suitable for BU type A0, color code CC00, module diagnostics

6AG1131-6BH00-7BA0
06/12/2019
Technical data ET 200SP, DI 8x24VDC Basic, PU 10

SIMATIC ET 200SP, digital input module, DI 8x 24 V DC Basic, Pack quantity: 10 units, suitable for BU type A0, Color code CC01, Module diagnostics

6ES7131-6BF00-2AA0
06/07/2019
Technical data ET 200SP, DI 16X24VDC ST, PU 10

SIMATIC ET 200SP, digital input module, DI 16X 24 V DC Standard, Pack quantity: 10 units, suitable for BU type A0, Color code CC00, Module diagnostics

6ES7131-6BH00-2BA0
06/07/2019
 
Entries per page: 20 50 100
...
1
2