444
Entries
Filtered by
'
ET 200S
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data ET200S, IM151-3 PN HF Interfacemodule

SIMATIC DP, Interface module IM 151-3 PN HF for ET 200S Transmission rate 100 Mbit/s max. 63 I/O modules up to 2 m width can be connected; 2x bus connections via RJ45 incl. termination module

6ES7151-3BA23-0AB0
06/19/2019
Technical data ET200S, El-Mod., 2AI Std U, +/-10V,1-5V

SIMATIC DP, Electronics module for ET 200S, 2 AI Standard U 15 mm width, +/-10V; 13 bit+sign +/-5 V; 12 bit+sign, 1..5 V; 12-bit Cycle time 65 ms/channel with SF LED (group fault)

6ES7134-4FB01-0AB0
06/19/2019
Technical data ET200S, Term.-Mod. TM-E15C26-A1, 5pcs.

SIMATIC DP, 5 universal terminal modules TM-E15C26-A1 for ET 200S for electronic modules 15 mm width, Spring-type terminals, 2x6 terminal connections with terminal access to AUX1, AUX1 continuous 5 units per packing unit

6ES7193-4CA50-0AA0
06/19/2019
Technical data ET200S, Term.-Mod. TM-E15S24-01, 5pcs

SIMATIC DP, 5 terminal modules TM-E15S24-01 for ET 200S for electronic modules 15 mm width, Screw terminals, 2x4 terminal connections without terminal access to AUX1, AUX1 continuous 5 units per packing unit

6ES7193-4CB20-0AA0
06/19/2019
Technical data ET200S, Term.-Mod. TM-E30C46-A1

SIMATIC DP, Terminal module TM-E30C46-A1 for ET 200S for electronic modules 30 mm overall width, spring-type terminals 4x 6 terminal connections with terminal access to AUX1, AUX1 continuous

6ES7193-4CF50-0AA0
06/19/2019
Technical data ET200S, Term.-Mod. TM-E30C44-01

SIMATIC DP, 1 terminal module TM-E30C44-01 for ET 200S for electronic modules 30 mm overall width, spring-type terminals 4x 4 terminal connections without terminal access to AUX1, AUX1 continuous

6ES7193-4CG30-0AA0
06/19/2019
Technical data ET200S, Term.-Mod. TM-E30S46-A1

SIMATIC DP, Terminal module TM-E30S46-A1 for ET 200S for electronic modules 30 mm overall width, Screw terminals, 4x 6 terminal connections with terminal access to AUX1, AUX1 continuous

6ES7193-4CF40-0AA0
06/19/2019
Technical data ET200S, Term.-Mod. TM-E15C24-01, 5pcs

SIMATIC DP, 5 terminal modules TM-E15C24-01 for ET 200S for electronic modules 15 mm width, spring-type terminals 2x4 terminal connections without terminal access to AUX1, AUX1 continuous 5 units per packing unit

6ES7193-4CB30-0AA0
06/19/2019
Technical data ET200S, EL-MOD., 4 F-DO, DC 24V/2A

SIMATIC DP, ELECTRON. MODULE F. ET200S, 4 F-DO PROFISAFE, DC 24V/2A, 30 MM WIDTH UP TO CATEGORY 4 (EN954-1) ALSO USEABLE IN PROFINET- NETWORKS WITH IM151-3 HF

6ES7138-4FB02-0AB0
06/19/2019
Technical data ET200S, Power Module PM-E, 24V DC

SIMATIC DP, PM-E power modules for ET 200S; 24 V DC with diagnostics

6ES7138-4CA01-0AA0
06/19/2019
Technical data SIMATIC DP, ELECTRONIC MODULE

SIMATIC DP, ELECTRONIC MODULE FOR ET 200S, 2 AO U, 15 MM WIDTH, +/-10 V; 13 BIT + SIGN, 1..5V; 12BIT, CYCLE TIME< 1 MS WITH LED SF (GROUP FAULT)

6ES7135-4FB00-0AB0
06/19/2019
Technical data ET200S, El-Mod., 1 Count 5V/500KHz

SIMATIC DP, Electronics module for ET 200S, 1 count 5 V/500 kHz connection of RS422 incremental encoders, operating modes: Measure, Count, 30 mm installation width, 1-channel with clock synchronization

6ES7138-4DE02-0AB0
06/19/2019
Technical data ET200S, El-Mod., 2RO. DC24VAC230V,5A,5PC

SIMATIC DP, 5 electronic modules for ET 200S, 2 DO relay 24 V DC-230 V AC/5 A, 15 mm width, Substitute value output with LED SF (group fault) 5 units per packing unit

6ES7132-4HB01-0AB0
06/19/2019
Technical data ET200S, IM151-1 Std, 12MBit/s

SIMATIC DP, Interface module IM 151-1 Standard for ET 200S; incl. termination module Data volume of 244 bytes each for inputs and outputs; max. 63 I/O modules PROFIBUS DP V0 and V1 up to 2 m width can be connected; Bus connection via 9-pin D-sub

6ES7151-1AA06-0AB0
06/19/2019
Technical data ET200S, El-Mod., 2AI TC, +/-80MV, 15Bit

SIMATIC DP, Electronics module for ET 200S, 2 AI TC Standard; 15 mm width, 15 bit+sign +/-80 mV; Characteristic linearization for thermocouples of the types: B, E, J, K, L, N, R, S, T Cycle time 65 ms/channel with SF LED (group fault)

6ES7134-4JB01-0AB0
06/19/2019
Technical data ET200S, El-Mod., Counter 100KHz, 24V DC

SIMATIC DP, Electronics module for ET 200S, 1 count 24 V/100 kHz 15 mm installation width, operating modes: Count, Measure, (cycle duration measurement, high-resolution) with clock synchronization

6ES7138-4DA04-0AB0
06/19/2019
Technical data SIPLUS ET200S EM ET 1SI

SIPLUS ET 200S EM 1SI -25...+70 °C with conformal coating based on 6ES7138-4DF01-0AB0

6AG1138-4DF01-7AB0
06/19/2019
Technical data ET200S, EL-MOD., 4DO ST,DC24V, 0.5A,5PCS

SIMATIC DP, 5 ELECTRON. MODULES FOR ET 200S, 4 DO STANDARD DC 24V/0.5A, 15 MM WIDTH, 5 PIECES PER PACKAGING UNIT

6ES7132-4BD01-0AA0
06/19/2019
Technical data ET200S, El-Mod., 1SSI 25Bit/1MHz

SIMATIC DP, Electronics module for ET 200S, 1 SSI 25 bit/1 MHz 15 mm width, Module for connection of absolute value encoders with SSI Synchronous Serial Interface with DI and comparison value with clock synchronization

6ES7138-4DB03-0AB0
06/19/2019
Technical data ET200S, El-Mod.,1SI,RS232/422/485 Modbus

SIMATIC DP, Electronics module for ET 200S, 1 SI serial interface 1-channel, 15 mm width, RS232/422, 485 MODBUS/USS

6ES7138-4DF11-0AB0
06/19/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5