×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • e-mail on update
32
Entries
Filtered by
'
Interface modules without CPU
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
...
Compare technical data
Technical data ET200S Compact, 16DI/16DO Std, DC24V

*** spare part *** ET 200S Compact, 16 DI/16 DQ STD 24 V DC, 3 ms,; 24 V DC, 0.5 A expandable by up to 12 modules of the ET 200S (no F modules) electronics block

6ES7151-1CA00-3BL0
10/03/2021
Technical data ET200S Compact, 32DI Std, DC24V, 3ms

*** spare part *** ET 200S Compact, 32DI STD, 24 V DC, 3 ms, expandable by up to 12 modules of the ET 200S (no F modules) electronics block

6ES7151-1CA00-1BL0
10/03/2021
Technical data ET200S, Interface Module IM151-3 PN FO

SIMATIC DP, interface module IM 151-3 PN FO for ET 200S, 2 PROFINET FOC interfaces, integrated 2-port switch, max. 63 I/O modules, PROFIsafe modules can be used, max. 2 m station width, incl. termination module

6ES7151-3BB23-0AB0
04/17/2021
Technical data ET200S, IM151-1 Std, 12MBit/s

*** spare part *** SIMATIC DP, interface module IM 151-1 Standard for ET 200S; incl. termination module data volume of 244 bytes each for inputs and outputs; max. 63 I/O modules PROFIBUS DP V0 and V1 up to 2 m width can be connected; bus connection via 9-pin D-sub

6ES7151-1AA06-0AB0
03/11/2021
Technical data ET200S, IM151-1 Basic, 12MBit/s

*** spare part *** SIMATIC DP, interface module IM 151-1 Basic for ET 200S; transmission rate up to 12 Mbit/s; max. 12 power, electronic or motor starter modules (no F modules) can be connected; bus connection via 9-pin D-sub including termination module

6ES7151-1CA00-0AB0
03/11/2021
Technical data ET200S, IM151-3 PN HS Interfacemodule

*** spare part *** SIMATIC DP, interface module IM 151-3 PN HS for ET 200S transmission rate 100 Mbit/s max. 32 I/O modules up to 2 m width can be connected; 2x bus connections via RJ45 incl. termination module

6ES7151-3BA60-0AB0
02/25/2021
Technical data ET200S, IM151-3 PN ST Interfacemodule

*** spare part *** SIMATIC DP, interface module IM 151-3 PN ST for ET 200S transfer rate 100 Mbps max. 63 power, electronic or motor starter modules up to 2 m width can be connected; 2x bus connections via RJ45 incl. termination module

6ES7151-3AA23-0AB0
02/25/2021
Technical data ET200S, IM151-3 PN HF Interfacemodule

SIMATIC DP, Interface module IM 151-3 PN HF for ET 200S Transmission rate 100 Mbit/s max. 63 I/O modules up to 2 m width can be connected; 2x bus connections via RJ45 incl. termination module

6ES7151-3BA23-0AB0
02/25/2021
Technical data ET200S, Interface Module IM151-1 FO

*** spare part *** SIMATIC DP, Interface module IM 151-1 FO for ET 200S; Transmission rate to 12 Mbit/s; Data volume of 244 bytes each for inputs and outputs; max. 63 power, electronic or motor starter modules can be connected; bus connection via integr. FOC incl. termination module

6ES7151-1AB05-0AB0
01/16/2021
Technical data TET200S, Terminating Module

SIMATIC DP, spare part Termination module for ET 200S

6ES7193-4JA00-0AA0
12/18/2020
Technical data ET200S, Interf.Mod. IM151-1 HF, 12MBit/s

SIMATIC DP, Interface module IM151-1 High Feature f. ET200S; Transmission rate to 12 Mbit/s; data volume 244 bytes each for I/O max. 63 modules can be connected; isochronous mode Bus connection via 9-pin D-sub incl. termination module

6ES7151-1BA02-0AB0
12/18/2020
Technical data ET200S, INTERF. MOD. IM151-1 HF,12MBIT/S

SIMATIC DP, INTERFACE MODULE IM151-1 HIGH FEATURE F. ET200S; TRANSMISS. RATE UP TO 12MBIT/S; DATA VOLUMEN 244 BYTE FOR I/O, MAX. 63 MODULES CONNECTABLE; ISOCHRONE MODE, BUS INTERFACING VIA 9-WAY SUB-D CONNECTOR, INCL. TERMINATING MODULE

6ES7151-1BA01-0AB0
12/10/2020
Technical data ET200S, IM151-1 Std, 12MBit/s

***Spare part*** SIMATIC DP, Interface module IM 151-1 Standard for ET 200S; incl. termination module Data volume of 244 bytes each for inputs and outputs; max. 63 I/O modules PROFIBUS DP V0 and V1 up to 2 m width can be connected; Bus connection via 9-pin D-sub

6ES7151-1AA05-0AB0
12/10/2020
Technical data ET200S, IM151-1 STD, 12MBIT/S

*** SPARE PART*** SIMATIC DP, INTERFACE MODULE IM151-1 STANDARD FOR ET200S; TRANSMISS. RATE UP TO 12MBIT/S; DATA VOLUME 128BYTE FOR EACH INPUT AND OUTPUT; MAX. OF 63 POWER, ELECTR. OR MOTOR STARTER MODULES UP TO 2M WIDTH CONNECTABLE; BUS INTERFACING VIA 9-WAY SUB-D INCL. TERMINATING MODULE

6ES7151-1AA03-0AB0
12/10/2020
Technical data SIMATIC DP, INTERFACE MODULE

SIMATIC DP, INTERFACE MODULE IM151-1 FO FOR ET200S; TRANSMISS. RATE UP TO 12MBIT/S; DATA VOLUME 128 BYTE FOR EACH INPUT AND OUTPUT; MAX. OF 63 POWER, ELECTR. OR MOTOR STARTER MODULES CONNECTABLE; BUS INTERFACING VIA INTEGR. FO INTERFACE INCL. TERMINATING MODULE

6ES7151-1AB01-0AB0
12/10/2020
Technical data ET200S, INTERF.MOD. IM151-1 HF, 12MBIT/S

SIMATIC DP, INTERFACE MODULE IM151-1 HIGH FEATURE F. ET200S; TRANSMISS. RATE UP TO 12MBIT/S; DATA VOLUMEN 244 BYTE FOR I/O, MAX. 63 MODULES CONNECTABLE; ISOCHRONE MODE, BUS INTERFACING VIA 9-WAY SUB-D CONNECTOR, INCL. TERMINATING MODULE

6ES7151-1BA00-0AB0
12/10/2020
Technical data ET200S, IM151-1 STD, 12MBIT/S

*** SPARE PART*** SIMATIC DP, INTERFACE MODULE IM151-1 STANDARD FOR ET200S; INCL. TERMINATING MODULE DATA VOLUME 244BYTE FOR EACH INPUT AND OUTPUT; MAX. OF 63 PERIPHERIEMODULES PROFIBUS DP V0 AND V1 UP TO 2M WIDTH CONNECTABLE; BUS INTERFACING VIA 9-WAY SUB-D

6ES7151-1AA04-0AB0
12/09/2020
Technical data ET200S, INTERFACE MODULE IM151-3 PN HF

SIMATIC DP, INTERFACE MODULE IM151-3 PROFINET HIGH FEATURE; FOR ET 200S TRANSMISS. RATE UP TO 100MBIT/S MAX. OF 63 PERIPHERAL MODULES UP TO 2M WIDTH CONNECTABLE; 2 X BUS INTERFACING VIA RJ45 INCL. TERMINATING MODULE

6ES7151-3BA20-0AB0
11/28/2020
Technical data ET200S,INTERFACE MOD. IM151-1FO,12MBIT/S

*** SPARE PART*** SIMATIC DP, INTERFACE MODULE IM151-1 FO FOR ET200S; TRANSMISS. RATE UP TO 12MBIT/S; DATA VOLUME 128 BYTE FOR EACH INPUT AND OUTPUT; MAX. OF 63 POWER, ELECTR. OR MOTOR STARTER MODULES CONNECTABLE; BUS INTERFACING VIA INTEGR. FO INTERFACE INCL. TERMINATING MODULE

6ES7151-1AB02-0AB0
11/28/2020
Technical data ET200S, INTERFACE MODULE IM151-3 PN FO

SIMATIC DP, INTERFACE MODULE IM151-3 PN FO FOR ET 200S 2 PROFINET FO INTERFACES INTEGRATED 2-PORT SWITCH MAX. OF 63 PERIPHERAL MODULES USABLE FOR PROFISAFE MODULES MAX. 2M STATION WIDTH INCL. TERMINATING MODULE

6ES7151-3BB22-0AB0
11/28/2020
 
Entries per page: 20 50 100
...
1
2
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit