177
Entries
Filtered by
'
ET 200pro
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data ET200PRO, Mod. Carrier, narrow, L:500mm

SIMATIC DP, Module rack slim design for IO module ET 200 PRO, Length 500 mm

6ES7194-4GA00-0AA0
06/14/2019
Technical data ET 200pro, EM 4 AI-TC HF

SIMATIC DP, Electronics module f. ET200 PRO, 4 AI TC High Feature, TC type B, E, J, K, L, N, R, S,T Voltage +/-80 mV, Channel diagnostics, incl. bus module, Connection module IO 6ES7194-4..00-0AA0 order separately

6ES7144-4PF00-0AB0
06/14/2019
Technical data ET200PRO, El-Mod., 8/16 F-DI 24V DC

SIMATIC DP, ET200 PRO Fail-safe electronic module 8/16 F-DI 24 V DC PROFIsafe, 90 mm overall width, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849)

6ES7148-4FA00-0AB0
06/14/2019
Technical data ET 200pro, IM 154-1 DP

SIMATIC DP, PROFIBUS DP Interface module IM 154-1 DP for ET 200 PRO incl. termination module, connection module in 6ES7194-4A.00-0AA0 order separately

6ES7154-1AA01-0AB0
06/14/2019
Technical data ET 200pro,CM IO 12 x M12

SIMATIC DP, ET 200 PRO Connection module for the fail-safe electronic module 4/8 F-DI/4 F-DO 24 V DC/2A

6ES7194-4DC00-0AA0
06/13/2019
Technical data ET 200pro,CM IO 8 x M12

SIMATIC DP, Connection module for Digital electronic modules ET 200 PRO, 8xM12

6ES7194-4CB00-0AA0
06/16/2019
Technical data ET200PRO, Mod. Carrier, narrow, L:1000mm

SIMATIC DP, Module rack slim design for IO module ET 200 PRO, Length 1000 mm, new drilling template

6ES7194-4GA60-0AA0
06/13/2019
Technical data ET 200pro, EM 8DO DC24V/0.5A

SIMATIC DP, Electronic modules for ET 200 PRO 8 DO 24 V DC, 0.5 A Module diagnostics; incl. bus module, Connection module IO 6ES7194-4..00-0AA0 order separately

6ES7142-4BF00-0AA0
06/16/2019
Technical data ET 200pro, PM-E 24V DC

SIMATIC DP, Power module for Electronic modules ET 200 PRO PM-E, 24 V DC, incl. bus module, connection module PM-E 6ES7194-4B.00-0AA0 order separately

6ES7148-4CA00-0AA0
06/13/2019
Technical data ET 200pro, EM 8DI 24V DC

SIMATIC DP, Electronic module for ET 200 PRO 8 DI 24 V DC, Module diagnostics; incl. bus module, Connection module IO 6ES7194-4..00-0AA0 order separately

6ES7141-4BF00-0AA0
06/16/2019
Technical data FREQUENCY CONV. SIMATIC ET 200PRO FC-

SIMATIC frequency converter ET 200PRO FC-2 with Safety Integrated STO 380-480 V 3 AC+10/-10% 47-63Hz Output 1.1 kW (0...+55 °C) Output 1.5 kW (0...+45 °C) Overload 150% 60s, 200% 3S Energy recovery with brake control 180 V DC with EMC filter (Class A) Module width 155 mm

6SL3514-1KE13-5AE0
06/17/2019
Technical data ET 200pro, IM 154-4 PN HF

***Spare part*** SIMATIC DP, PROFINET Interface module IM 154-4 PN, High Feature for ET 200 PRO, M12/7/8", 2x M12 and 1x 7/8", Integrated switch, incl. termination module, Micro Memory Card required

6ES7154-4AB00-0AB0
06/13/2019
Technical data ET200PRO,El-Mod,4/8 F-DI/4 F-DO 24VDC/2A

SIMATIC DP, ET200 PRO Fail-safe electronic module 4/8 F-DI/4 F-DO 24 V DC/2A PROFIsafe, 90 mm overall width, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849)

6ES7148-4FC00-0AB0
06/16/2019
Technical data ET 200pro,CM IO 2 x M12

SIMATIC DP, ET 200 PRO Connection module for the fail-safe electronic module F-switch PROFIsafe

6ES7194-4DA00-0AA0
06/13/2019
Technical data ET 200pro, EM 4AI-I HF

SIMATIC DP, Electronic module for ET 200 PRO 4 AI I High Feature, +-20 mA; 0...20 mA; 4-20mA; Channel diagnostics; incl. bus module, Connection module IO 6ES7194-4..00-0AA0 order separately

6ES7144-4GF01-0AB0
06/12/2019
Technical data ET200PRO,El-Mod, F-Switch PROFIsafe

SIMATIC DP, ET200 PRO Fail-safe electronic module F-switch PROFIsafe, 3 fail-safe PP-switching outputs for safe switching of the backplane busbars (2L +, F0, F1), 2 fail-safe digital inputs, 45mm, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849)

6ES7148-4FS00-0AB0
06/12/2019
Technical data ET 200pro, IM154-2 DP HF

SIMATIC DP, PROFIBUS DP Interface module IM 154-2 High Feature for ET 200 PRO incl. termination module, connection module in 6ES7194-4A.00-0AA0 order separately

6ES7154-2AA01-0AB0
06/12/2019
Technical data ET 200pro, CM CPU 2PN M12, 7/8"

SIMATIC DP, Connection modules for ET 200pro CPU 1516PRO-2 PN, 3xM12 and 2x7/8" for 2xPROFINET

6ES7194-4AP00-0AA0
06/12/2019
Technical data ET 200pro, CM IM PN M12 7/8"

SIMATIC DP, Connection module for PROFINET interface module, ET 200 PRO; M12/7/8", 2x M12 and 2x 7/8"

6ES7194-4AJ00-0AA0
06/11/2019
Technical data ET 200pro, IM 154-4 PN HF

SIMATIC DP, PROFINET Interface module IM 154-4 PN, High Feature for ET 200 PRO, Integrated switch, incl. termination module, connection module in PN 6ES7194-4A.00-0AA0 order separately

6ES7154-4AB10-0AB0
06/16/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5