12
Entries
Filtered by
'
ET 200eco PN
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note TIA Selection Tool – quick, easy, smart

The TIA Selection Tool assists users with quick and easy, error-free device selection and configuration in all their automation projects. To ensure that you get the best out of our portfolio.

05/28/2019
ID: 109767888
(0)
Product note Delivery release of the failsafe compact module SIMATIC ET 200eco PN F-DI 8 x 24 VDC, 4xM12 / F-DQ 3 x 24 VDC/2.0A PM, 3xM12

With the introduction of the fail-safe module ET 200eco PN F-DI 8 x 24 VDC, 4xM12 / F-DQ 3 x 24 VDC/2.0A PM, 3xM12 (6ES7146-6FF00-0AB0), we extend the portfolio of the current ET 200eco PN module. The module is available for delivery with immediate effect.

For products: 6ES7146-6FF00-0AB0
10/01/2018
ID: 109760392
(1)
Product note Expansion of the configuration options for IO-Link Master ET200pro and ET200ecoPN

IO-Link Master ET200pro and ET200ecoPN can now be configured even without an S7-PCT.

For products: 6ES7147-4JD00-0AB0, 6ES7148-6JD00-0AB0
03/22/2018
ID: 109756595
(1)
Product note Sales and delivery release IO-Link Master for ET 200ecoPN

With immediate effect, the IO-Link Master 4IO-L, 4 X M12 for the decentralized peripheral system ET 200ecoPN has been released for delivery. This IO-Link Master corresponds to the IO-Link Specification V1.1 and is equipped with four ports according to type Class B.

For products: 6ES7148-6JD00-0AB0
08/18/2016
ID: 109738478
(0)
Product note ET 200ecoPN: Installation in Hazarous Areas of Zone 2 / Zone 22

The compact modules of the SIMATIC ET 200ecoPN system have been approved for use (installation) in hazardous areas of Zone 2 / Zone 22.. ...

09/16/2013
ID: 78300638
(0)
Product note ET 200ecoPN: Additional Compact Module Released for Delivery (8 AI RTD/TC) and Extension of the Permitted Ambient Conditions to -40°C for most Modules

An additional compact module for the ET200eco PN robust block I/O system has been released for delivery. The range of modules has been supplemented by a 8 AI RTD/TC module. Furthermore, the permitted ambient temperature range for most of the ET 200ecoPN modules has been increased to -40°C. ...

For products: 6ES7144-6KD50-0AB0
08/24/2012
ID: 62964441
(0)
Product note ET200ecoPN: Upgrade to Firmware Version V7.0.0

In isolated cases the ET200ecoPN electronic modules with firmware version lower than V7.0.0 can show a corruption of the user data. The firmware download V7.0.0 is available to correct this problem. ...

07/22/2011
ID: 51339614
(0)
Product note ET200ecoPN: Release of PROFINET Stage V7.0

With immediate effect, the PROFINET Stage V7.0 is released for the majority of ET200ecoPN modules. The order no.’s and hardware releases of the ET200ecoPN modules remain unchanged. The firmware version has been incremented to V7.0 and is compatible with the predecessor version. ...

11/07/2010
ID: 46203078
(0)
Product note ET200eco PN: Wiring Instructions for IO-Link Master

Supplementary to the wiring instructions in the user manual for SIMATIC ET 200eco PN Distributed I/O, please ensure that the supply voltage 2L+ of the IO-Link master module is always connected. ...

For products: 6ES7148-6JA00-0AB0
08/05/2010
ID: 44037573
(0)
Product note ET200eco PN: Additional Compact Modules Released for Delivery

Additional compact modules are now available for the new ET200eco PN robust block I/O system with IP67 degree of protection. The range of ET200eco PN modules has been widened by a parametrizable DIO module and a IO-Link master. In addition, a PD DC24V voltage distributor is herewith released for ...

07/09/2009
ID: 37185764
(0)
Product note ET200eco PN: Delivery Release of Additional Compact Modules for New Distributed I/O System with IP67 Degree of Protection

Additional compact modules are now available for the new ET200eco PN robust block I/O system with IP67 degree of protection. The new ET200eco PN modules are one analog input, one analog output and one digital output module with 2A. ...

05/04/2009
ID: 35934049
(1)
Product note Sales and Delivery Release for New ET200eco PN Distributed I/O System with IP67 Degree of Protection

The new ET200eco PN is a very robust block I/O system in IP67 degree of protection. ET200eco PN permits the connection of digital signals to PROFINET.  A matched range of seven modules with digital I/Os is available for integration in PROFINET applications. ...

11/27/2008
ID: 32755863