87
Entries
Filtered by
'
ET 200AL
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data M8 Connector ET-Connection

M8 connector for ET connection, 4-pole, shielded

6ES7194-2AB00-0AA0
11/13/2019
Technical data ET 200AL, DIQ 4+DQ 4x24VDC/0,5A, 8xM8

SIMATIC ET 200AL, DIQ 4+DQ 4x 24 V DC/0.5 A, 8XM8, Degree of protection IP67

6ES7143-5BF00-0BA0
11/13/2019
Technical data ET 200AL, AI 4xU/I/RTD, 4xM12

SIMATIC ET 200AL, AI 4XU/I/RTD, 4x M12, Degree of protection IP67

6ES7144-5KD00-0BA0
11/13/2019
Technical data ET 200AL, IM 157-1 PN

SIMATIC ET 200AL, PROFINET interface module IM 157-1 PN, Degree of protection IP67

6ES7157-1AB00-0AB0
11/13/2019
Technical data M8 Power Connector, Socket

M8 power connector, Socket insert 4-pole

6ES7194-2AC00-0AA0
11/13/2019
Technical data ET 200AL, DIQ 16x24VDC/0,5A, 8xM12

SIMATIC ET 200AL, DIQ 16x24 V DC/0.5 A, 8xM12, Degree of protection IP67

6ES7143-5AH00-0BA0
11/13/2019
Technical data ET 200AL, DI 8x24VDC, 8xM8

SIMATIC ET 200AL, DI 8x 24 V DC, 8XM8, Degree of protection IP67

6ES7141-5BF00-0BA0
11/12/2019
Technical data ET 200AL, AQ 4xU/I, 4xM12

SIMATIC ET 200AL, AQ 4xU/I, 4xM12, Degree of protection IP67

6ES7145-5ND00-0BA0
11/11/2019
Technical data ET 200AL, DQ 8x24VDC/2A, 8xM12

SIMATIC ET 200AL, DQ 8x 24 V DC/2 A, 8x M12, Degree of protection IP67

6ES7142-5AF00-0BA0
11/11/2019
Technical data ET 200AL, DI 16x24VDC, 8xM12

SIMATIC ET 200AL, DI 16x 24 V DC, 8x M12, Degree of protection IP67

6ES7141-5AH00-0BA0
11/11/2019
Technical data M8 Power Connector

M8 power connector, Male contact insert, 4-pole

6ES7194-2AA00-0AA0
11/11/2019
Technical data Bus Cable ET-Connection, 10m

bus cable for ET connection M8, PUR cable assembled on both ends with 2x M8 connectors, 4-pole, shielded length 10 m

6ES7194-2MN10-0AA0
11/11/2019
Technical data Connecting Cable ET-Connection, 0,3m

bus cable for ET connection M8, assembled on both ends with 2x M8 connectors, 4-pole, shielded length 0.3 m

6ES7194-2LH03-0AA0
11/08/2019
Technical data ET 200AL, DI 8x24VDC, 4xM12

SIMATIC ET 200AL, DI 8x 24 V DC, 4x M12, Degree of protection IP67

6ES7141-5AF00-0BA0
11/08/2019
Technical data ET 200AL, cm 4x IO-Link, 4xM12

SIMATIC ET 200AL, CM 4x IO-Link, 4x M12, Degree of protection IP67

6ES7147-5JD00-0BA0
11/08/2019
Technical data Connecting Cable ET-Connection, 0,19m

bus cable for ET connection M8, assembled on both ends with 2x M8 connectors, 4-pole, shielded length 0.19 m

6ES7194-2LH02-0AA0
11/08/2019
Technical data Power Cable M8, 2,0M

Power cable M8, single-sided assembled with M8 socket, 4-pole, Length 2.0 m

6ES7194-2LH20-1AC0
11/08/2019
Technical data Power Cable M8, 10m

Power cable M8, single-sided assembled with M8 socket, 4-pole, length 10 m

6ES7194-2LN10-1AC0
11/08/2019
Technical data Bus Cable ET-Connection, 10m

bus cable for ET connection M8, Pre-assembled at one end with 1x M8 connector, 4-pole, shielded length 10 m

6ES7194-2LN10-0AC0
11/08/2019
Technical data Connecting Cable ET-Connection, 1,0M

bus cable for ET connection M8, assembled on both ends with 2x M8 connectors, 4-pole, shielded Length 1.0 m

6ES7194-2LH10-0AA0
11/08/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5