43
Entries
Filtered by
'
PN/PN Coupler
'
 
Entries per page: 20 50 100
...
1
2
3
...
Manual SIMATIC Bus couplers Product information on the PN/PN Coupler V4.2 and higher

05/2019, Product Information, A5E45871775-AB

For products: 6ES7158-3AD10-0XA0
05/21/2019
ID: 109762629
(1)
FAQ Which IO controllers and IO devices support the following functions in STEP 7 (TIA Portal): IRT, prioritized startup, MRP, MRPD, PROFIenergy, Shared device, MSI/MSO, I device, clock-synchronized mode and option handling?

An overview shows which PROFINET functions you can configure in STEP 7 (TIA Portal) for the PROFINET IO controllers and IO devices.

04/23/2019
ID: 102325771
(9)
Certificate For use in hazardous locations, FM, FM

FM Approvals Certificate of Compliance, Harzardous (Classified) Location Electrical Equipment for SIMATIC ET 200SP System Modules(USA/Canada) (englisch) FM16US0053X/ FM16CA0029X

03/28/2019
ID: 65582966
(2)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

Marocco Declaration of Conformity DDC, SIMATIC Automation systems (SIMATIC HMI, ET200, S7-xx) DDC MAR / DF FA AS N09 2019-03

03/28/2019
ID: 109766044
(0)
Certificate Marine / Shipping, NK / Nippon Kaiji Kyokai, NK (Nippon Kaiji Kyokai)

ClassNK, NIPPON KAIJI KYOKAI, TYPE Approval Japan, SIMATIC ET200SP (englisch) 13A031 TA19169M

03/22/2019
ID: 84468763
(0)
Download PROFINET GSD files : Gateway

PROFIBUS GSD files for Gateway

02/01/2019
ID: 23742537
(6)
Certificate For use in hazardous locations, IECEx, DEKRA EXAM, DMT

IECEx Certificate of Conformity, SIMATIC ET 200SP (English) IECEx DEK 13.0011X Issue 22

01/24/2019
ID: 76776852
(0)
Certificate For use in hazardous locations, ATEX-EC-Type-Examination-Certificate, DEKRA EXAM, DMT

Certificate Type Examination for Programmable Logic Controller Systems SIMATIC ET 200SP Module Typ 6ES7... (English) DEKRA 12ATEX0038X 26

01/24/2019
ID: 59534946
(2)
FAQ What are the PROFINET redundancy functions?

The PROFINET system redundancy is a PNO standard and is based on the redundant communication of PROFINET controllers and PROFINET devices. This FAQ response gives the basics of PROFINET system redundancy and describes various application options.

10/30/2018
ID: 109756450
(2)
Download Firmware update for SIMATIC PN/PN Coupler

Firmware update for SIMATIC PN/PN Coupler

For products: 6ES7158-3AD10-0XA0
10/16/2018
ID: 109760973
(1)
Manual SIMATIC Bus links PN/PN coupler

10/2018, Hardware Installation and Operating Manual, A5E00717043-AG

For products: 6ES7158-3AD10-0XA0
09/26/2018
ID: 44319532
(15)
FAQ What should you watch out for when configuring the PROFINET MRP ring with regard to RSTP packages (Rapid Spanning Tree Protocol)?

According to the currently valid PROFINET standard there might be unintentional failure of an MRP ring if RSTP packages are in the MRP ring at the same time. This entry describes what is to be done for error-free function when PROFINET segments are connected with other RSTP-compatible network segments in an MRP ring topology.

09/04/2018
ID: 109759619
(4)
Certificate For use in hazardous locations, UL, UL

Online Certifications Directory (USA), Link: NRAG.E222109: Programmable Controllers for Use in Hazardous Locations (USA), S7-300/1200/1500, ET 200M/MP/S/SP, C7, Operator/Comfort Panel Series UL-File: NRAG.E222109

04/02/2018
ID: 18967347
(3)
Certificate For use in hazardous locations, UL, UL

Online Certification Directoy (Kanada), Link: NRAG7.E222109: Programmable Controllers for Use in Hazardous Locations Certifies for Canada, S7-300/1500, ET 200M/MP/S/SP, C7, Operator/Comfort Panel Series UL-File: NRAG7.E222109

04/02/2018
ID: 18968776
(1)
FAQ Which IO controllers and IO devices support the following functions in STEP 7 V5.x: IRT, prioritized startup, MRP, MRPD, PROFIenergy, Shared device, I device, sochronous mode, System redundancy and Option handling?

In an overview is shown which PROFINET functions are supported by the PROFINET IO controllers and IO devices in STEP 7 V5.x.

03/15/2018
ID: 44383954
(3)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity, Distributed I/O System ET 200 M, Network transitions (German/English) 100 / ET 200 M, Network transitions / A3 / 01.2018

01/16/2018
ID: 17396091
(6)
Product note Delivery release of SIMATIC PN/PN Coupler V4.0 (6ES7158-3AD10-0XA0) and strain relief for PROFINET cable (6ES7193-6RA00-1AN0)

The SIMATIC PN/PN Coupler is released for delivery in a completely revised version 4.0, effective immediately. A strain relief for the PROFINET cable is available as an accessory

01/10/2018
ID: 109749637
(4)
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick) Declaration of Conformity of Australia, Distributed Input/Output Devices ET 200 M, Network transitions (English) RCM Distributed Inpu/Output ET 200 M, Network transitions

12/22/2017
ID: 109754515
(0)
Certificate General Product Approval, UL, UL

UL Online Certification Directory, Programmable Controllers Certified for Canada NRAQ7.E116536

09/01/2017
ID: 18966550
(1)
Certificate General Product Approval, UL, UL

UL: NRAQ.E116536 USA, Link: Online Certification Directory, Programmable Controllers ( Steuerungen, Dez. Peripherie, Basic Panels 1st/2nd Gen., Key/Comfort/Micro/Mobile Panels.. ) UL-File: NRAQ.E116536 USA

09/01/2017
ID: 102378296
(1)
 
Entries per page: 20 50 100
...
1
2
3
...