62
Entries
Filtered by
'
DP/DP Coupler
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
Download Firmware update for DP/DP coupler (as of FS05)

Firmware update for DP/DP coupler (as of FS05) - Latest change: new firmware V3.0.2

For products: 6ES7158-0AD01-0XA0
11/12/2019
ID: 109479272
(4)
Certificate For use in hazardous locations, UL, UL

UL Certificate of Compliance, Programmable Controllers for use in Hazardous Locations, SIMATIC System ET200M 20150528-E222109

10/23/2019
ID: 109772522
(0)
Certificate For use in hazardous locations, FM, FM

FM, Certificate of Conformity for Modules for the ET 200S System (English) FM16US0199X (2019)

10/16/2019
ID: 29520778
(2)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

Marocco Declaration of Conformity DDC, SIMATIC Automation systems (SIMATIC HMI, ET200, S7-xx) DDC MAR / DF FA AS N09 2019-08

10/14/2019
ID: 109766044
(0)
Certificate Marine / Shipping, ABS / American Bureau of Shipping, ABS (American Bureau of Shipping)

American Bureau of Shipping (ABS) Programmable Control/Monitoring Unit ET200 B/C/L/L-SC/M/S/X/eco/eco PN/pro and SIMATIC SC (Smart Connect) (English) 17-HG1617195-1-PDA

07/03/2019
ID: 17071843
(1)
Certificate Marine / Shipping, BV / Bureau Veritas, BV (Bureau Veritas)

BV Approval , Bureau Veritas Marine &Offshore, for Programmable Logic Control Units, ET 200 09049/E0 BV

06/12/2019
ID: 17151145
(0)
Catalog/Brochure Catalog ST 70: Products for Totally Integrated Automation-SIMATIC

2019, Catalog

05/29/2019
ID: 109744167
Certificate Marine / Shipping, DNV / Det Norske Veritas, DNV (Det Norske Veritas)

Det Norske Veritas (DNV) Shipping Approval for the ET 200 Distributed I/O System (English) TAA00001AR

12/14/2018
ID: 109761856
Certificate Marine / Shipping, LR (Lloyds Register), LR (Lloyds Register)

Lloyds Register of Shipping Approval (LRS) for Programmable Logic Controller ET 200 (English) 98/20060 (E11)

07/05/2018
ID: 17055874
Certificate For use in hazardous locations, UL, UL

UL Online Certification Directory, Programmable Controllers for Use in Zone Classified Hazadours Locations E222109

04/02/2018
ID: 76776802
Certificate For use in hazardous locations, UL, UL

Online Certification Directoy (Kanada), Link: NRAG7.E222109: Programmable Controllers for Use in Hazardous Locations Certifies for Canada, S7-300/1500, ET 200M/MP/S/SP, C7, Operator/Comfort Panel Series UL-File: NRAG7.E222109

04/02/2018
ID: 18968776
Certificate For use in hazardous locations, UL, UL

Online Certifications Directory (USA), Link: NRAG.E222109: Programmable Controllers for Use in Hazardous Locations (USA), S7-300/1200/1500, ET 200M/MP/S/SP, C7, Operator/Comfort Panel Series UL-File: NRAG.E222109

04/02/2018
ID: 18967347
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity, Distributed I/O System ET 200 M, Network transitions (German/English) 100 / ET 200 M, Network transitions / A3 / 01.2018

01/16/2018
ID: 17396091
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick) Declaration of Conformity of Australia, Distributed Input/Output Devices ET 200 M, Network transitions (English) RCM Distributed Inpu/Output ET 200 M, Network transitions

12/22/2017
ID: 109754515
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick) Supplier's declaration of conformity for Australia/New Zealand, SIMATIC ET 200M, ET 200 Y-Switch, Coupler, ET 200: PROFIBUS-DP-Accessories, ET200eco/ecoPN (English) SIMATIC ET 200M, eco (PN)

08/11/2017
ID: 109749726
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for SIMATIC ( Panel, ITC, IPC, PG, ET200x, S7-xx, LOGO!, Cables, Network Compontents... ) China-RoHS SIMATIC all V1.5

08/01/2017
ID: 109738555
Certificate Marine / Shipping, CCS / China Classification Society, CCS (China Classification Society)

China Classification Society (CCS) Type Approval for Programmable Logic Controller for SIMATIC ET200B/C/L/L-SC/M/S/X/eco/pro/ecoPN and SC (Chinese/English) HB16T00002_01

04/06/2017
ID: 41434581
FAQ How do you do an upgrade or firmware update for a DP/DP coupler?

The DP/DP coupler with article number 6ES7158-0AD01-0XA0, functional status FS05 and higher, supports upgrading of the firmware (firmware update) by the user.

For products: 6ES7158-0AD01-0XA0, 6ES7158-0AD00-0XA0
08/08/2016
ID: 14804340
FAQ What are the protection classes of the electrical equipment of automation technology?

Electrical equipment must be of a specific protection class corresponding to its loading through foreign objects and water in compliance with DIN EN 60529.

06/16/2016
ID: 109737167
FAQ What is the difference between the PROFIsafe address types 1 and 2 in relation to the uniqueness of the PROFIsafe address?

The PROFIsafe address is for the unique addressing of the F IO and for protecting standard address mechanisms like IP addresses. Here, the uniqueness is defined differently with the F IO of the PROFIsafe address type 1 and with the F IO of the PROFIsafe address type 2. The differences are explained below.

06/16/2016
ID: 109479905
 
Entries per page: 20 50 100
...
1
2
3
4
...