6
Entries
Filtered by
'
CSH11 Communications module
'
 
Entries per page: 20 50 100
...
1
...
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for SIMATIC ( Panel, ITC, IPC, PG, ET200x, S7-xx, LOGO!, Cables, Network Compontents... ) China-RoHS SIMATIC all V1.5

08/01/2017
ID: 109738555
Product note Product discontinuation for the SIMADYN D closed-loop control system.

Effective October 01, 2015, the manufacture and supply of the SIMADYN D closed-loop control system will be totally discontinued.

03/30/2015
ID: 109475205
FAQ Using the connector YL on the ramp-function generator block RGJ0F9 (configuration software "STRUC")

QUESTION: What is the purpose of the connector YL on the ramp-function generator block RGJ0F9? ...

12/10/2003
ID: 17823791
Download PC Software SINEC NML for CSH11

> DESCRIPTION: The PC software (for DOS) SINEC NML and the CSH11 specific supplementary files are required to parameterize the module on the Industrial Ethernet bus. The data set, generated with SINEC NML can be loaded via the RS 232 interface of the CSH11. ...

For products: 6DD1661-0AB1
08/21/2002
ID: 12656760
Product note Outline of the SIMADYN D components

SIMADYN D is the system which can be used to implement high-dynamic performance technological- and closed-loop drive controls. This graphic, freely-configurable, modular control system using multi-processor technology, processes all of the open- and closed-loop control-, arithmetic- and communica...

09/27/2001
ID: 8765106
Product note Returned equipment of SIMADYN D components

Returned equipment (6DD1.../6DD3... products) must always be send to the following address:...

09/17/2001
ID: 8783186