340
Entries
Filtered by
'
Operator devices
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data TD 200 Text Display, 2 Lines

SIMATIC S7, TD 200 text display for S7-200, 2-line, with cable (2.5m) and installation accessories, Configuration: with STEP 7-Micro/WIN without ATEX approval

6ES7272-0AA30-0YA1
06/18/2019
Technical data DEV_OTHER

***Spare part*** SIMATIC C7-613, Complete unit with 4-line display, Keys and S7-300 CPU 313C with 24 DI, 16 DO, 5 AI, 2 AO; Micro Memory Card and connector set required

6ES7613-1CA02-0AE3
06/18/2019
Technical data SIMATIC HMI KTP1200 Basic DP

SIMATIC HMI, KTP1200 Basic DP, Basic Panel, Key/touch operation, 12" TFT display, 65536 colors, PROFIBUS interface, configurable as of WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD

6AV2123-2MA03-0AX0
06/18/2019
Technical data OP17/DP OPERATOR PANEL

***Spare part*** Operator Panel OP 17/DP LC display, LED backlit 4x 20/8x 40 lines x characters SIMATIC S7, M7, PROFIBUS DP 1.5 Mbaud with UL/CSA approval

6AV3617-1JC20-0AX1
06/18/2019
Technical data SIMATIC HMI KTP400 Comfort

SIMATIC HMI KTP400 Comfort, Comfort Panel, Key/touch operation, 4" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 4 MB configuration memory, Windows CE 6.0, (Microsoft Support included Security updates discontinued) configurable from WinCC Comfort V11

6AV2124-2DC01-0AX0
06/18/2019
Technical data OP170B Blue Mode STN-Display

***Spare part*** SIMATIC Panel OP 170B blue mode STN display MPI/PROFIBUS DP interface Printer interface Slot for CF card configurable with ProTool/Lite as of Version V5.2+SP2

6AV6542-0BB15-2AX0
06/18/2019
Technical data SIMATIC HMI TP1900 Comfort

The new part, as of 2018-10-01, is blocked for delivery. Spare part can continue to be purchased, price may deviate from new part. For further information, see SIOS ID: 109486162 or 109748849. For questions, the known contact persons are available. SIMATIC HMI TP1900 Comfort, Comfort Panel, touch operation, 19" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, Windows CE 6.0, configurable WinCC Comfort V11 SP2 and higher Successor: 6AV2124-0UC02-0AX1 Configurable from V14 SP1

6AV2124-0UC02-0AX0
06/18/2019
Technical data SIMATIC HMI KTP400 Basic mono PN

SIMATIC HMI KTP400 Basic mono PN, Basic Panel, Key/touch operation, 4" STN display, 4 gray levels, PROFINET interface, configurable as of WinCC flexible 2008 SP2 Compact/ WinCC Basic V10.5/ STEP 7 Basic V10.5, contains open-source software, which is provided free of charge see enclosed CD

6AV6647-0AA11-3AX0
06/18/2019
Technical data SIMATIC HMI TP1500 Basic Color PN

SIMATIC HMI TP1500 Basic Color PN, Basic Panel, Touch operation, 15" TFT display, 256 colors, PROFINET interface, configurable as of WinCC flexible 2008 SP2 Compact/ WinCC Basic V10.5/ STEP 7 Basic V10.5, contains open-source software, which is provided free of charge see enclosed CD

6AV6647-0AG11-3AX0
06/18/2019
Technical data SIMATIC HMI KTP1000 Basic Color PN

SIMATIC HMI KTP1000 Basic Color PN, Basic Panel, Key/touch operation, 10" TFT display, 256 colors, PROFINET interface, configurable as of WinCC flexible 2008 SP2 Compact/ WinCC Basic V10.5/ STEP 7 Basic V10.5, contains open-source software, which is provided free of charge see enclosed CD

6AV6647-0AF11-3AX0
06/18/2019
Technical data Mobile Panel 177 DP

SIMATIC Mobile Panel 177 DP with integrated acknowledgment button, configurable with WinCC flexible Compact Version 2005 or higher or TIA Portal V11 to V14

6AV6645-0AA01-0AX0
06/18/2019
Technical data SIMATIC HMI TP1500 Comfort Outdoor

SIMATIC HMI TP1500 Comfort Outdoor, Comfort Panel, Touch operation, 15" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 12 MB configuration memory, Windows CE 6.0 (Microsoft Support included Security updates discontinued) configurable from WinCC Comfort V13 SP1, HSP

6AV2124-0QC13-0AX0
06/18/2019
Technical data SIMATIC MP 277 8" Key

The new part, as of 01.01.2015, is blocked for delivery. Spare part can continue to be purchased as required, but price may deviate from new part. Further information under SIMATIC current entry ID: 109486162. For questions, the familiar contact persons are available to you. SIMATIC MP 277 8" Key Multi Panel with retentive memory 7.5" TFT display, 6 MB configuration memory, configurable with WinCC flexible 2005 Standard SP1

6AV6643-0DB01-1AX1
06/18/2019
Technical data SIMATIC HMI TP700 Basic OEM

SIMATIC HMI, TP700 Basic, Basic Panel, Neutral design, Touch operation, 7" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD

6AV2143-6GB00-0AA0
06/18/2019
Technical data SIMATIC HMI TP1200 Comfort

SIMATIC HMI TP1200 Comfort, Comfort Panel, Touch operation, 12" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 12 MB configuration memory, Windows CE 6.0 (Microsoft Support included Security updates discontinued) configurable from WinCC Comfort V11

6AV2124-0MC01-0AX0
06/18/2019
Technical data SIMATIC HMI KTP900 Basic

SIMATIC HMI, KTP900 Basic, Basic Panel, Key/touch operation, 9" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD

6AV2123-2JB03-0AX0
06/18/2019
Technical data SIMATIC HMI TP900 Comfort

SIMATIC HMI TP900 Comfort, Comfort Panel, Touch operation, 9" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 12 MB configuration memory, Windows CE 6.0, (Microsoft Support included Security updates discontinued) configurable from WinCC Comfort V11

6AV2124-0JC01-0AX0
06/18/2019
Technical data SIMATIC HMI Smart 700 IE V3

SIMATIC HMI SMART 700 IE V3, SMART Panel, Touch operation, 7" widescreen TFT display, 65536 colors, RS422/485 interface, Ethernet (RJ45) interface, host USB type A, RTC support, with CE certificate, configurable from WinCC flexible SMART; contains open-source software, which is provided free of charge see enclosed CD

6AV6648-0CC11-3AX0
06/18/2019
Technical data SIMATIC HMI Smart 1000 IE V3

SIMATIC HMI SMART 1000 IE V3, SMART Panel, Touch operation, 10" widescreen TFT display, 65536 colors, RS422/485 interface, Ethernet (RJ45) interface, host USB type A, RTC support, with CE certificate, configurable from WinCC flexible SMART; contains open-source software, which is provided free of charge see enclosed CD

6AV6648-0CE11-3AX0
06/18/2019
Technical data SIMATIC MP 277 10" Touch

The new part, as of 01.01.2015, is blocked for delivery. Spare part can continue to be purchased as required, but price may deviate from new part. Further information under SIMATIC current entry ID: 109486162. For questions, the familiar contact persons are available to you. SIMATIC MP 277 10" Touch Multi Panel with retentive memory 10.4" TFT display 6 MB configuration memory configurable with WinCC flexible 2005 Standard SP1

6AV6643-0CD01-1AX1
06/18/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5