179
Entries
Filtered by
'
RFID Systems
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note Sales and delivery release SIMATIC RF310R, RF340R, RF350R, RF380R of the new generation with Ex approval (6GT2801-1BA10-0AX2, -2BA10-0AX2, -4BA10-0AX2, -3BA10-0AX2)

The SIMATIC RF310R, RF340R, RF350R and RF380R RFID readers of the new generation are available for delivery effective immediately with Ex approval for Zone 2 (Gases) and 22 (Dust). The approval certificates are valid for ATEX, IECEx and UL HAZ.LOC.

07/08/2019
ID: 109768809
(0)
Product note Firmware V3.2.1 for SIMATIC RF610R, RF615R, RF650R, RF680R, RF685R.

The most important changes are EtherNet/IP and PROFIBUS for the compact readers SIMATIC RF610R and RF615R as well as the support of Secure Events according to IEC 62443.

06/18/2019
ID: 109768501
(0)
Product note XML demo application for SIMATIC RF600 RFID reader

XML demo application for SIMATIC RF600 RFID reader

06/18/2019
ID: 109768503
(0)
Product note Firmware V1.1.0 for SIMATIC RF185C, RF186C/CI, RF188C/CI. 

The most important change is the support of Secure Events according to IEC 62443.

06/18/2019
ID: 109768507
(0)
Product note Sales and Delivery Release of SIMATIC RF610R ETSI, FCC, CMIIT as well as SIMATIC RF615R CMIIT

The proven UHF RFID system SIMATIC RF600 is being supplemented by a compact reader SIMATIC RF610R, which is available for sale effective immediately. The new reader with integrated antenna can also be used in confined spaces thanks to its especially compact design (133x133x45 mm). In addition, we are introducing a CMIIT version of the existing SIMATIC RF615R compact reader.

06/17/2019
ID: 109768343
(0)
Product note  New version V15 of the Ident Systems Software & Documentation DVD

Effective immediately, the Ident Systems Software & Documentation DVD (6GT2080-2AA20) will be delivered with version V15.

06/06/2019
ID: 109768155
(0)
Product note Sales and delivery release for SIMATIC RF1070R including accessories

The new SIMATIC RF1070R Access Control Reader and the optionally fitted cables (for connecting to ET 200SP and RF170C) as well as a Config card have been released for sale and delivery with immediate effect. The products are available from stock.

05/24/2019
ID: 109767823
(0)
Product note Sales and Delivery Release SIMATIC RF615R

The tried-and-tested UHF RFID system SIMATIC RF600 is being supplemented by a compact reader SIMATIC RF615R, which is available for sale effective immediately. The new reader with integrated antenna and an additional external antenna connector can also be used in tight spaces thanks to its especially compact design (133 x 155 x 45 mm).

For products: 6GT2811-6CC10-0AA0, 6GT2811-6CC10-1AA0
12/20/2018
ID: 109762912
(0)
Product note  Sales and delivery release for SIMATIC RF185C, RF186C, RF188C communication modules

 Effective immediately, the SIMATIC RF185C, SIMATIC RF186C and SIMATIC RF188C communication modules for connecting RFID readers and optical readers are now released for sale and delivery.

For products: 6GT2002-0JE10, 6GT2002-0JE20, 6GT2002-0JE40
12/13/2018
ID: 109762807
(1)
Product note Conversion of the RFID standard cables for products of the SIMATIC RF and SIMATIC MV series

Effective immediately, the RFID standard cables for products of the SIMATIC RF and SIMATIC MV series will be converted from type CMG to type CM with regard to their tray fire propagation characteristics. Any cables already installed are not affected by this conversion. Existing inventory will be sold. The cable labeling is binding.

10/26/2018
ID: 109761694
(0)
Product note Product announcement for SIMATIC RF350M V2

The hand-held terminal SIMATIC RF350M has been enhanced with additional functionality (version 2). The extension (transponders MDS E6xx, MDS D5xx) affects hardware components (reader module) as well as software.

For products: 6GT2803-1BA00, 6GT2803-1BA10
07/12/2018
ID: 109759034
(1)
Product note SIMATIC RF615A Sales and Delivery Release

Effective immediately, the linear UHF antenna RF615A for the SIMATIC RF600 RFID system is released for sale and delivery. Delivery of the European version (ETSI) is available from stock LZN, for the US version the planned target date is September 2018.

For products: 6GT2812-0EA00, 6GT2812-0EA01
06/22/2018
ID: 109758425
(0)
Product note  Sales and delivery release for SIMATIC RF645T and holder

The new SIMATIC RF645T transponder with high memory capacity (448-bit EPC and 2048-bit user memory) has now been released for sale and delivery for use in production, service and logistics and is available from stock.

For products: 6GT2810-2HC05, 6GT2898-5AA00, 6GT2898-5AB00
05/15/2018
ID: 109757642
(0)
Product note Sales and delivery release for MDS D560 and transponder corner bracket

Effective immediately, the MDS D560 transponder for the SIMATIC RF200/RF300 (new generation) RFID system is released for sale and delivery and available ex stock: This transponder expands the SIMATIC RF200/RF300 system (new generation) with an additional passive and maintenance-free transponder in the new 8 KB FRAM technology.

For products: 6GT2600-5AB00, 6GT2690-0AN00
05/03/2018
ID: 109757491
(0)
Product note Update from SIMATIC RF650R, RF680R, RF685R to Firmware V3.1

Update from SIMATIC RF650R, RF680R, RF685R to Firmware V3.1

04/17/2018
ID: 109757173
(2)
Product note Battery replacement for MDS U524 and MDS U525 transponders of MOBY U (6GT2500-5CE10, 6GT2500-5CF10)

It is now possible to replace the battery of the MDS U524 and MDS U525 in the Siemens repair process. In the process, the transponder is equipped with a new battery and is initialized at the plant. The MDS U524 receives a new enclosure and is welded. The MDS U525 is equipped with a new seal.

For products: 6GT2500-5CF10, 6GT2500-5CE10
02/22/2018
ID: 109755839
(0)
Product note Delivery release of SIMATIC RF380R of the new generation, RF280R (6GT2801-3BA10, 6GT2821-8AC10,-8AC40)

The SIMATIC RF380R readers of the new generation and SIMATIC RF280R are available for sale effective immediately. The SIMATIC RF300 RFID system has been improved and replaced by a new generation of readers which offer additional functional features compared with the readers of the first generation. Three readers, RF310R, RF340R and RF350R, were already available in the first stage of development; now we are introducing RF380R.

For products: 6GT2801-3BA10, 6GT2821-8AC10, 6GT2821-8AC40
10/19/2017
ID: 109751365
(0)
Product note Sales and delivery release for wide-range power supply unit for SIMATIC RF systems

Effective immediately, the wide-range power supply units for SIMATIC RF systems have been released for sale and delivery and are available ex stock.

For products: 6GT2898-0AC00, 6GT2898-0AC10, 6GT2898-0AC20
10/18/2017
ID: 109751274
(0)
Product note Delivery release for SIMATIC RF210R, RF220R, RF240R, RF250R, RF260R with IO-Link interface according to standard V1.1 6GT2821-1BC32,-2BC32,-4BC32,-5BC32,-6BC32

The SIMATIC RF210R, RF220R, RF240R, RF250R, RF260R readers with IO-Link interface according to standard V1.1 are available for delivery effective immediately.

09/29/2017
ID: 109750784
(0)
Product note  New version V14 of the Ident Systems Software & Documentation DVD

 Effective immediately, the Ident Systems Software & Documentation DVD (6GT2080-2AA20) will be delivered with version V14.

For products: 6GT2080-2AA20
09/04/2017
ID: 109750003
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5