694
Entries
Filtered by
'
RFID Systems
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data Transponder MDS D421

Transponder MDS D421 for RF200/RF300 ISO tool pill in metal, ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM user memory 10x 4.5 mm (DxH); Minimum order quantity 10 units

6GT2600-4AE00
07/19/2019
Technical data CM-Block M12, 7/8" 5-pin for RF18XC

RFID PROFINET/Ethernet Connection block, M12, 7/8" 5-pole for RF180C, RF182C

6GT2002-1JD00
07/19/2019
Technical data COMMUNICATION MODUL RF186C

RFID Communication Module RF186C for Profinet, Ethernet, 2 Reader can be connected

6GT2002-0JE20
07/19/2019
Technical data COMMUNICATION MODULE RF170C, RS422/RS232

RFID communication module RF170C for Installation in ET 200pro; Basic module for connection of 2 readers; with RS422 or RS232 without connection block

6GT2002-0HD01
07/19/2019
Technical data Transponder MDS D126

Transponder MDS D126 for RF200/RF300 ISO/MOBY D disk ISO 15693 chip type, NXP ICODE SLI, 112 byte user memory; 50x 3.6 mm (DxH); Minimum order quantity 250 units

6GT2600-0AE00
07/19/2019
Technical data COMMUNICATION MODULE RF180C

RFID communication module RF180C for PROFINET; 2 readers can be connected; without connection block for PROFINET

6GT2002-0JD00
07/19/2019
Technical data COMMUNICATION MODULE RF160C

RFID communication module RF160C for PROFIBUS DP-V0; 2 readers can be connected; without Connection block for PROFIBUS

6GT2002-0EF00
07/19/2019
Technical data Transponder RF380T (32 KB)

SIMATIC RF300 Transponder RF380T heat resistant, 32 KB FRAM IP68, -25 to max.+220 °C cyclically, D=114 mm, H=83 mm

6GT2800-5DA00
07/19/2019
Technical data TRANSPONDER RF620T CONTAINER TAG

SIMATIC RF620T CONTAINER-TAG; 127X38X6 MM; ISO 18000-6C, EPC CLASS 1 GEN 2, FREQUENCY 860 UP TO 928 MHZ, CHIP TYPE IMPINJI MONZA 4QT, EPC 128 BIT 64 BYTE ADD-ON MEMORY, MINIMAL ORDER QUANTITY 20 PCS

6GT2810-2HC81
07/19/2019
Technical data Transponder MDS D460

Transponder MDS D460 for RF200/RF300 ISO/MOBY D PILL ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM User memory 16x 3 mm (DxH); Minimum order quantity 50 units

6GT2600-4AB00
07/19/2019
Technical data COMMUNICATION MODULE ASM 456

MOBY communication module ASM456 for PROFIBUS DP-V1; 2 SLG can be connected; without Connection block for PROFIBUS

6GT2002-0ED00
07/19/2019
Technical data Antenna RF660A FCC

SIMATIC RF600 antenna RF660A 902-928 US for use in the USA IP67, -25 to +55 °C, without cable

6GT2812-0AA01
07/18/2019
Technical data Antenna RF615A ETSI

SIMATIC RF600 antenna RF615A; ETSI frequency 865-868 EU linear IP67, -20 to +70 °C, with 30 cm connecting cable 52 x 52 x 16 mm (LxWxH);

6GT2812-0EA00
07/18/2019
Technical data Antenna ANT 18 with cable 3 m

RF300/RF200/MOBY E antenna ANT 18 PVC, IP65, -25...+70 °C, M18x 55 mm, max. limit distance: 15 mm (depending on MDS) Cable length 3 m

6GT2398-1CA00
07/18/2019
Technical data ANTENNA ANT 18 WITH CABLE 0.6M

RF300/ RF200/ MOBY E ANTENNA ANT 18, PVC CABLE-LENGTH 60 CM IP 65, -25 UP TO +70 DEGR/C, M18X55 MM, MAX. DISTANCE: 15 MM (DEPENDING ON MDS) FOR CONNECTION WITH: SLG 75

6GT2398-1CA10
07/18/2019
Technical data Antenna ANT 12 with cable 3 m

RF300/RF200/MOBY E antenna ANT 12 with trailing antenna wire, PUR, UL 758, Length 3 m, IP65, -25 to +70 °C, M12x 40 mm, max. Limit distance: 5 mm with MDS E623

6GT2398-1CC00
07/18/2019
Technical data Antenna RF650A Circular

SIMATIC RF600 antenna RF650A; circular, frequency range 865 up to 928MHz broadband Dimensions 198x 198x 60 mm (LxWxH); IP65, -25 to +75 °C

6GT2812-0GB08
07/18/2019
Technical data Antenna RF640A Circular

SIMATIC RF600 antenna RF640A; circular, broadband frequency range 865 to 928 MHz Dimensions 185x 185x 45 mm (LxWxH); IP65, -25 to +55 °C

6GT2812-0GA08
07/15/2019
Technical data Software/Documentation for Ident, DVD

RFID systems software & Documentation on DVD, FB/FC for SIMATIC, RFID PC libraries, RFID tools

6GT2080-2AA20
07/15/2019
Technical data Antenna RF620A FCC

SIMATIC RF600 antenna RF620A; FCC frequency 915-928 US linear IP67, -20 to +70 °C, with 30 cm connection cable

6GT2812-1EA01
07/15/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5