67
Entries
Filtered by
'
SIMATIC RF200
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
Compare technical data
Technical data READER RF220R RS422

SIMATIC RF200 reader RF220R; RS422 interface (3964R); IP67, -25 to +70 °C; M30x 71mm; with integrated antenna

6GT2821-2AC10
04/17/2019
Technical data READER RF240R RS422

SIMATIC RF200 Reader RF240R; RS422 interface (3964R); IP67, -25 to +70 °C; 50x 50x 30 mm; with integrated antenna

6GT2821-4AC10
04/17/2019
Technical data SPACER MDS D126/D426

MOBY D/RF300 ISO/RF200 Spacer for MDS D126/D426/D526; Diameter 60 mm; height 30 mm; Temperature range up to +85 °C Packing unit = Minimum order quantity: 50 units

6GT2690-0AL00
04/17/2019
Technical data READER RF220R IO-LINK

SIMATIC RF200 reader RF220R IO-Link IO-Link interface; IP67, -25 to +70 °C; M30x 83 mm; with integrated antenna 8 Byte IO; 38.4 Kbps

6GT2821-2AC32
04/17/2019
Technical data READER RF210R RS422

SIMATIC RF200 reader RF210R; RS422 interface (3964R); IP67, -25 to +70 °C; M18x 71mm; with integrated antenna

6GT2821-1AC10
04/17/2019
Technical data READER RF240R IO-LINK

SIMATIC RF200 reader RF240R IO-Link IO-Link interface IP67, -25 to +70 °C; 50x 50x 30 mm; with integrated antenna 8 Byte IO; 38.4 Kbps

6GT2821-4AC32
04/17/2019
Technical data READER RF290R (W/O ANTENNA)

SIMATIC RF200 reader RF290R without antenna; with serial RS232/RS422 interface can be selected for connection of the antennas ANT D2; ANT D5; ANT D6; ANT D10

6GT2821-0AC12
04/17/2019
Technical data READER RF280R RS422

SIMATIC RF200 Reader RF280R RS422 interface (3964R) IP67, -10 to +60 °C, 160x 80x 41 mm with integrated antenna

6GT2821-8AC10
04/17/2019
Technical data CAB_CONF RS232, SUB-D/M12/M12, 5M

SIMATIC RF200/RF300 plug-in cable, pre-assembled, between reader and PC (RS 232), PUR, trailing, length 5 m 24 V-side w. M12 connector

6GT2891-4KH50
04/17/2019
Technical data HANDTERMINAL RF350M / ISO15693

SIMATIC RF300 handheld terminal RF350M; RF300, ISO 15693 and MOBY E; Basic unit Nordic ID Merlin; with integrated RFID read/write unit and user software; Windows CE operating system; with battery; without charging/docking station

6GT2803-1BA00
04/17/2019
Technical data Transponder MDS D339

Transponder MDS D339 for RF200/RF300 ISO/MOBY D Heat-resistant up to +220 °C ISO 15693, Chip type INFINEON SRF 55V10P, 992-byte user memory; 85x 15 mm (DxH); Minimum order quantity 10 units

6GT2600-3AA10
04/16/2019
Technical data Transponder MDS D423

Transponder MDS D423 for RF200/RF300 ISO button for in and on metal, ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM user memory 30x 8 mm (DxH); Minimum order quantity 10 units

6GT2600-4AA00
04/16/2019
Technical data Transponder MDS D324

Transponder MDS D324 for RF200/RF300 ISO/MOBY D button ISO 15693, Chip type INFINEON SRF 55V10P, 992-byte user memory; 27x 4 mm (DxH); Minimum ordering quantity 20 units

6GT2600-3AC00
04/16/2019
Technical data Antenna ANT 30

RF300/RF200/MOBY E antenna ANT 30 PVC, cable length 3 m IP65, -25 to +70 °C, M30x 58 mm, max. limit distance: 24mm (depending on MDS)

6GT2398-1CD00
04/16/2019
Technical data Transponder MDS D124

Transponder MDS D124 for RF200/RF300 ISO/MOBY D button Heat-resistant up to +180 ° ISO 15693 Chip type, NXP ICODE SLI, 112 byte user memory; 27x 4 mm (DxH); Minimum ordering quantity 20 units

6GT2600-0AC10
04/16/2019
Technical data Transponder MDS D421

Transponder MDS D421 for RF200/RF300 ISO tool pill in metal, ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM user memory 10x 4.5 mm (DxH); Minimum order quantity 10 units

6GT2600-4AE00
04/16/2019
Technical data Antenna ANT 18 with cable 3 m

RF300/RF200/MOBY E antenna ANT 18 PVC, IP65, -25...+70 °C, M18x 55 mm, max. limit distance: 15 mm (depending on MDS) Cable length 3 m

6GT2398-1CA00
04/16/2019
Technical data Transponder MDS D426

Transponder MDS D426 for RF200/RF300 ISO/MOBY D disk ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM User memory 50x 3.2 mm (DxH); Minimum order quantity 50 units

6GT2600-4AH00
04/16/2019
Technical data Transponder MDS D422

Transponder MDS D422 for RF200/RF300 ISO M20 for screwing into metal, ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM User memory 20x 6 mm (DxH); Minimum order quantity 5 units

6GT2600-4AF00
04/16/2019
Technical data Transponder MDS D424

Transponder MDS D424 for RF200/RF300 ISO/MOBY D button ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM User memory 27x 4 mm (DxH); Minimum ordering quantity 20 units

6GT2600-4AC00
04/16/2019
 
Entries per page: 20 50 100
...
1
2
3
4