60
Entries
Filtered by
'
SIMATIC RF300
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
...
Compare technical data
Technical data SPACER MDS D126/D426

MOBY D/RF300 ISO/RF200 Spacer for MDS D126/D426/D526; Diameter 60 mm; height 30 mm; Temperature range up to +85 °C Packing unit = Minimum order quantity: 50 units

6GT2690-0AL00
04/17/2019
Technical data READER RF340R RS422

SIMATIC RF300 reader RF340R (RF300+ISO 15693) with RS422 interface (3964R) IP67. -25 to +70 °C, 75x 75x 41 mm with integrated antenna

6GT2801-2AB10
04/17/2019
Technical data Transponder RF350T (32 KB)

SIMATIC RF300 Transponder RF350T 32 KB FRAM, IP68, -25 to +85 °C, 50x 50x 20 mm incl. mounting frame

6GT2800-5BD00
04/17/2019
Technical data READER RF310R RS422

SIMATIC RF300 Reader RF310R (RF300+ISO 15693) with RS422 interface (3964R) IP67. -25 to +70 °C, 55x 75x 30 mm, with integrated antenna

6GT2801-1AB10
04/17/2019
Technical data Mounting cover for MDS D423/RF330T

MOBY D/RF300 ISO/RF200 Fixing hood for MDS D423; RF330T; length 50 mm, height 10 mm Temperature range up to +100 °C Packing unit = Minimum order quantity: 10 units

6GT2690-0AE00
04/17/2019
Technical data Transponder RF320T (20 Byte)

SIMATIC RF300 Transponder RF320T button, 20 byte EEPROM, IP67, -25 to +125 °C, D= 27x 4 mm, Minimum ordering quantity 20 units

6GT2800-1CA00
04/17/2019
Technical data Transponder RF340T (8 KB)

SIMATIC RF300 Transponder RF340T 8 KB FRAM, IP67/X9K, -25 to +85 °C, 48x2 5x 15 mm, Minimum order quantity 5 units

6GT2800-4BB00
04/17/2019
Technical data Transponder RF360T (32 KB)

SIMATIC RF300 Transponder RF360T EPOXY card, 32 KB FRAM, IP67. -25 to +70 °C, 85x 54x 2.5 mm, Minimum order quantity 10 units

6GT2800-5AC00
04/17/2019
Technical data Transponder RF370T (64 KB)

SIMATIC RF300 Transponder RF370T 64 KB FRAM IP68, -25 to +85 °C, 75x 75x 40 mm

6GT2800-6BE00
04/17/2019
Technical data Transponder RF380T (32 KB)

SIMATIC RF300 Transponder RF380T heat resistant, 32 KB FRAM IP68, -25 to max.+220 °C cyclically, D=114 mm, H=83 mm

6GT2800-5DA00
04/17/2019
Technical data READER RF380R RS232/422

SIMATIC RF300 Reader RF380R (RF300+ISO 15693) RS422/232 interface (3964R) IP67. -25 to +70 °C, 160x 80x 41 mm with integrated antenna

6GT2801-3AB10
04/17/2019
Technical data Reader RF340R (GEN2) RS422

SIMATIC RF300; Reader RF340R (GEN2); RS422 interface (3964R); IP67. -25 to +70 °C, 75x 75x 41 mm with integrated antenna

6GT2801-2BA10
04/17/2019
Technical data Reader RF380R (GEN2) RS232/422

SIMATIC RF300 Reader RF380R (GEN2) RS422/232 interface (3964R) IP67, -10 to +60 °C, 160x 80x 41 mm with integrated antenna

6GT2801-3BA10
04/17/2019
Technical data Transponder RF360T (8 KB)

SIMATIC RF300 Transponder RF360T EPOXY card, 8 KB FRAM, IP67. -25 to +70 °C, 85x 54x 2.5 mm, Minimum order quantity 10 units

6GT2800-4AC00
04/17/2019
Technical data Reader RF310R (GEN2) RS422

SIMATIC RF300; Reader RF310R (GEN2); RS422 interface (3964R); IP67. -25 to +70 °C, 55x 75x 30 mm, with integrated antenna

6GT2801-1BA10
04/17/2019
Technical data HANDTERMINAL RF350M / ISO15693

SIMATIC RF300 handheld terminal RF350M; RF300, ISO 15693 and MOBY E; Basic unit Nordic ID Merlin; with integrated RFID read/write unit and user software; Windows CE operating system; with battery; without charging/docking station

6GT2803-1BA00
04/17/2019
Technical data SPACER MDS D124/D324/D424/RF320T

MOBY D/RF300 ISO/RF200 Spacer for MDS D124/D324/D424/D524 and RF320T Diameter 35 mm; Height 15 mm; Temperature range up to +180 °C Packing unit = Minimum order quantity: 20 units

6GT2690-0AK00
04/17/2019
Technical data Transponder MDS D339

Transponder MDS D339 for RF200/RF300 ISO/MOBY D Heat-resistant up to +220 °C ISO 15693, Chip type INFINEON SRF 55V10P, 992-byte user memory; 85x 15 mm (DxH); Minimum order quantity 10 units

6GT2600-3AA10
04/16/2019
Technical data Transponder MDS D423

Transponder MDS D423 for RF200/RF300 ISO button for in and on metal, ISO 15693, Chip type FUJITSU MB89R118, 2000 byte FRAM user memory 30x 8 mm (DxH); Minimum order quantity 10 units

6GT2600-4AA00
04/16/2019
Technical data Transponder MDS D324

Transponder MDS D324 for RF200/RF300 ISO/MOBY D button ISO 15693, Chip type INFINEON SRF 55V10P, 992-byte user memory; 27x 4 mm (DxH); Minimum ordering quantity 20 units

6GT2600-3AC00
04/16/2019
 
Entries per page: 20 50 100
...
1
2
3