55
Entries
Filtered by
'
SIMATIC RF600
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
...
Compare technical data
Technical data Antenna RF640A Circular

SIMATIC RF600 antenna RF640A; circular, broadband frequency range 865 to 928 MHz Dimensions 185x 185x 45 mm (LxWxH); IP65, -25 to +55 °C

6GT2812-0GA08
04/17/2019
Technical data Transponder RF680T heat resist.

SIMATIC RF680T heat resistant tag; 130x 32x 15 mm; ISO 18000-6C, EPC Class 1 GEN 2, Frequency 865 to 928 MHz, Chip type NXP G2XM, EPC 240 bit 64 byte add-on memory, Minimum order quantity 10 units

6GT2810-2HG80
04/17/2019
Technical data Cable DI/DO, M12 12-pin for RF670R, 5 m

SIMATIC RF600 DI/DO Cable connector for RF650R reader, RF670R, RF68XR, M12, 12x 0.14 mm2, shielded, material PUR, IP67; Length 5 m, open on one side

6GT2891-0CH50
04/17/2019
Technical data SIMATIC RF645T, TRANSPONDER ON METAL

SIMATIC RF645T container tag; 52x 36x 12.5 mm; ISO 18000-63, EPC Class 1 Gen 2 Frequency 860 to 928 MHz Chip type NXP UCODE 7Xm-2K EPC 448 bit 2048 bit add-on memory Minimum ordering quantity 20 units

6GT2810-2HC05
04/17/2019
Technical data READER RF680M BARCODE SCANNER W/ HANDLE

SIMATIC RF barcode scanner for handheld terminal SIMATIC RF600 Add-on scanner 1D laser incl. pistol grip

6GT2898-0DB00
04/17/2019
Technical data DISTANCE HOLDER FOR RF620T

SIMATIC RF600 spacer for RF620T 155x 38x 12 mm (LxWxH), -25 to +70 °C Minimum order quantity: 20

6GT2898-2AA00
04/17/2019
Technical data Transponder RF625T DISC ETSI

SIMATIC RF625T Disk-Tag; 30x 8 mm (DxH); On-Metal Transponder ISO 18000-6C, EPC Class 1 GEN 2, frequency 865 to 868 MHz (ETSI), Chip type IMPINJI MONZA 4QT, EPC 128 bit, 64 bytes add-on memory, Minimum order quantity 10 units

6GT2810-2EE00
04/17/2019
Technical data Transponder RF630T ETSI

SIMATIC RF630T Screw-Tag; 21x 21 mm (DxH); On-Metal Transponder ISO 18000-6C, EPC Class 1 GEN 2, frequency 865 to 868 MHz (ETSI), Chip type NXP G2XM, EPC 240 bit 64-byte add-on memory, Minimum order quantity 10 units

6GT2810-2EC00
04/17/2019
Technical data Transponder RF640T ETSI

SIMATIC RF640T Tool Tag; 50x 8 mm (DxH); On-Metal Transponder ISO 18000-6C, EPC Class 1 GEN 2, frequency 865 to 868 MHz (ETSI), Chip type NXP G2XM, EPC 240 bit 64-byte add-on memory, Minimum order quantity 10 units

6GT2810-2DC00
04/17/2019
Technical data Label RF630L Inlay 97x27 mm, PET

SIMATIC RF630L SmartLabel Inlay PET; 97x 27 mm; ISO 18000-6C, EPC Class 1 GEN 2 frequency 860 to 960 MHz, Chip Type IMPINJI MONZA 4QT, 128 bit EPC memory, 64 bytes add-on memory, 5000 units on one roll Minimum order quantity 5000 units

6GT2810-2AB02-0AX0
04/17/2019
Technical data Antenna RF680A Linear Circular switch.

SIMATIC RF600 antenna RF680A Linear or circular can be selected frequency range 865 to 928 MHz Broadband dimensions 198x 198x 60 mm (LxWxH) IP65, -25 to +75 °C

6GT2812-2GB08
04/17/2019
Technical data Transponder RF610T ISO Card

SIMATIC RF610T ISO card; PVC; 86x 54x 0.4 mm; ISO 18000-6C, EPC Class 1 GEN 2, frequency 860 to 960 MHz, Chip type NXP G2XM, EPC 240 bit 64-byte add-on memory, Minimum order quantity 500 units

6GT2810-2BB80
04/17/2019
Technical data Antenna RF650A Circular

SIMATIC RF600 antenna RF650A; circular, frequency range 865 up to 928MHz broadband Dimensions 198x 198x 60 mm (LxWxH); IP65, -25 to +75 °C

6GT2812-0GB08
04/17/2019
Technical data Reader RF685R ETSI

SIMATIC RF600 Reader RF685R ETSI; Interface Ethernet M12 PROFINET M12 1 integrated antenna+1 ext. antenna port, 4 dig. inputs/ 4 dig. outputs, 24V DC; IP65; -25 to +55 °C; without accessories

6GT2811-6CA10-0AA0
04/16/2019
Technical data Reader RF680R ETSI

SIMATIC RF600 Reader RF680R ETSI; Interface Ethernet M12, PROFINET M12, 4 antennas, 4 dig. inputs/ 4 dig. outputs, 24 V DC; IP65; -25 to +55 °C; without accessories and antennas

6GT2811-6AA10-0AA0
04/16/2019
Technical data Reader RF680R FCC

SIMATIC RF600 Reader RF680R FCC; Interfaces Ethernet M12, PROFINET M12, 4 antennas, 4 dig. inputs/ 4 dig. outputs, 24 V DC; IP65; -25 to +55 °C; without accessories and antennas

6GT2811-6AA10-1AA0
04/16/2019
Technical data Reader RF680R ARIB

SIMATIC RF600 Reader RF680R ARIB; Interface Ethernet M12, PROFINET M12, 4 antennas, 4 dig. inputs/ 4 dig. outputs, 24 V DC; IP65; -25 to +55 °C; without accessories and antennas

6GT2811-6AA10-4AA0
04/16/2019
Technical data Reader RF685R CMIIT

SIMATIC RF600 Reader RF685R CMIIT; Interfaces: Ethernet M12 PROFINET M12 1 integrated antenna+1 ext. antenna port, 4 dig. inputs/ 4 dig. outputs, 24V DC; IP65; -25 to +55 °C; without accessories

6GT2811-6CA10-2AA0
04/16/2019
Technical data Antenna RF660A ETSI

SIMATIC RF600 antenna RF660A 865-868 EU for use in EUR IP67, -25 to +55 °C, without cable

6GT2812-0AA00
04/13/2019
Technical data Antenna RF642A Linear

SIMATIC RF600 antenna RF642A Linear (broadband) frequency range 865 to 928 MHz Dimensions 185x 185x 45 mm (LxWxH) IP65, -25 to +55 °C

6GT2812-1GA08
04/13/2019
 
Entries per page: 20 50 100
...
1
2
3