1176
Entries
Filtered by
'
Optical identification
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data CM-Block M12, 7/8" 5-pin for RF18XC

RFID PROFINET/Ethernet Connection block, M12, 7/8" 5-pole for RF180C, RF182C

6GT2002-1JD00
07/19/2019
Technical data COMMUNICATION MODULE RF170C, RS422/RS232

RFID communication module RF170C for Installation in ET 200pro; Basic module for connection of 2 readers; with RS422 or RS232 without connection block

6GT2002-0HD01
07/19/2019
Technical data COMMUNICATION MODULE RF180C

RFID communication module RF180C for PROFINET; 2 readers can be connected; without connection block for PROFINET

6GT2002-0JD00
07/19/2019
Technical data COMMUNICATION MODULE RF160C

RFID communication module RF160C for PROFIBUS DP-V0; 2 readers can be connected; without Connection block for PROFIBUS

6GT2002-0EF00
07/19/2019
Technical data COMMUNICATION MODULE ASM 456

MOBY communication module ASM456 for PROFIBUS DP-V1; 2 SLG can be connected; without Connection block for PROFIBUS

6GT2002-0ED00
07/19/2019
Technical data TEXT-GENIUS; OCR-LICENSE FOR MV440

Text-Genius plus; OCR license for MV440 code reading systems; Single License contains Text-Genius function plus teachable fonts; to be USB stick; can be uploaded via ALM onto device Requirement: Down FW V5.0

6GF3400-1SL01
07/15/2019
Technical data Optical Reader MV550 S

SIMATIC MV550 S optical reader Resolution: 800x600 px; 2-fold Ethernet: 100 MB(POE),GigE !No switch => data disconnection!; Function: 1D/2D code reading; Image field and distance: Variable (dep. on lens); PoE; IP67 with 6GF3540-8AC11; Delivery: Reader and SD card adapter (w/o card);

6GF3550-0CD10
07/13/2019
Technical data MV500 built-in ligth RED MULTI

Built-in ring light MV540 red multi for MV540 devices (MLFB: 6GF3540-0CD10, -0GE10); incl. cross-polarization filter Illuminant: LED 618 Nm, Lighting range up to 120 cm; installation material enclosed; use with protective tube (MLFB: 6GF3540-8AC11)

6GF3540-8DA13
07/12/2019
Technical data SIMATIC PXO220 M18S SENSOR

SIMATIC PXO220 M18S, RETRO REFLECTIVE SENSOR, POLARIZED, STRAIGHT OPTICS, M18X65, 10-30V DC, 3M, PNP, ANTIVALENT, 150MA, M12-CONNECTOR, 4-POLE, IP67

3RG7641-3CC00
07/11/2019
Technical data COMMUNICATION MODULE ASM 475

MOBY communication module ASM475 for SIMATIC S7 300 and ET200M parameterizable (without front connector)

6GT2002-0GA10
07/11/2019
Technical data OPTICAL HANDHELD READER MV340

SIMATIC MV340 optical reader for 1D and 2D codes, handheld reader; with USB cable 12' (3.6 m); reading range 50 mm

6GF3340-0HT01
07/10/2019
Technical data OPTICAL READER MV440 HR

SIMATIC MV440 HR optical Reader; Resolution: 1024x 768 Pixels; for 1D/2D code reading, text recognition and object detection; field of image and distance: variable; PoE; IP67 (with 6GF3440-8AC1X); Delivery: Reader, CD-ROM and plastic protective tube; (without: cable, luminaire, lens, licenses)

6GF3440-1GE10
07/10/2019
Technical data OPTICAL READER MV420 SR-P

SIMATIC MV420 SR-P; Performance model; compact optical reader for 1D and 2D codes; IP67; incl. multicode, Autotrigger and ID-Genius; very high read Velocities

6GF3420-0AA40
07/10/2019
Technical data OPTICAL READER MV420 SR-B

SIMATIC MV420 SR-B; Base model Compact optical reader for 1D and 2D codes; IP67

6GF3420-0AA20
07/10/2019
Technical data SIMATIC MV540 H optical reader

SIMATIC MV540 H optical reader Resolution: 1280 x 1024 pixels; Function: 1D/2D code reading; Image field and distance: variable, (ABH lens object); PoE; IP67 with 6GF3540-8AC11; Delivery: Reader and SD card adapter

6GF3540-0GE10
07/10/2019
Technical data SIMATIC MV540 S optical reader

SIMATIC MV540 S optical reader Resolution: 800 x 600 pixels, Function: 1D/2D code reading; Image field and distance: variable, (ABH lens object); PoE; IP67 with 6GF3540-8AC11; Delivery: Reader and SD card adapter;

6GF3540-0CD10
07/10/2019
Technical data OPTICAL HAND CODE READER MV320

SIMATIC MV320 optical reader, handheld reader for 1D and 2D codes e.g. data matrix, ready-to-use set from read Device and USB cable power supply via USB 6' (1.8m) for use with codes with medium to high contrast, reading range depending on code type and size 20 mm to 375 mm

6GF3320-0HT01
07/10/2019
Technical data OPTICAL READER MV440 SR

SIMATIC MV440 SR optical Reader; Resolution: 640x 480 Pixels; for 1D/2D code reading, text recognition and object detection; field of image and distance: variable; PoE; IP67 (with 6GF3440-8AC1X); Delivery: Reader, CD-ROM and plastic protective tube; (without: cable, luminaire, lens, licenses)

6GF3440-1CD10
07/10/2019
Technical data SAFETY REFLEX SENSOR

LIGHT GRID TYPE 2 RECEIVER 0 ... 4 M

3RG7821-7CD00
07/09/2019
Technical data SIMATIC PXO620 K80 SENSOR

SIMATIC PXO620 K80, RETRO REFLECTIVE SENSOR, WITH POLARISATION FILTER, 83X61X25, UC 20-230V, 6M RELAIS, C-CONTACT ANTIVALENT PG11, 5-POLE, IP67, TIMER 0,1-10S

3RG7211-6MC00
07/09/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5