12
Entries
Filtered by
'
SIMATIC MV440
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data RING LIGHT RED, F. INSTALL. IN MV420

Built-in red ring light for all MV440 devices (MLFB: 6GF3440-1CD10-1GE10-1LE10); Illuminant: red LEDs 618 Nm, Lighting distance up to 0.8 m; assembly material enclosed; use with protective tube (MLFB: 6GF3440-8AC11-8AC12)

6GF3440-8DA11
04/16/2019
Technical data OPTICAL READER MV440 UR

SIMATIC MV440 UR optical Reader; Resolution: 1600x 1200 Pixels; for 1D/2D code reading, text recognition and object detection; field of image and distance: variable; PoE; IP67 (with 6GF3440-8AC1X); Delivery: Reader, CD-ROM and plastic protective tube; (without: cable, luminaire, lens, licenses)

6GF3440-1LE10
04/16/2019
Technical data MOUNTING PLATE FOR MV440

MV440-MV500 mounting plate; Material: stainless steel (4 mm), versatile use, Mounting: metric thread, photo thread (1/4 inch, 2x central) WxHxD (mm) 80x 80x 60

6GF3440-8CA
04/16/2019
Technical data OPTICAL READER MV440 HR

SIMATIC MV440 HR optical Reader; Resolution: 1024x 768 Pixels; for 1D/2D code reading, text recognition and object detection; field of image and distance: variable; PoE; IP67 (with 6GF3440-8AC1X); Delivery: Reader, CD-ROM and plastic protective tube; (without: cable, luminaire, lens, licenses)

6GF3440-1GE10
04/16/2019
Technical data OPTICAL READER MV440 SR

SIMATIC MV440 SR optical Reader; Resolution: 640x 480 Pixels; for 1D/2D code reading, text recognition and object detection; field of image and distance: variable; PoE; IP67 (with 6GF3440-8AC1X); Delivery: Reader, CD-ROM and plastic protective tube; (without: cable, luminaire, lens, licenses)

6GF3440-1CD10
04/16/2019
Technical data CAB_CONF for MV440-/VS100-LIGHTS, 10m

cable for MV400 and VS100 lamps, at lamp side with angled socket M12; one end open; 10 m PUR cable; 4-pole; 4 x 0.34 mm2; suitable lamps: 6GF3400-0LT01-7BA1; 6GF3400-0LT01-8DA1; 6GF9004-7AA01 ;...- 7BA01; -8BA0 ;...- 8CA01 ;...- 8DA01

6GF3440-8BC4
04/16/2019
Technical data RING LIGHT EXT. MV400, IR, 24V

MV400 LED ring light IR clear Illuminant: LED 850 Nm; Lighting distance: 500 mm..3000 mm, for SIMATIC MV420 and MV440, suitable for lens protection enclosure: 6GF3440-8AC11-8AC12, -8AC13-8AC21; suitable for Lamp holder: 6GF3440-8CD01; 24 V power supply; Suitable for lamp cable: 6GF3440-8BC4, 6GF3440-8BD1; Dimensions: 142x 142x 43 mm (WxHxD), Degree of protection IP67

6GF3400-0LT01-7BA1
04/16/2019
Technical data LENS PROTECTION MV440 METAL-GLASS

D65 lens protection Metal-glass, Degree of protection IP67 for MV440 devices; Front screen: glass, enclosure: metal contains: tube, O-ring and protective caps (M12, M12, M16), Inside diameter: 57 mm max. Length of lens: 57 mm suitable Lenses (MLFB): e.g. 6GF9001-1BL01,..-1BF01, ...- 1BG01 ,...- 1BH01 ,...- 1BJ01 Suitable luminaires (MLFB): 6GF3440-8DA1,...8DA2,...8DA11 WxHxD (mm) 65x 65x 60

6GF3440-8AC11
04/13/2019
Technical data Cable DIO Power for MV400, 10 m

Power-IO-RS232 cable 10 m for MV 400 devices (MLFB: 6GF3440-1CD10,...- 1GE10,... -1LE10; 6GF3420-0AA20....0AA40) M16 pre-assembled at one end, bare end, length 10 m

6GF3440-8BA2
04/09/2019
Technical data Cable DIO Power for MV400, 30 m

Power-IO-RS232 cable 30 m for MV 400 devices (MLFB: 6GF3440-1CD10,...- 1GE10,... -1LE10; 6GF3420-0AA20....0AA40) M16 pre-assembled at one end, bare end, Length 30 m

6GF3440-8BA4
03/06/2019
Technical data LENS PROTECTION EXTENSION MV440

D65 lens protection extension Degree of protection IP67 for MV440 and MV540 devices; Enclosure: metal, contains: extender and O-ring Inside diameter: 57 mm max. Extension by: 33mm suitable Protective lens barrels 6GF3440-8AC11,-8AC12,-8AC21 a. 6GF3540-8AC11; Suitable lenses (MLFB): 6GF9001-1xx01 and 6GF3540-8EA0x-0LL0; Suitable luminaires (MLFB): 6GF3400-0LT01-7BA1, -8DA1 WxHxD (mm) 65x 65x 48

6GF3440-8AC13
03/02/2019
Technical data LENS PROTECTION MV440 PC-PC

D65 lens protection PC-PC, Degree of protection IP67 for MV440 devices; Front screen: PC, enclosure: PC, PC:=polycarbonate crystal clear, Scope of delivery contains: protective barrel, O-ring and 3 protective caps (M12, M12, M16), Inside diameter: 57mm, max. length of lens: 57mm; Suitable lenses (MLFB): e. B. 6GF9001-1BL01,..-1BF01, .. -1BG01,..-1BH01,..-1BJ01; Suitable luminaires (MLFB): 6GF3440-8DA1 ,...- 8DA2,... 8DA11 WxHxD (mm) 65x 65x 60

6GF3440-8AC12
02/19/2019