4
Entries
Filtered by
'
SIMATIC MV325
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data Cable conf. Sub-D, MV320 CON, NV-CON

RS232 cable without PS, for use with MV320 8' (2.4m), coiled, Note: power supply under 6GF3020-0AC40-0AP2

6GF3320-0AC03
06/07/2019
Technical data CHARGING STAT. MV325, USB INCL. BT MODEM

MV325 charging station with BT modem, USB charging station with built-in Bluetooth modem Power supply via USB cable, USB cable 3' (0.9m) in in scope of delivery

6GF3325-0AC03
06/07/2019
Technical data OPTICAL HANDHELD READER MV325

SIMATIC MV325 optical reader, Bluetooth handheld reader for 1D barcode and data matrix, ready-to-use set from read device, charging station, Access point and USB cable 6' (1.8m) for codes with medium to high contrast, reading range depending on code type and Size 20 mm to 375 mm

6GF3325-0HT01
06/07/2019
Technical data Recharge. Battery for MV325, 1.3 Ah

MV325 battery 1300 mAh LI-ION battery module, 1300 mAh for SIMATIC MV325 incl. charging status display

6GF3325-0AC07
01/22/2019