50
Entries
Filtered by
'
IO-Link
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
...
Product note  New version V15 of the Ident Systems Software & Documentation DVD

Effective immediately, the Ident Systems Software & Documentation DVD (6GT2080-2AA20) will be delivered with version V15.

06/06/2019
ID: 109768155
Product note 3RA6 compact starters with transport lock

Transportation of compact starters – safe and without any risks with new transport lock.

06/28/2018
ID: 109758535
Product note Firmware Version V2.1 for S7-1200 SM 1278 IO-Link Master

The firmware update V2.1 for the SM 1278 4 x IO-Link Master is hereby available.

For products: 6ES7278-4BD32-0XB0
06/14/2018
ID: 109758399
Product note SIRIUS Modular System: ”mission accomplished”

The last years have brought numerous innovations. A totally new generation of switching, protecting and monitoring devices up to 55kW in sizes S00 to S3 have been successfully introduced to the market. This will be rounded off by 1st October 2017 with additional contactors for special applications and a facelift of our proven devices in frame sizes S6 – S12 from 55 kW to 250kW.

12/14/2017
ID: 109747933
Product note Expansion of configuration possibilities of ET 200SP and ET 200AL IO-Link masters

Effective immediately, the configuration of ET 200SP und ET 200AL IO-Link masters is expanded to include a configuration without S7-PCT.

For products: 6ES7137-6BD00-0BA0, 6ES7147-5JD00-0BA0
12/13/2017
ID: 109750001
Product note Delivery release for SIMATIC RF210R, RF220R, RF240R, RF250R, RF260R with IO-Link interface according to standard V1.1 6GT2821-1BC32,-2BC32,-4BC32,-5BC32,-6BC32

The SIMATIC RF210R, RF220R, RF240R, RF250R, RF260R readers with IO-Link interface according to standard V1.1 are available for delivery effective immediately.

09/29/2017
ID: 109750784
Product note SIRIUS Modular System - Delivery release contactors for special applications Size S3 and China S3 - S12

The new Size S3 is now completed with new contactors for special applications. Furthermore a lot of already available products of Sizes S3 to S12 receive delivery release for China due to CCC certification which is now available.

09/25/2017
ID: 109750662
Product note Sales release for SIMATIC RF210R, RF220R, RF240R, RF250R, RF260R with IO-Link interface according to standard V1.1 6GT2821-1BC32,-2BC32,-4BC32,-5BC32,-6BC32

The SIMATIC RF210R, RF220R, RF240R, RF250R, RF260R readers with IO-Link interface according to standard V1.1 have been released for sale effective immediately.

08/24/2017
ID: 109749926
Product note Sales release for SIMATIC RF240R, RF250R, RF260R (ASCII) V2.0

The SIMATIC RF240R, RF250R and RF260R RFID readers with RS232-ASCII interface are released for sale with firmware version V2.0 (release "B") effective immediately. As of this delivery stage, the read-only functionality "Scan mode" is included. The new readers are backward compatible with earlier versions.

For products: 6GT2821-6AC40, 6GT2821-4AC40, 6GT2821-5AC40
12/22/2016
ID: 109744097
Product note Sales and delivery release for the SIRIUS modular system in size S3

The new products of size S3 is the further development of the SIRIUS modular system up to 55 kW with its broad portfolio of switching, protection and monitoring devices, load feeders, and function modules.

12/02/2016
ID: 109741925
Product note Delivery release - SITOP PSU8200, 1-phase power supply 24 V DC / 40 A (SITOP modular product line)

The new 1-phase SITOP PSU8200 power supply with 24 V DC / 40 A of the SITOP modular product line is released for delivery ex Nuremberg delivery center with immediate effect.

10/06/2016
ID: 109741651
Product note Delivery release for China for Sirius Innovations Size S2

The CCC approvals for all the Sirius Innovations S2 devices are now available. This means these products can now also be delivered to China.

01/25/2016
ID: 109482276
Product note Sales and delivery release of SIMATIC RF240R, RF250R (IO-Link) with IODD files

Effective immediately, the RF240R and RF250R readers for the SIMATIC RF200 RFID system are released for sale and delivery and are available ex stock.

For products: 6GT2821-4AC32, 6GT2821-5AC32
11/10/2015
ID: 109480760
Product note The time is right to make a smart switch - Get your trade-in bonus for MOBY I

From now on, SIMATIC Ident will offer an additional discount on all read/write devices and interface Modules in case of the migration from MOBY I to SIMATIC RF200 or SIMATIC RF300

04/14/2015
ID: 109475457
Product note Integrated Configuration of ET 200AL in STEP7 V5.5 and TIA Portal

With immediate effect, the integrated configuration in STEP 7 V5.5 and STEP 7 is available for ET 200AL in the TIA Portal.

01/27/2015
ID: 105902162
Product note Delivery release: Addition of size S2 contactors to the SIRIUS modular system

SIRIUS Innovations size S2 is the further development of the SIRIUS modular system up to 37kW with its wide portfolio of switching, protection and monitoring devices, load feeders, and function modules. ...

10/20/2014
ID: 103599229
Product note ET 200AL: Sales and Delivery Release for IO-Link Master CM 4xIO-Link

The IO-Link Master CM 4xIO-Link for the new modular ET 200AL distributed I/O system is herewith released for delivery. ...

For products: 6ES7147-5JD00-0BA0
09/08/2014
ID: 99050234
Product note New version B of the RF200 reader with IO-Link interface

With immediate effect, the RF210R IO-Link, RF220R IO-Link and RF260R IO-Link readers will be supplied with product version B. With this product version, the write function in the readers is released. ...

For products: 6GT2821-6AC32, 6GT2821-2AC32, 6GT2821-1AC32
09/01/2014
ID: 100698645
Product note Sales/Delivery Release: S7-1200 CPU V4.0, CPU 1217C and IO-Link Master SM 1278

With immediate effect, the following S7-1200 products are available for delivery:   · ...

03/18/2014
ID: 86567043
Product note Delivery Release for SIMATIC RF250R, ANT 8, MDS D117 (6GT2821-5AC10/-5AC40, 6GT2398-1CF00/-1CF10, 6GT2600-0AG00)

The new products SIMATIC RF250R, ANT 8 and MDS D117 for use in the tool identification market (Tool-Ident) are herewith released for immediate delivery. ...

01/31/2014
ID: 87506778
 
Entries per page: 20 50 100
...
1
2
3