1195
Entries
Filtered by
'
IO-Link
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data ET 200SP, cm 4 X IO-Link ST

SIMATIC ET 200SP, CM 4xIO-Link ST Communication module IO-Link Master V1.1

6ES7137-6BD00-0BA0
08/16/2019
Technical data ET 200eco PN: IO-Link Master

SIMATIC DP, ET 200ECO PN, IO-Link master, 4IO-L+8DI+4DO 24 V DC/1.3A 8xM12, Duplicate assignment, Degree of protection IP67

6ES7148-6JA00-0AB0
08/16/2019
Technical data S7-1200, SM1278, 4 X IO-Link Master

SIMATIC S7-1200, SM1278 IO-Link, 4xIO-Link Master

6ES7278-4BD32-0XB0
08/16/2019
Technical data ET 200AL, cm 4x IO-Link, 4xM12

SIMATIC ET 200AL, CM 4x IO-Link, 4x M12, Degree of protection IP67

6ES7147-5JD00-0BA0
08/16/2019
Technical data ET 200S Elektronic Module 4SI IO-Link

SIMATIC DP, Electronics module for ET 200S, 4SI IO-Link, 4 point-to-point interfaces 15 mm width, IO-Link master

6ES7138-4GA50-0AB0
08/16/2019
Technical data REPL.COIL F.3RT202.S.7.5KW AC380V50/60HZ

Magnet coil for contactors 7.5 kW 380 V AC, 50 / 60 Hz, for motor contactors, Size S0, Screw terminal

3RT2924-5AU21
08/15/2019
Technical data READER RF240R IO-LINK V1.1

SIMATIC RF200 reader RF240R IO-Link interface V1.1; IP67, -25 to +70 °C; 50x 50x 30 mm; with integrated antenna 32 Byte IO; 230 Kbps

6GT2821-4BC32
08/12/2019
Technical data READER RF250R RS422

SIMATIC RF200 Reader RF250R with RS422 interface (3964R) without antenna IP65, -25 to +70 °C, 50x 50x 30 mm, can be operated with: ANT 1, 3, 3 NO, 8, 12, 18, 30

6GT2821-5AC10
08/12/2019
Technical data READER RF210R RS422

SIMATIC RF200 reader RF210R; RS422 interface (3964R); IP67, -25 to +70 °C; M18x 71mm; with integrated antenna

6GT2821-1AC10
08/12/2019
Technical data READER RF260R RS232

SIMATIC RF200 Reader RF260R; RS232 interface (3964R); IP67, -25 to +70 °C; 75x 75x 40 mm; with integrated antenna

6GT2821-6AC11
08/12/2019
Technical data READER RF250R IO-LINK

SIMATIC RF200 Reader RF250R IO-Link IO-Link interface without antenna IP65, -25 to +70 °C, 50x 50x 30 mm, can be operated with: ANT 1, 3, 3 NO, 8, 12, 18, 30; 8 byte IO; 38.4 Kbps

6GT2821-5AC32
08/12/2019
Technical data READER RF260R IO-LINK

SIMATIC RF200 reader RF260R IO-Link; IO-Link interface; IP67, -25 to +70 °C; 75x 75x 40 mm; with integrated antenna 8 Byte IO; 38.4 Kbps

6GT2821-6AC32
08/12/2019
Technical data READER RF220R IO-LINK

SIMATIC RF200 reader RF220R IO-Link IO-Link interface; IP67, -25 to +70 °C; M30x 83 mm; with integrated antenna 8 Byte IO; 38.4 Kbps

6GT2821-2AC32
08/12/2019
Technical data READER RF240R IO-LINK

SIMATIC RF200 reader RF240R IO-Link IO-Link interface IP67, -25 to +70 °C; 50x 50x 30 mm; with integrated antenna 8 Byte IO; 38.4 Kbps

6GT2821-4AC32
08/12/2019
Technical data READER RF210R IO-LINK V1.1

SIMATIC RF200 reader RF210R IO-Link interface V1.1; IP67, -25 to +70 °C; M18x 83 mm; with integrated antenna 32 Byte IO; 230 Kbps

6GT2821-1BC32
08/12/2019
Technical data READER RF260R RS232 (ASCII)

SIMATIC RF200 Reader RF260R; RS232 interface (ASCII/Scanmode); IP67, -25 to +70 °C; 75x 75x 40 mm; with integrated antenna

6GT2821-6AC40
08/12/2019
Technical data READER RF260R RS422

SIMATIC RF200 Reader RF260R; RS422 interface (3964R); IP67, -25 to +70 °C; 75x 75x 40 mm; with integrated antenna

6GT2821-6AC10
08/12/2019
Technical data READER RF220R RS422

SIMATIC RF200 reader RF220R; RS422 interface (3964R); IP67, -25 to +70 °C; M30x 71mm; with integrated antenna

6GT2821-2AC10
08/12/2019
Technical data COVER FOR 3RT203/3RB3.3/3RW

Terminal cover for box terminals size S2, 3-pole, contactor 3RT203 and Overload relay 3RB3.3 and soft starter 3RW403 / 3RW403

3RT2936-4EA2
08/12/2019
Technical data READER RF240R RS422

SIMATIC RF200 Reader RF240R; RS422 interface (3964R); IP67, -25 to +70 °C; 50x 50x 30 mm; with integrated antenna

6GT2821-4AC10
08/12/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5