- Save filter
- Load filter
- email on update
Attached are the latest Support Packages for several TIA Portal versions ready for downloading.
WDS stands for "Wireless Distribution System" and is the wireless connection of multiple access points (APs) with each other in order to extend the range of a radio network without having to connect the extension access points via Ethernet.
If you are operating multiple nodes on a SCALANCE W client and would like to transfer PROFINET IO data cyclically, then the sum of the user data of all the nodes must not exceed a value of 2300 bytes per cycle.
12/2018, Product Information, C79000-G8999-C234-10
Lloyds Register of Shipping (LRS) Approval for SIMATIC NET CM, CP, SCALANCE S, X, W (IWLAN), M, Antenna 16/20067 (E1)
The IWLAN iFeature iPRP is the right solution for mobile communication participants and the highest demands on network accessibility. This entry shows how iPRP enables an interruption-free communication.
Radio Approval Conformity Certificate Saudi Arabia for SCALANCE W774-1 M12 EEC, W774-1 RJ45 und W734-1 RJ45 (MSN-W1-RJ-E2 / MSN-W1-M12-E2) TA 09112016-10112018-18226
NK, Type Approval Certificate, SIMATIC NET TA18528M
DEKRA, ATEX, Type Examination for SIMATIC Network Components Type RAP.-W, LAP.-W, EAP.-W, 6GK, W7 und WS-AP KEMA 07ATEX0145 X No. 101
IECEx Certificate of Conformity DEKRA für SIMATIC Network Components Type RAP.-W, LAP.-W, EAP.-W, 6GK, W7 und WS-AP IECEx DEK 14.0025X No. 49
KR, Type Approval Certificate, SIMATIC NET CM / CP, SCALANCE S, X, W, M and Antenna HMB35271-AC002
To make diagnostic in automation technology, there are numerous different procedures. This document gives you an overview of the options available for diagnosing a SIMATIC controller or a SCALANCE network device, networks and communication.
Statement on the China RoHS directive, SIMATIC NET
PRS, Type Approval Certificate, SIMATIC NET CM / CP, SCALANCE S, X, W, M and Antenna TE/2181/883241/18
You can use the CAx download manager to access the latest product data for your CAD or CAE system.
IMDA Equipment Registration under telecommunications (Dealers) regulations Singapore for MSN-W1-RJ-E2 N2702-13
Type approval certificate Kuwait for MSN-W1-RJ-E2 0510
This firmware update V6.3.1 can be used for SCALANCE W700 IEEE 802.11n products and replaces the older firmware version V6.3.0 Affected article numbers (MLFB):
BV, Type Approval Certificate, SCALANCE CP / CM / S / X and W series for SIMATIC NET 11554/C1 BV
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- Machine-oriented operator control and monitoring in the Online Support
- SITOP Power Supply Systems in the Online Support
- Documentation for SIMATIC Controller