219
Entries
Filtered by
'
Industrial Remote Communication
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data TS ADAPTER IE ADV. SIMATIC TELESERVICE

SIMATIC S7, TS adapter IE Adv. for SIMATIC Teleservice, IP- based, VPN power supply ext. 24 V

6ES7972-0EA00-0XA0
10/22/2019
Technical data RUGGEDCOM RX1400

Rugged small form factor Ethernet switch and TCP/IP router with LTE and fiber optic WAN options, which enables secure, cost effective, large scale deployment of communications and processing power for applications in harsh environments.

6GK6014-0AM2.-....
10/17/2019
Technical data Communication processor CP 1242-7

Communications processor CP 1242-7 for connection of SIMATIC S7-1200 to GSM/GPRS network Observe national approvals

6GK7242-7KX30-0XE0
10/15/2019
Technical data SINAUT ST7, TIM 3V-IE ADVANCED

SINAUT ST7, TIM 3V-IE advanced communication module for SIMATIC S7-300 with an RS232 interface for SINAUT communication via a classic WAN and an RJ45 interface for SINAUT communication via an IP-based network (WAN or LAN)

6NH7800-3CA00
10/15/2019
Technical data RUGGEDCOM RS900LNC

RUGGEDCOM RS900LNC is an 8 port industrially hardened, fully managed Ethernet switch supporting EoVDSL allowing up to 5km LAN segments over telephone grade cable at up to 35Mbps. 56-bit Encryption; 6 fast Ethernet ports (10/100BaseTX); Optional: additional 2 fast Ethernet ports (10/100BaseTX or 100BaseFX) Ethernet ports (10/100BaseTX or 100BaseFX)

6GK6090-0AD1.-....
10/15/2019
Technical data SCALANCE M804PB

SCALANCE M804PB; Router for secure remote connection of PROFIBUS / MPI programmable controllers at Ethernet networks medium VPN and firewall. Further functions: address conversion (NAT/NAPT), connection to SINEMA RC, 2-port switch; 1x digital input, 1x digital output.

6GK5804-0AP00-2AA2
10/15/2019
Technical data SCALANCE M874-2;

SCALANCE M874-2 2.5G router; for wireless IP communication from Ethernet- based automation devices via 2.5G mobile radio VPN, Firewall, NAT; 2-port switch; 1x digital input, 1x digital output; observe national approvals!

6GK5874-2AA00-2AA2
10/15/2019
Technical data SCALANCE M816-1 ADSL-Router

SCALANCE M816-1 ADSL router; for wire-bound IP communication from Ethernet- based automation devices via Internet service provider; VPN, Firewall, NAT; 4-port switch; 1x digital input, 1x digital output; ADSL2+, Annex A

6GK5816-1AA00-2AA2
10/15/2019
Technical data SINAUT ST7, GPS BS

SINAUT ST7, GPS BS Lightning protection module 4495 for GPS

6NH9831-8LA
10/15/2019
Technical data SINAUT ST7, MD2

SINAUT ST7, MD2 Standard cable modem; with RS232/RS-485 interface for point-to-point and Multipoint connections; also can be used as repeater; max. 19,200 Bit/s; incl. Plug-in cable 6NH7700-2AR60 (RJ12-RJ12), Length 6m, for Connection of MD2 with LTOP

6NH7810-0AA20
10/15/2019
Technical data SINAUT MD720-3 GSM/GPRS MODEM

SINAUT MD720-3 GSM/GPRS Modem; mobile radio modem with RS232 interface; for the GSM services CSD, GPRS, SMS; Quadband GSM; AT command interface; observe national approvals! autom. GPRS connection setup; incl. gender changer for RS232/PPI adapter Manual on CD-ROM, in German and English

6NH9720-3AA00
10/15/2019
Technical data SOFTNET SECURITY CLIENT V4

Industrial Ethernet SOFTNET Security Client V4+HF1 Software for setting up secure IP-based VPN connections are protected by an PC/PG to network segments, by SCALANCE S, SCALANCE M Single License for 1 installation of runtime software, software and electr. manual on CD-ROM, Software 2 languages (de, en); Manual 5 languages (de, de, fr, en fr, sp, it) for Windows 7 Ultimate, Professional (32+64 bit), and Windows XP Prof.+SP3 (32 bit)

6GK1704-1VW04-0AA0
10/15/2019
Technical data SOFTNET SECURITY CLIENT V5

Industrial Ethernet SOFTNET Security Client V5 software for setting up secure IP based VPN connections from a PC/PG to network segments, by SCALANCE S, SCALANCE M and Security CPs single license is protected for 1 installation Runtime software, Software and electr. manual on CD-ROM, Software 2 languages (de, en); HB 5 languages (de, de, fr, en fr, sp, it) for Windows 7 Ultimate and Professional (32+64 bit), Windows Server 2012 R2

6GK1704-1VW05-0AA0
10/15/2019
Technical data SINAUT ST7, TIM 3V-IE

SINAUT ST7, TIM 3V-IE communication module for SIMATIC S7-300 with an RS232 interface for SINAUT communication via a classic WAN and an RJ45 interface for SINAUT communication via an IP-based network (WAN or LAN)

6NH7800-3BA00
10/15/2019
Technical data Antenna ANT896-6MH, mobile radio, railw.

ANT896-6MH mobile wireless antenna for GSM (2G), UMTS (3G) and LTE (4G) Networks, for Suitable for railway applications, Omnidirectional Characteristic, incl. N-female connector: 5/6 dBi; IP69K (-40...+85 °C), Observe national approvals; Mounting on vehicle roof; compact instructions as hard copy English/German; scope of delivery: 1x ANT 896-6MH,

6GK5896-6MH00-0AA0
10/15/2019
Technical data SINAUT ST1/ST7, DCF IND-BS

SINAUT ST1/ST7, DCF IND-BS indirecter lightning protection

6NH9831-2AA
10/15/2019
Technical data SIMATIC NET CABLE N-CONNECT/SMA RAILW 2M

N-Connect/ SMA male/male Flexible connection cable pre-assembled, for Suitable for railway applications; flexible connecting cable e.g. for SCALANCE W antenna Length: 2 m

6XV1875-5UH20
10/15/2019
Technical data SIMATIC NET CABLE N-CONNECT M/M RAILW 2M

N-Connect male/male flexible connection cable harness; length 2 m, for suitable for railway applications; flexible cable, for example, for the connection to antennas, suitable for IWLAN and mobile radio

6XV1875-5SH20
10/15/2019
Technical data Extension Board HART/RS485

Extension board HART/RS 485 For low-power RTU3000C family; Connection of 8 Modbus RTUs slaves or of 8 HART devices in Multidrop mode Note: Support of HART as of FW version V3.1

6NH3112-3BA00-6XX1
10/15/2019
Technical data Antenna ANT895-6ML, GPS

ANT895-6ML GPS antenna Antenna with integrated signal amplifier incl. 0.3 m connection cable and N-female connector; 3 dBi IP67 (-40...+85 °C) Mounting with magnet or Screw mounting Observe national approvals; compact instructions as hard copy English/German; scope of delivery: 1x ANT 895-6ML

6GK5895-6ML00-0AA0
10/15/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5