139
Entries
Filtered by
'
Telecontrol
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SINAUT ES V5.5

SINAUT engineering software V5.5 +SP3, on DVD, for ST7 a. DNP3-TIM modules consisting of configuration and diagnostic software for STEP 7 V5.6, SINAUT TD7 block library and electronic manual in German and English

6NH7997-0CA55-0AA0
11/11/2019
Technical data SINAUT SW ST7SC V2.1 L Upgr V1.0...V1.2

SINAUT software ST7SC V2.1 L Upgrade Upgrade from V1.0... V1.2 L or SL or ML; Software for connection of more than 12 SINAUT ST7 stations to HMI, SCADA and office applications via OPC; Single License for 1 Installation of the Runtime software; configuration software and electr. manual on CD-ROM, 2 languages (de, en); License key on USB stick

6NH7997-5CA21-2GA3
11/11/2019
Technical data SINAUT ST7, TIM 4R-IE

SINAUT ST7, TIM 4R-IE communication module for SIMATIC S7-300, S7-400, PC; with two RS232/RS485 interfaces for SINAUT Communication via standard WAN and two RJ45 interfaces for SINAUT communication via IP-based networks (WAN or LAN)

6NH7800-4BA00
11/11/2019
Technical data Software PP TCSB 32 to 64 V3.1

PP TCSB 32 to 64 V3.1; Power Pack for TeleControl Server Basic of 32 to 64 RTUs; for operation of up to to 64 remote stations; License key on USB stick

6NH9910-0AA31-0AF1
11/11/2019
Technical data Software TCSB Upgr V3.1

TeleControl Server Basic UPGR V3.1; upgrade from V2 and V3.0 on V3.1; OPC (UA) - Server for IP communication with S7-1200, ET200SP, RTU3000C; Connection management of RTUs; Routing between RTUs; multiproject-capable; Connection diagnose; Station monitoring; German and English User interface

6NH9910-0AA31-0GA0
11/11/2019
Technical data Extension Board HART/RS485

Extension board HART/RS 485 For low-power RTU3000C family; Connection of 8 Modbus RTUs slaves or of 8 HART devices in Multidrop mode Note: Support of HART as of FW version V3.1

6NH3112-3BA00-6XX1
11/11/2019
Technical data Promo pack - autonomous RTU

Promotional package autonomous RTU; includes SIMATIC RTU3031C, mobile radio antenna ANT896-4MA and GPS antenna ANT895-6ML incl. connecting cable (2 m); observe national approvals!

6NH3112-3BB00-0AP0
11/11/2019
Technical data SINAUT SW ST7CC V3.1 RED

SINAUT software ST7CC V3.1 Red redundancy license (contains 2 licenses); additionally, 2 Single Licenses ST7CC S or M or L are required; redundancy software for connection of SINAUT ST7 stations to WinCC; 2x Single License for 1 install. of the runtime software; configuration software and electr. manual on CD-ROM, 2 languages (de, en); License key on USB stick

6NH7997-8CA31-0AA0
11/11/2019
Technical data Communication processor CP 1243-8 IRC

Communications processor CP 1243-8 IRC for operating a SIMATIC S7-1200 in the TeleControl system Professional; for SINAUT ST7; DNP3; IEC60870-5, Station type: RTU; WAN connections: 1) Ethernet 2) Additionally expandable with TS module RS232 or TS module modem or TS module GSM or TS module ISDN; Operation with TIM modules possible

6GK7243-8RX30-0XE0
11/11/2019
Technical data Communication processor CP 1242-7

Communications processor CP 1242-7 V2 for connection of SIMATIC S7-1200 to GSM/GPRS network; Web server access to CPU, data point configuration, Observe national approvals

6GK7242-7KX31-0XE0
11/11/2019
Technical data Communication processor CP 1243-7 LTE EU

Communications processor CP 1243-7 LTE EU for Connection of SIMATIC S7-1200 to LTE network in European Frequency range

6GK7243-7KX30-0XE0
11/11/2019
Technical data Communication processor CP 1243-1

Communications processor CP 1243-1 for connection of SIMATIC S7-1200 as additional Ethernet interface and for Connection to control centers via Remote effect protocols (DNP3, IEC 60870, TeleControl Basic), security (Firewall, VPN)

6GK7243-1BX30-0XE0
11/11/2019
Technical data Antenna ANT896-6MM, mobile radio, E1

ANT896-6MM mobile wireless antenna for GSM (2G), UMTS (3G), LTE-EU- (4G) Networks, GPS and WLAN 2.4/5 GHz, with E1 approval, omni- directional characteristic, incl. 3x pigtail with QMA connector Antenna gain: 5/8 dBi IP69K (-40...+85 °C), Observe national approvals; Mounting on vehicle roof; compact instructions as hard copy English/German; scope of delivery: 1x ANT 896-6MM,

6GK5896-6MM00-0AA0
11/11/2019
Technical data Angle adapter SMA/SMA male/male

Elbow adapter SMA/SMA male/female

6GK5898-1CV00-4AA0
11/11/2019
Technical data CABLE FITTING PG16 FOR IP68 HOUSING

cable gland, M16, IP68, -40 to +100 °C, Brass nickel-plated, suitable for Enclosure with article numbers 6NH3112-3BA00-1x X1 and 6NH3112-3BA00-1x X3 Pack quantity=2 units

6NH3112-3BA00-1XX4
11/11/2019
Technical data SINAUT SW ST7 V5.0 Upgrade (09/2009)

SINAUT ST7 engineering software upgrade Edition 09/2009; for Step 7 V5.4 SP4, for owners of SINAUT ST7 engineering software before 09/2009 (=SINAUT PG software before V5.0)

6NH7997-0CA50-0GA0
11/11/2019
Technical data Sealing plug M16 for IP68 housing

Blanking plug, M16, IP68, -40 to +100 °C, Brass nickel-plated, suitable for enclosure with den article numbers 6NH3112-3BA00-1x X1 and 6NH3112-3BA00-1x X3 Pack quantity=2 units

6NH3112-3BA00-1XX5
11/11/2019
Technical data Antenna ANT896-6MH, mobile radio, railw.

ANT896-6MH mobile wireless antenna for GSM (2G), UMTS (3G) and LTE (4G) Networks, for Suitable for railway applications, Omnidirectional Characteristic, incl. N-female connector: 5/6 dBi; IP69K (-40...+85 °C), Observe national approvals; Mounting on vehicle roof; compact instructions as hard copy English/German; scope of delivery: 1x ANT 896-6MH,

6GK5896-6MH00-0AA0
11/11/2019
Technical data Antenna ANT895-6ML, GPS

ANT895-6ML GPS antenna Antenna with integrated signal amplifier incl. 0.3 m connection cable and N-female connector; 3 dBi IP67 (-40...+85 °C) Mounting with magnet or Screw mounting Observe national approvals; compact instructions as hard copy English/German; scope of delivery: 1x ANT 895-6ML

6GK5895-6ML00-0AA0
11/11/2019
Technical data Aluminium housing prot. mode IP68

Degree of protection of aluminum enclosure IP68; suitable for SIMATIC RTU3000C; temperature range -40 to +80 °C; Cover with pin-torx screws; 7 Cable bushings and bushing for mobile radio antenna prepared; Please Cable glands and sealing plugs in the required number separately order

6NH3112-3BA00-1XX3
11/11/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5