28
Entries
Filtered by
'
SINAUT ST7cc, Add-On for WinCC
'
 
Entries per page: 20 50 100
...
1
2
...
Application example Expanding an existing SINAUT plant by ET 200SP stations with the CP 1542SP-1 IRC and TIM 1531 IRC

For remote transmission, SINAUT projects with the corresponding TIM modules for SIMATIC S7-300/ S7-400, which were created with STEP 7 V5.x, are often found in existing systems. In order to enable greater flexibility of the existing system, the existing system is to be expanded with compatible communication modules from the TIA product portfolio.

07/19/2019
ID: 109766576
(0)
Application example Connection of an S7 1200 RTU, an S7-1500 and an ET 200SP RTU to a ST7cc central station

With the integration of the SINAUT project planning in the TIA Portal, the complete communication configuration takes place in one tool. The TeleControl portfolio has been expanded with the TIM 1531 IRC, which can be connected to the central control station as a stand-alone device. This means that one or more RTUs can be used as substations in TeleControl systems with the SINAUT ST7 protocol.

04/29/2019
ID: 109761107
(3)
Download Sales and delivery release for SINAUT ST7cc V3.1 + SP4 with extended release for WinCC V7.5 including download

With Service Pack 4, the SINAUT ST7sc V3.1 software package is also released for WinCC V7.5. It is available with immediate effect for download and will be delivered ex stock as from the end of 02/2019.

02/22/2019
ID: 109764559
(0)
FAQ How do you change the faceplates for TIM 1531 IRC, CP 1243-8 IRC or CP 1542SP-1 IRC?

There are new faceplate files available for connecting the above-mentioned communication modules directly to the SINAUT ST7cc server (SINAUT SW ST7cc up to version V3.1 SP3).

12/05/2018
ID: 109757412
(0)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement on the China RoHS directive, SIMATIC NET

10/12/2018
ID: 109738732
(2)
Manual SIMATIC NET: Industrial Remote Communication Telecontrol ST7cc Control Center

08/2016, Operating Instructions, C79000-G8976-C179-08

04/26/2018
ID: 63203610
(1)
Manual SIMATIC NET: Glossary - Specialist terms

11/2017, Reference Manual, C79000-G8976-C259-07

12/12/2017
ID: 50305045
(3)
Product note SINAUT ST7cc V3.1 + SP3 with extended release for WinCC V7.4 SP1 and Windows Server 2016 with immediate effect

The current service pack 3 of the SINAUT software package ST7cc V3.1 is hereby released also for WinCC V7.4 SP1 and Windows Server 2016.

09/20/2017
ID: 109750459
(0)
Product note SINAUT ST7cc V3.1 + SP3 with extended release for WinCC V7.4 and Windows 10

With Service Pack 3 the SINAUT ST7cc V3.1 software package is also released for WinCC V7.4 and Windows 10.

02/03/2017
ID: 109744848
(0)
Certificate General Product Approval, Manufacturer Declaration, Manufacturer

CCC Statement regarding the CCC certificate -

11/16/2016
ID: 109743044
(2)
Product note Release / Download of SINAUT ST7cc V3.1 + SP2 Update of V3.1 with or without SP1

Service pack 2 of the SINAUT software package ST7cc V3.1 is hereby made available for download for owners of a valid V3.1 license.

06/19/2015
ID: 109477572
(0)
Product note Release of Service Pack 2 for SINAUT ST7cc V3.1 for WinCC V7.3

With the Service Pack 2 the SINAUT software package ST7cc V3.1 is also released for WinCC V7.3.

04/30/2015
ID: 109476325
(0)
Catalog/Brochure Catalog IK PI - Industrial Communication SIMATIC NET

2015, Catalog, E86060-K6710-A101-B8-7600, E86060-K6710-A101-B8-7600

03/12/2015
ID: 109745642
(0)
Catalog/Brochure Katalog IK PI - 2015, Kap. 7: Industrial Remote Communication

Catalog

03/05/2015
ID: 109765556
(0)
FAQ How many WinCC tags do you need for ST7cc system objects?

Instructions When you create an ST7cc project, some system objects are generated automatically for ST7cc. In the course of project configuration other system objects are added per TIM that is connected locally via MPI or Ethernet with the ST7cc, and per station. The table below shows how many WinCC tags you need for system objects if you are using ST7cc V3.1. ...

05/13/2014
ID: 27249215
(0)
Product note Service Pack 1 for SINAUT ST7cc V3.1 Released for Delivery

  With ServicePack 1, the SINAUT ST7cc V3.1 software package is now also released for WinCC V7.2, as well as for operation with VMware ESXi. ...

07/18/2013
ID: 74841678
(0)
Product note Sales and Delivery Release for SINAUT ST7cc V3.1, add-on for WinCC with extended operating system release

  Version V3.1 of the SINAUT ST7cc software package is herewith released for immediate delivery. ...

08/24/2012
ID: 63108923
(0)
FAQ What remedy is available if the time of day on an ST7cc PC or ST7sc PC is not automatically set by the TIM with DCF77 receiver which is connected to the MPI bus?

Description The time of day on an ST7cc PC or an ST7sc PC can be automatically set via a local TIM with DCF77 receiver which is connected to the MPI bus. If the time of day on the local TIM with DCF77 receiver is validated, by the DCF7 clock for example, the time of day is transmitted to the ST7cc PC. ...

07/25/2011
ID: 51558737
(0)
Manual SINAUT ST7 System Manual Volume 1: System and Hardware

05/2007, Operating instructions, C79000-G8976-C178-6

09/24/2009
ID: 24621696
(0)
Manual SIMATIC NET: SINAUT ST7 Software Volume 2: Software

05/2007, System Manual, C79000-G8976-C222-06

09/24/2009
ID: 24619519
(0)
 
Entries per page: 20 50 100
...
1
2
...