13569
Entries
Filtered by
'
Contactors and Contactor Assemblies
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data COUPLING RELAY IM

Coupling relays in industrial enclosure 2 change-over contacts Wide voltage range 24 V to 240 V AC/DC screw terminal

3RQ2000-1BW00
06/19/2019
Technical data COUPLING RELAY IM

Coupling relays in industrial enclosure 2 change-over contacts Wide voltage range 24 V to 240 V AC/DC Spring-type terminal

3RQ2000-2BW00
06/19/2019
Technical data LINK MODULE S2

Link module Electrical and mechanical for 3RV2.3 and 3RT2.3. and soft starter 3RW303/3RW403 (individual unit packaging)

3RA2931-1AA00
06/18/2019
Technical data Withdr. Drive for 3RT107, 3RT127, 3RT147

Changeover operating mechanism for contactors 3RT107, 3RT147, AC (50...60 Hz) / DC operation, 220 ... 240 V Operating mechanism: Standard,economy circuit Screw terminal

3RT1975-5AP31
06/18/2019
Technical data CONTACTOR RELAY 31E EN 50 011

Contactor relay, 31E, EN 50011, 3 NO + 1 NC, screw terminal with mechanical latching 24 V DC DC operation !!! Phased-out product !!! Successor is SIRIUS 3RT or 3TG10

3TH2731-0BB4
06/18/2019
Technical data SET OF LINKS F. MAIN CIRCUIT

Set of cables for Main circuit for 3TD68 04

3TX7680-1A
06/18/2019
Technical data CONTACTOR, SIZE 00, 3-POLE

Contactor size S00, 3-pole AC-3 4 kW/400 V screw terminal Auxiliary switch 01 E (1 NC) Operating range 0.7 to 1.25 x US 2 CO, connected to varistor Direct current operation 24 V DC !!! Phased-out product !!! Successor is SIRIUS 3RT or 3TG10

3TF2001-0LB4
06/18/2019
Technical data CONTACTOR RELAY 22E EN 50 011

Contactor relay, 22E, EN 50011, 2 NO + 2 NC, screw terminal DC operation 24 V DC !!! Phased-out product !!! Successor is SIRIUS 3RT or 3TG10

3TH2022-0BB4
06/18/2019
Technical data REVERSING CONTACTOR COMBINATION

Reversing contactor assembly AC-3, 4 kW/400 V, 3-pole Size S0, Screw terminal 110 V AC, 50 Hz/120 V, 60 Hz Electrical and mechanical interlock !!! Phased-out product !!! Successor is SIRIUS 3RA2 Preferred successor type is >>3RA2323-8XB30-1AK6<<

3RA1323-8XB30-1AK6
06/18/2019
Technical data CONTAC. AC6:12.5KVAR/400V 1NO+NC AC24V50

Capacitor contactor, AC-6, 12.5 kVAr / 400 V, 24 V, 50 / 60 Hz, 3-pole, Size S00 !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2617-1AB03<<

3RT1617-1AB03
06/18/2019
Technical data Withdrawable Drive for 3RT106, 3RT146

Changeover operating mechanism for contactors 3RT106, 3RT146 AC (50...60 Hz) / DC operation, 220 ... 240 V Operating mechanism: Standard,economy circuit Screw terminal

3RT1965-5AP31
06/18/2019
Technical data CAPACITOR SW. CONTACTOR, AC-6,

Capacitor contactor, AC-6, 12.5 kVAr / 400 V, 220 V AC, 50 Hz !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2617-1AP63<<

3RT1617-1AP63
06/18/2019
Technical data CONTACTOR, SIZE 00, 3-POLE

Contactor size S00, 3-pole AC-3 4 kW/400 V plug-in connection Auxiliary switch 1 NC (1 NO) 24 V DC !!! Phased-out product !!! Successor is SIRIUS 3RT or 3TG10

3TF2010-1BB4
06/18/2019
Technical data REVERSING

Contactor assembly for reversing Size 00, AC-3, 4 kW/400 V 120 V AC 60 Hz/110 V AC 50 Hz AC operation AC operation !!! Phased-out product !!! Successor is SIRIUS 3RT or 3TG10

3TD2000-1QK6
06/18/2019
Technical data CONTACTOR, SIZE 00, 3-POLE

Contactor size S00, 3-pole AC-3 4 kW/400 V plug-in connection Auxiliary switch 1 NC (1 NO) Alternating current operation 120 V AC 60 Hz/110 V AC 50 Hz !!! Phased-out product !!! Successor is SIRIUS 3RT or 3TG10

3TF2010-1AK6
06/18/2019
Technical data REVERSING

Contactor assembly for reversing Size 00, AC-3, 4 kW/400 V 24 V DC DC operation DC operation !!! Phased-out product !!! Successor is SIRIUS 3RT or 3TG10

3TD2002-2BB4
06/18/2019
Technical data CONTACTOR SIZE 00

Contactor size S00, 3-pole AC-3 4 kW/400 V Soldering pin connection Screw mounting (diagonal) Auxiliary switch 01 E (1 NC) 24 V DC Increased shock resistance 0.9...1.1 US DC !!! Phased-out product !!! Successor is SIRIUS 3RT or 3TG10

3TF2001-8CB4
06/18/2019
Technical data CONDUCTOR SIZE 00 3-POLE

Contactor size S00, 3-pole !!! Phased-out product !!! Successor is SIRIUS 3RT or 3TG10

3TF2186-8BB4
06/18/2019
Technical data CONTACTOR, SIZE 00, 3-POLE

Contactor, Size 00, 3-pole, AC-3 4 kW/400 V, screw terminal Auxiliary switch 01E (1 NC) 24 V DC DC operation !!! Phased-out product !!! Successor is SIRIUS 3RT or 3TG10

3TF2001-0BB4
06/18/2019
Technical data CONTACTOR SIZE 00 3-POLE

Contactor size S00, 3-pole AC-3 4 kW/380 V screw terminal Auxiliary switch 11 (1 NO-1 NC) Width 90 mm Alternating current operation 24 V AC 50 Hz/29 V AC 60 Hz !!! Phased-out product !!! Successor is SIRIUS 3RT or 3TG10

3TF2183-0AB0
06/18/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5