2475
Entries
Filtered by
'
SIRIUS 3RT1 Contactors, 3-pole up to 45 kW
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data CONTACTOR, AC-3 4 KW/400 V,

Power contactor, AC-3 9 A, 4 kW / 400 V 1 NO, 24 V AC, 50/60 Hz 3-pole, Size S00 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2016-1AB01<<

3RT1016-1AB01
06/13/2019
Technical data CONTACTOR, AC-3 30 KW/400 V,

Power contactor, AC-3 65 A, 30 kW / 400 V 42 V AC, 50 / 60 Hz, 3-pole, Size S3, Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2

3RT1044-1AD20
06/13/2019
Technical data AC-3 CONTACTOR, 4 KW/400 V,

Power contactor, AC-3 9 A, 4 kW / 400 V 12 V DC, 3-pole, Size S0 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2016-1BA41<<

3RT1023-1BA40
06/13/2019
Technical data CONTACTOR, AC-3 22 KW/400 V,

Power contactor, AC-3 50 A, 22 kW / 400 V 24 V AC, 50/60 Hz 3-pole, Size S2, Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2036-1AC20<<

3RT1036-1AC20
06/13/2019
Technical data CONTACTOR, AC-3 18,5 KW/400 V,

Power contactor, AC-3 40 A, 18.5 kW / 400 V 220 V AC, 50 / 60 Hz, 3-pole, Size S2, Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2028-1AN20<<

3RT1035-1AN20
06/13/2019
Technical data CONTACTOR 3-PH 5.5 KW/400 V,

Power contactor, AC-3 12 A, 5.5 kW / 400 V 220 V AC, 60 Hz 3-pole, Size S00 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2

3RT1017-1AN11
06/13/2019
Technical data CONTACTOR, AC-3 4 KW/400 V,

Power contactor, AC-3 9 A, 4 kW / 400 V 1 NC, 24 V DC 3-pole, Size S00 Spring-type terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2016-2BB42<<

3RT1016-2BB42
06/13/2019
Technical data CONTACTOR, AC-3 45 KW/400 V,

Power contactor, AC-3 95 A, 45 kW / 400 V 24 V DC, 3-pole, Size S3 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2046-1KB40<<

3RT1046-1BB40
06/11/2019
Technical data CONTACTOR, AC-3: 5.5 KW/400 V

Power contactor, AC-3 12 A, 5.5 kW / 400 V 2 NO + 2 NC, captive 24 V DC, 3-pole, Size S0 Screw terminal for SUVA applications !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2024-1BB44-3MA0<<

3RT1024-1BB44-3MA0
06/11/2019
Technical data CONTACTOR, AC-3 18,5 KW/400 V,

Power contactor, AC-3 40 A, 18.5 kW / 400 V 220 V AC, 50 Hz / 240 V, 60 Hz, 3-pole, Size S2, Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2028-1AP60<<

3RT1035-1AP60
06/10/2019
Technical data CONTACTOR, AC-3 22 KW/400 V,

Power contactor, AC-3 50 A, 22 kW / 400 V 24 V DC, 2 NO + 2 NC 3-pole, Size S2 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2036-1KB44<<

3RT1036-1BB44
06/10/2019
Technical data CONTACTOR, AC-3 22 KW/400 V,

Power contactor, AC-3 50 A, 22 kW / 400 V 24 V DC, 3-pole, Size S2, screw terminal ! Phased-out product! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2036-1KB40<<

3RT1036-1BB40
06/10/2019
Technical data CONTACTOR, AC-3 45 KW/400 V,

Power contactor, AC-3 95 A, 45 kW / 400 V 230 V AC, 50 Hz 3-pole, Size S3 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2046-1AP00<<

3RT1046-1AP00
06/08/2019
Technical data CONTACTOR, AC-3 45 KW/400 V,

Power contactor, AC-3 95 A, 45 kW / 400 V 24 V DC, 2 NO + 2 NC 3-pole, Size S3 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2

3RT1046-1BB44
06/08/2019
Technical data CONTACTOR, AC-3 45 KW/400 V,

Power contactor, AC-3 95 A, 45 kW / 400 V 230 V AC, 50 Hz, 2 NO + 2 NC 3-pole, Size S3 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2046-1AP04<<

3RT1046-1AP04
06/08/2019
Technical data CONTACTOR 3-PH 45 KW/400 V,

Power contactor, AC-3 95 A, 45 kW / 400 V 500 V AC, 50 Hz 3-pole, Size S3 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2

3RT1046-1AS00
06/08/2019
Technical data CONTACTOR, AC-3 45 KW/400 V,

Power contactor, AC-3 95 A, 45 kW / 400 V 110 V AC, 50/60 Hz 3-pole, Size S3 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2046-1AG20<<

3RT1046-1AG20
06/08/2019
Technical data CONTACTOR, 3-POLE,

Power contactor, AC-3 95 A, 45 kW / 400 V 24 V DC, 3-pole, Size S3 Spring-type terminal 2 NO + 2 NC, captive !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2046-3KB44-3MA0<<

3RT1046-3BB44-3MA0
06/08/2019
Technical data CONTACTOR, AC-3 45 KW/400 V,

Power contactor, AC-3 95 A, 45 kW / 400 V 110 V AC, 50 Hz, 2 NO + 2 NC 3-pole, Size S3 Screw terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2046-1AF04<<

3RT1046-1AF04
06/08/2019
Technical data CONTACTOR, AC-3 7,5 KW/400 V,

Power contactor, AC-3 17 A, 7.5 kW / 400 V 220 V AC, 50 Hz / 240 V, 60 Hz 3-pole, Size S0 Spring-type terminal !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2018-2AP61<<

3RT1025-3AP60
06/07/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5