2
Entries
Filtered by
'
for System Protection according to UL 489 / CSA C22.2 No. 5-02
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note Product Announcement Selectivity Tables, edition 05/2019

Release notes compared to edition 05/2018

06/03/2019
ID: 109768058
(0)
Product note Circuit Breaker 3RV1742 with Improved Switching Capacity

The 10 A - 30 A circuit breakers of the 3RV1742 range now feature a 'straight rating' of 65 kA with 480 V according to UL. They are thus approved for 480 V networks ('corner-grounded delta') in accordance with UL. ...

08/19/2008
ID: 31149120