4
Entries
Filtered by
'
for Transformer Protection according to UL 489 / CSA C22.2 No. 5-02
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data CIRCUIT-BREAKER, 28...40 A,

Circuit breaker size S2 For transformer protection A-release 28...40 A Short-circuit release 836 A Screw terminal Standard switching capacity !!! Phased-out product !!! Successor is SIRIUS 3RV2 Preferred successor type is >>3RV2431-4UA10<<

3RV1431-4FA10
05/14/2019
Technical data SPECIAL TYPE CIRCUIT BREAKER 32A

Special type Circuit breaker size S2 For transformer protection A-release 22...32 A Short-circuit release 660 A Screw terminal Standard switching capacity Ambient temperature -50 °C 500 switching cycles !!! Phased-out product !!! Successor is SIRIUS 3RV2

3RV1431-4EA10-0BA0
04/03/2019
Technical data SPECIAL TYPE CIRCUIT BREAKER 40A

Special type Circuit breaker size S2 For transformer protection A-release 28...40 A Short-circuit release 836 A Screw terminal Standard switching capacity Ambient temperature -50 °C 500 switching cycles !!! Phased-out product !!! Successor is SIRIUS 3RV2

3RV1431-4FA10-0BA0
03/26/2019
Technical data CIRCUIT-BREAKER, 28...40 A,

Circuit breaker size S2 For transformer protection A-release 28...40 A Short-circuit release 836 A Screw terminal Standard switching capacity Reusable packaging Pack = 24 units !!! Phased-out product !!! Successor is SIRIUS 3RV2

3RV1431-4FA10-ZX95
12/23/2017