293
Entries
Filtered by
'
3RA22 Reversing Starters
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 0.14...0.20 A 230 V AC Spring-type terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor)

3RA2210-0BE15-2AP0
05/14/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S0 5.50...8.00 A 230 V AC screw terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)

3RA2220-1HD24-0AP0
04/27/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S0 5.50...8.00 A 24 V DC screw terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)

3RA2220-1HD24-0BB4
04/27/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S0 5.50...8.00 A 24 V DC screw terminal for installation on standard mounting rail with standard mounting rail adapter (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)

3RA2220-1HB24-0BB4
04/27/2018
Technical data LOAD FEEDER RS S0, 13. . .20 A, 24 V DC

Load feeder fuseless, Reversing duty 400 V AC, Size S0 13.0...20.0 A 24 V DC screw terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)

3RA2220-4BD27-0BB4
04/26/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 1.80...2.50 A 24 V DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor)

3RA2210-1CA15-2BB4
04/19/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 2.20...3.20 A 24 V DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor)

3RA2210-1DA15-2BB4
04/11/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 0.28...0.40 A 24 V DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor)

3RA2210-0EA15-2BB4
04/09/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 2.80...4.00 A 24 V DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor)

3RA2210-1EA15-2BB4
04/09/2018
Technical data LOAD FEEDER RS S0, 13. . .20 A, 24 V DC

Load feeder fuseless, Reversing duty 400 V AC, Size S0 13.0...20.0 A 24 V DC screw terminal for 60 mm busbar systems (also fulfills type of coordination 1) 1 NO+1 NC (contactor)

3RA2220-4BD26-0BB4
04/04/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S0 3.50...5.00 A 230 V AC screw terminal for installation on standard mounting rail with standard mounting rail adapter (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)

3RA2220-1FB24-0AP0
04/04/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 0.35...0.50 A 24 V DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor)

3RA2210-0FA15-2BB4
04/04/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 7.00...10.0 A 24 V DC screw terminal for installation on standard mounting rail Type of coordination 1, Iq = 150 kA 1 NC (contactor)

3RA2210-1JA16-2BB4
03/27/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 3.50...5.00 A 24 V DC screw terminal for installation on standard mounting rail Type of coordination 1, Iq = 150 kA 1 NC (contactor)

3RA2210-1FA15-2BB4
03/27/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 0.90...1.25 A 230 V AC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor)

3RA2210-0KA15-2AP0
03/27/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 0.90...1.25 A 24 V DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor)

3RA2210-0KA15-2BB4
03/27/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 1.10...1.60 A 24 V DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor)

3RA2210-1AA15-2BB4
03/27/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 1.10...1.60 A 24 V DC screw terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor)

3RA2210-1AD15-2BB4
03/27/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S00 0.70...1.00 A 230 V AC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor)

3RA2210-0JA15-2AP0
03/23/2018
Technical data SIRIUS NG LOAD FEEDER

Load feeder fuseless, Reversing duty 400 V AC, Size S0 4.50...6.30 A 230 V AC screw terminal for installation on standard mounting rail with standard mounting rail adapter (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)

3RA2220-1GB24-0AP0
03/23/2018
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
mySupport Cockpit
Related links