233
Entries
Filtered by
'
Motor Starters SIRIUS M200D
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data 7/8 SOCKET FOR 24 VOLT ANGLED

24 V socket - 7/8" Angled 5-pole max. 1.5 mm2 with screw terminals Cable diameter 6...8.7 mm Operational current max. 9 A IP67 in inserted and screwed condition

3RK1902-3DA00
09/24/2021
Technical data SIRIUS, MOTORSTARTER ES 2006

SIRIUS Motor Starter ES 2006 Professional Single License for one installation Class A 2 languages (de,en) Executable in: Windows 2000 / Windows XP Professional Reference hardware: SIRIUS Motor Starters ECOFAST / ET 200PRO / ET200S for integration into STEP 7 HW-CON and PTP data connection

3ZS1310-2CC10-0YA0
04/28/2021
Technical data ECOFAST

ECOFAST Han Q4/2 straight Connector set 6 mm2 with axial outlet On the infeed side (pin) for subsegment and spur line

3RK1911-2BS40
03/15/2021
Technical data MOTOR STARTER ES 2007 PREMIUM POWERPACK

SIRIUS Motor Starter ES 2007 Premium, Power Pack for Motor Starter ES 2007 Floating license for one user Engineering software, without Software, without documentation License key on USB flash drive Class A 3 languages (de, en, fr) Executable in: Windows XP Prof./Win7 32/64-bit Prof./Ultimate/Enterprise Reference hardware: SIRIUS Motor Starter 3RK13* Communications via system interface and optional PROFIBUS DP and PROFINET interface (without ET 200S (DPV0))

3ZS1310-6CC10-0YD5
02/25/2021
Technical data MOTOR STARTER ES 2007 BASIC FLOAT DOWNL

SIRIUS Motor Starter ES 2007 Basic Floating license for one user engineering software, without software, without documentation License key download, Class A 3 languages (de, en, fr) Executable in: Win 7 SP1 / Win 10 - 64 bit Prof./Ultimate/Enterprise Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64 bit communication via system interface E-mail address for delivery is absolutely essential

3ZS1310-4CE10-0YB5
02/25/2021
Technical data MOTOR STARTER ES 2007 PREMIUM FLOAT DL

SIRIUS Motor starter ES 2007 Premium Floating License for one user Engineering Software, without software, without documentation 3 languages (de, en fr) Executable in: Win 7 SP1 / Win 10 - 64 bit Prof./Ultimate/Enterprise Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64 bit Communications via system interface E-mail address for delivery is mandatory

3ZS1310-6CE10-0YB5
02/12/2021
Technical data MOTOR STARTER M200D TECHNOLOGY MODULE

SIRIUS motor starter M200D Technology module Reversing starter Electronic switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 400 V AC 4 DI / 2 DO Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch via communication module 3RK1305* can be used on PROFIBUS or PROFINET

3RK1395-6LS71-3AD3
01/18/2021
Technical data MOTOR STARTER M200D TECHNOLOGY MODULE

SIRIUS motor starter M200D Technology module Reversing starter Mechanical switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 4 DI / 2 DO Han Q4/2 - Han Q8/0 via communication module 3RK1305* can be used on PROFIBUS or PROFINET

3RK1395-6LS41-1AD5
01/18/2021
Technical data MOTOR STARTER M200D TECHNOLOGY MODULE

SIRIUS motor starter M200D Technology module DOL starter Electronic switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 400 V AC 4 DI / 2 DO Han Q4/2 - Han Q8/0 via communication module 3RK1305* can be used on PROFIBUS or PROFINET

3RK1395-6LS71-0AD3
01/18/2021
Technical data MOTOR STARTER M200D AS-I STANDARD

SIRIUS motor starter M200D AS-i Communication: AS-Interface Reversing starter standard Mechanical switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch

3RK1325-6LS41-3AA5
01/18/2021
Technical data MOTOR STARTER M200D TECHNOLOGY MODULE

SIRIUS motor starter M200D Technology module DOL starter Electronic switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 4 DI / 2 DO Han Q4/2 - Han Q8/0 via communication module 3RK1305* can be used on PROFIBUS or PROFINET

3RK1395-6KS71-0AD0
01/18/2021
Technical data MOTOR STARTER M200D AS-I BASIC

SIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Basic Electronic switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 2DI AS-i + 2DI / 1DO on device Han Q4/2 - Han Q8/0

3RK1315-6KS71-0AA0
01/18/2021
Technical data MOTOR CABLE, ONE SIDE PREASS.,6X1.5MM2

Motor cable single-sided without brake with thermistor Han Q8 - open on one side angled 6 x 1.5 mm2 Length 5 m

3RK1911-0EF31
01/18/2021
Technical data MOTOR STARTER M200D TECHNOLOGY MODULE

SIRIUS motor starter M200D Technology module DOL starter Mechanical switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 4 DI / 2 DO Han Q4/2 - Han Q8/0 via communication module 3RK1305* can be used on PROFIBUS or PROFINET

3RK1395-6LS41-0AD5
01/18/2021
Technical data MOTOR STARTER M200D TECHNOLOGY MODULE

SIRIUS motor starter M200D Technology module Reversing starter Electronic switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 4 DI / 2 DO Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch via communication module 3RK1305* can be used on PROFIBUS or PROFINET

3RK1395-6LS71-3AD0
01/18/2021
Technical data MOTOR STARTER M200D TECHNOLOGY MODULE

SIRIUS motor starter M200D Technology module DOL starter Electronic switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 4 DI / 2 DO Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch via communication module 3RK1305* can be used on PROFIBUS or PROFINET

3RK1395-6LS71-2AD0
01/18/2021
Technical data MOTOR STARTER M200D AS-I BASIC

SIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Basic Electronic switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 2DI AS-i + 2DI / 1DO on device Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch

3RK1315-6KS71-2AA5
01/18/2021
Technical data ECOFAST

ECOFAST Han Q4/2 straight Connector set 4 mm2 with axial outlet On the infeed side (pin) for subsegment and spur line

3RK1911-2BS20
01/18/2021
Technical data MOTOR STARTER M200D AS-I BASIC

SIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Basic Mechanical switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 2DI AS-i + 2DI / 1DO on device Han Q4/2 - Han Q8/0

3RK1315-6KS41-0AA5
01/18/2021
Technical data MOTOR STARTER M200D TECHNOLOGY MODULE

SIRIUS motor starter M200D Technology module Reversing starter Electronic switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 400 V AC 4 DI / 2 DO Han Q4/2 - Han Q8/0 via communication module 3RK1305* can be used on PROFIBUS or PROFINET

3RK1395-6KS71-1AD3
01/18/2021
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit