63
Entries
Filtered by
'
Metal Enclosures 3SE7
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
Compare technical data
Technical data CABLE-OPERATED SWITCH metal 10m, 55N spr

Cable-operated switch Metal enclosure, 2x M20 x1.5; 1 NO+1 NC, without latching for wire lengths up to 5 m, only Bowden wire function, 55 N spring maximum actuating force 80 N

3SE7120-2DD01
06/06/2019
Technical data SIRIUS ROPE SWITCH W. EMER-STOP

Cable-operated switch with emergency stop Metal housing IP67, 3 xM20 x1.5; Slow-action contacts 1 NO+3 NC Latching according to EN ISO 13850, with rotate-to-unlatch mechanism, for wire lengths up to 75 m

3SE7141-1EG10
06/03/2019
3SE7921-1AC
05/30/2019
Technical data CABLE-OPER. SWITCH

Cable-operated switch Metal enclosure, 2 xM20 x1,5; 2 NC, with latching according to EN ISO 13850 and pushbutton release, for wire lengths up to 25 m

3SE7150-1BF00
05/28/2019
Technical data SIRIUS CABLE-OPER. SWITCH

Cable-operated switch Metal enclosure, 2x M20 x 1.5; 2NC/1NO with latching EN ISO 13850 and pushbutton release for wire lengths up to 5 m

3SE7120-1BH00
05/28/2019
Technical data CABLE-OPER. SWITCH, for 2x100m

Cable-operated switch and lever Metal enclosure, 2 x M25 x 1.5; 2 NO+2 NC, latching EN ISO 13850 and pushbutton release, 2-sided operation for wire lengths up to 2 x 100 m

3SE7160-1AE00
05/28/2019
Technical data CABLE-OPERATED SWITCH

SIRIUS Cable-operated switch Metal housing with yellow cover 2 x M20 x 1.5 1 NO+2 NC, with latching according to EN ISO 13850 Pushbutton release

3SE7150-1BH00
05/28/2019
Technical data CABLE-OPERATED SWITCH

Safety cable-operated switch Metal enclosure, 2 xM20x1.5; with yellow cover with latching according to EN ISO 13850 Pushbutton release, with LED lamp 24 V DC, red, for wire lengths up to 25 m

3SE7150-1BH04
05/28/2019
Technical data SAFETY CABLE-OPERATED SWITCH

Cable-operated switch Metal enclosure, 2 xM20 x1,5; 1 NO+1 NC, Latching, ISO 13850 and pushbutton release, for wire lengths up to 25 m

3SE7150-1BD00
05/28/2019
Technical data SIRIUS CABLE-OPER. SWITCH

Cable-operated switch Metal enclosure, 1x M20x1.5; 1 NO+1 NC, latching EN ISO 13850 and pushbutton release, for wire lengths up to 50 m

3SE7140-1BD00
05/28/2019
Technical data SAFETY CABLE-OPERATED SWITCH

Safety cable-operated switch Metal enclosure, Rope length 50m 2xM25x1.5; 1 NO/1 NC, Latching, only Bowden wire function, Pushbutton release, Red LED, 115 V

3SE7140-1BD00-0AS0
05/28/2019
Technical data CABLE-OPER. SWITCH

Cable-operated switch Metal enclosure, 2 xM20 x1,5; 1 NO+1 NC, with latching EN ISO 13850 Pushbutton release with LED lamp 24 V DC, red

3SE7150-1BD04
05/28/2019
Technical data SIRIUS-SEILZUGSCHALTER

Safety cable-operated switch Metal enclosure,for wire length 50 m 2 x M25 x 1.5; 1 NO/1 NC, Latching according to EN ISO 13850, only Bowden wire function Pushbutton release with red LED 24 V DC

3SE7140-1BD04-0AS3
05/28/2019
Technical data SAFETY CABLE-OPERATED SWITCH

Safety cable-operated switch Metal enclosure, 2 x M25 x 1.5 1 NO/1 NC, Red LED, 115 V AC, with latching according to EN ISO 13850

3SE7160-1BD00-0AS1
05/28/2019
Technical data POSITION SWITCH

Cable-operated switch and lever Metal enclosure, 2 x M25 x 1.5; 1 NO+1 NC, latching EN ISO 13850 and pushbutton release, 2-sided operation, for wire lengths up to 2 x 100 m

3SE7160-1BD00
05/28/2019
Technical data SIRIUS CABLE-OPER. SWITCH

SIRIUS cable-operated switch Metal enclosure, 1x M20x1.5; 1 NO+1 NC, latching EN ISO 13850 and pushbutton release, with LED lamp 24 V DC, red, for wire lengths up to 50 m

3SE7140-1BD04
05/28/2019
Technical data SAFETY CABLE-OPERATED SWITCH

Safety cable-operated switch Metal enclosure, 2 x M25 x 1.5 1 NO/1 NC, Red LED, 115 V AC but can be used at -32 °C (standard -25 °C)

3SE7160-1BD00-0AS5
05/28/2019
Technical data CABLE-OPERATED SWITCH

Safety cable-operated switch Metal enclosure, 2 x M25 x 1.5 1 NO/1 NC, with latching according to EN ISO 13850 with LED lamp 24 V DC, red

3SE7160-1BD04-0AS4
05/28/2019
Technical data SIRIUS CABLE-OPER. SWITCH

Cable-operated switch Metal enclosure, 1x M20x1.5; 2 NC, with latching EN ISO 13850 and pushbutton release, for wire lengths up to 50 m

3SE7140-1BF00
05/28/2019
Technical data SAFETY CABLE-OPERATED SWITCH

Safety cable-operated switch Metal enclosure, 2 x M25 x 1.5 2 NO/2 NC, Red LED, 115 V AC, with latching according to EN ISO 13850 Pushbutton release 2-sided operation for wire lengths up to 2 x 100 m, can be used at -32 °C

3SE7160-1AE00-0AS5
05/28/2019
 
Entries per page: 20 50 100
...
1
2
3
4