849
Entries
Filtered by
'
PC-based Automation
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note SIMATIC Industrial OS – the operating system for applications in the industrial environment

With immediate effect, the SIMATIC Industrial OS V1.5 is available for the SIMATIC IPCs listed in the following. Version 1.5 is an update of V1.3 and offers extended hardware support and software functionality. The operating system is based on Debian 9 and has been specifically set up for the SIMATIC IPC.

11/14/2019
ID: 109772995
(0)
Product note Manuals of PN-Driver V2.1 and PNConfigLib V1.0

In addition to the product CD, the manuals of PN-Driver V2.1 and PNConfigLib V1.0 are available for download in this article.

11/13/2019
ID: 109772404
(0)
Product note Information on the Availability of Windows 7 for SIMATIC IPCs

End of support for Windows 7 by Microsoft as of January 2020.

11/04/2019
ID: 109772527
(0)
Product note Product information about the SIMATIC IPC Panel Drivers and Tools: Switch to new front for SIMATIC IPC (Panel PC) and SIMATIC IFP

When switching to a new front technology (display and touch screen) for the SIMATIC IPC and the SIMATIC IFP, the use of the SIMATIC IPC Panel Drivers and Tools in version 1.5 (or higher) is recommended.

11/04/2019
ID: 109772629
(0)
Product note SIMATIC IPC627E with 5x PCIe-Slots available for delivery

The new option 5x PCIe is now available.

For products: 6AG4131-3....-...., 6AG4131-3....-..C.
10/28/2019
ID: 109772568
(0)
Product note Product information Simatic IPC227E / IPC277E: Processor stepping migration

Intel is changing the CPU stepping version from C0 to D1 in the Bay Trail processors used in the Simatic IPC227E and IPC277E.

10/24/2019
ID: 109765025
(0)
Product note Sales and delivery release for Industrial Flat Panel monitors V2

The SIMATIC Flat Panel monitors have been thoroughly innovated. In addition to the existing 15“, 19“ und 22“ devices, with IFP V2, a new 24“ monitor has been included in the portfolio. The PRO variants are scheduled to be innovated approximately at the end of February 2020. The products are herewith released for sale and immediate delivery.

10/18/2019
ID: 109769306
(0)
Product note Portrait mounting kits for SIMATIC IPC627E (Box PC) are available with immediate effect

Portrait mounting kits which ensure a space-saving installation of SIMATIC IPC627E in the control cabinet are now available. The PC interface outputs can be freely selected, they are facing either upward/downward or to the front.

10/02/2019
ID: 109771950
(0)
Product note SIMATIC WinAC RTX (F) 2010 including Service Pack 3 available

With immediate effect, SIMATIC WinAC RTX 2010 and SIMATIC WinAC RTX F 2010 including Service Pack 3 are available. SP3 ensures compatibility with the current Windows security patches. The delivery version has been updated and an update DVD is provided to upgrade existing installations.

09/25/2019
ID: 109765109
(2)
Product note SIMATIC IPC227E for use in extended temperature ranges

With immediate effect, the Nanobox PC SIMATIC IPC227E is available for extended temperature ranges from -20 °C to +60 °C

For products: 6ES7647-8B...-....
09/19/2019
ID: 109770727
(0)
Product note SIMATIC IPC Starter systems for IPC227E and IPC277E available with WinCC Runtime Advanced and Software Controller

With immediate effect, the IPC Starter systems for SIMATIC IPC227E and SIMATIC IPC277E are released for delivery. They are based on the Windows operating system Enterprise 2016 LTSB 64 Bit and include SIMATIC WinCC Runtime Advanced V15.1 and SIMATIC S7-1500 Software Controller CPU1507S V2.7.

09/02/2019
ID: 109770490
(0)
Product note Type discontinuation SIMATIC IPC227D (Nanobox PC) and SIMATIC IPC277D (Nanopanel PC)

The SIMATIC IPC227D and SIMATIC IPC277D will be discontinued on Oct. 1, 2019.

08/26/2019
ID: 109770740
(0)
Product note Updated List of Software Packages with SIMATIC IPC

The list of available software packages (software with SIMATIC IPC) has been updated.

08/14/2019
ID: 99860269
(7)
Product note SIMATIC IPC527G – Configuration options available

With immediate effect, the powerful, low-cost SIMATIC IPC527G Box PC is available for delivery as a freely configurable IPC and in 9 variants directly ex stock.

08/13/2019
ID: 109768413
(0)
Product note SIMATIC IPC627E - New Options

With immediate effect, the SIMATIC IPC627E Box PC is available as a variant with 5-PCI(e) slots or with varnished housing.

For products: 6AG4131-3....-...., 6AG4131-3....-..C.
08/08/2019
ID: 109768378
(0)
Product note SIMATIC IPC677E (Panel PC) is available with immediate effect

The new Panel PC: SIMATIC IPC677E with Intel Core i processor technology is now released for sale.

08/08/2019
ID: 109769668
(0)
Product note Product cancelation of SINUMERIK PCU 50.5 for SINUMERIK 840D sl

We herewith announce the product cancelation of SINUMERIK PCU 50.5-C and SINUMERIK PCU50.5-P.

08/06/2019
ID: 109769805
(0)
Product note SIMATIC IPC227E with Sinumerik Edge software option

The SIMATIC IPC227E is available immediately with the pre-installed Sinumerik Edge software

For products: 6ES7647-8B...-....
07/30/2019
ID: 109769387
(0)
Product note Product phase-out and product discontinuation for SIMATIC IPC BIOS Manager and SIMATIC IPC Service USB Flash Drive

Herewith Product phase-out and product discontinuation for SIMATIC IPC BIOS Manager and SIMATIC IPC Service USB Flash Drive are announced.

07/11/2019
ID: 109769074
(0)
Product note Delivery release for Rack PC SIMATIC IPC347E - Additional configuration with Windows 10 Enterprise LTSB 2016

Effective immediately, a further configuration of the SIMATIC IPC347E Rack PC is released for delivery. This version offers additional four configurations with Windows 10 Enterprise LTSB and can also be supplied ex stock.

07/10/2019
ID: 109768590
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...