1247
Entries
Filtered by
'
PC-based Automation
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data USB-FLASHDRIVE 8GB

SIMATIC IPC, USB-FLASHDRIVE, 8 GB, USB2.0, INCL. SIMATIC IPC BIOS-MANAGER (INST) BOOTABLE, METAL HOUSING FOR COMFORT PANELS, BASIC PANELS 2ND GENERATION, IPC, WITH USB INTERFACE ADDITIONAL INFORMATION: SEE TECHNICAL DATA

6ES7648-0DC50-0AA0
11/21/2019
Technical data IFP1900 INOX PRO STAND

SIMATIC IFP (Ethernet MON), 19" Touch TFT, with continuous foil, INOX enclosure, all-round IP66, Flange adapter for supporting foot, 2x illuminated pushbuttons LED, 1x emergency switching-off on terminal, Display port, Ethernet, USB, 24 V DC power supply; based on SIMATIC IFP1900 (6AV7863-3MA20-0AA0) for connection (1: 1) at IPC427D

6AV7484-6AB00-0AA0
11/21/2019
Technical data USB 2.0 mouse

USB 2.0 mouse for devices with corresponding interface Further information, Quantity and content: see technical data

6AV2181-8AT00-0AX0
11/21/2019
Technical data SIMATIC IPC547G

SIMATIC IPC547G (Rack PC, 19", 4HU); Interfaces: 2x USB 3.0 on the front; 2x Intel Gigabit Ethernet, 2x PS/2, Audio on the rear side; 7 slots: 5x PCI Express, 2x PCI, Temperature and Fan monitoring; Watchdog; Card retainer

6AG4104-4....-....
11/21/2019
Technical data Extension Unit 15" PROFINET

Extension unit 15" PROFINET for mounting on all fully IP65-enclosed 16:9 HMI/IPC devices. For the flexible installation of operator controls, 8 mounting positions, 8 operator controls equippable; Connection via PROFINET (without equipment)

6AV7674-1LA42-0AA0
11/21/2019
Technical data Extension Unit 19" left KP8

Extension unit 19" left KP8 for mounting on all 19" SIMATIC all-round enclosed HMI devices Mounting on the left side from the top or mounting on the right side from below prepared for up to two KP or two KP8 F

6AV7674-0KH01-0AA0
11/21/2019
Technical data Extension Unit 19" right KP8

Extension unit 19" right KP8 for mounting on all 19" SIMATIC all-round enclosed HMI devices mounting on the right side from the top or mounting on the left side from below prepared for up to two KP or two KP8 F

6AV7674-0KJ01-0AA0
11/21/2019
Technical data SIMATIC WinAC RTX 2010

SIMATIC WinAC RTX 2010, single license for 1 installation, R-SW, SW and documentation on DVD, license key on USB flash drive, Class A, 3 languages (de,en,fr), executable in Windows XP SP2, SP3 or Windows 7 32-bit, incl. InterValzero RTX, Reference HW: SIMATIC PC

6ES7671-0RC08-0YA0
11/21/2019
Technical data Extension Unit box 12"

Extension Unit box 12" for mounting on all fully IP65-enclosed 16:9 HMI/IPC devices. Deep empty housing for the flexible installation of control elements (without pre-perforation)

6AV7674-1LA30-0AA0
11/21/2019
Technical data Extension Unit box 19"

Extension Unit box 15" for mounting on all fully IP65-enclosed 16:9 HMI/IPC devices. Deep empty housing for the flexible installation of control elements (without pre-perforation)

6AV7674-1LA50-0AA0
11/21/2019
Technical data ITP1000 Docking Station

Docking station for SIMATIC ITP1000, 2x USB 2.0, 1x LAN 1000 / 100 / 10 MBIT/S, DC-IN, Kensington lock, 1x Display Port, Convenient one-hand docking

6AV7676-1AB00-0AA0
11/21/2019
Technical data Protect. Film 19" Touch Device

protective film 19" touch devices for Panel PC477, 577, 677, 877, MP 377, Flat Panel Quantity: see technical data

6AV7672-1CE00-0AA0
11/21/2019
Technical data Illuminated Pushbutton for Ext. Unit

Illuminated pushbutton, for extension units, 22mm, round, plastic, momentary contact type with integrated white LED, with 5 colored lenses(colorless, red, yellow, green, blue), 1 NO contact, without inscription. (incl. printed-circuit board, contact module)

6AV7674-1MB00-0AA0
11/21/2019
Technical data Adapter Set VESA 100 Fully enclosed HMI

Adapter set VESA 100 for fully enclosed HMI devices 1 adapter plate and 8 screws Further information, Quantity and content: see technical data

6AV7674-0KD00-0AA0
11/21/2019
Technical data SIMATIC IPC SERVICE USB FLASHDRIVE

SIMATIC IPC SERVICE USB FLASHDRIVE USB-FLASHDRIVE 8GB (SLC) PREINSTALLED BIOSMANAGER V3.3 IMAGE/PARTION CREATOR V3.3 (EN) AND INSTALLATION CD (GE/EN)

6AV7672-8JD01-0AA0
11/21/2019
Technical data BACK COVER IP20 19" (IFP1900)

backplane cover IP20 19", Accessories for IFP1900, IFP1900 MT, IFP1900 MT ETH, color black, Degree of protection IP20, VESA 100, incl. 4 screws for Fastening

6AV7675-4RD00-0AA0
11/21/2019
Technical data WinCC RT Prof. V15.1 (128) SW Package

WinCC Runtime Professional software package for SIMATIC IPC, 128 PowerTags, includes: WinCC Runtime Professional 128 PowerTags V15.1; Supply only if the same number of SIMATIC IPCs is ordered. ******************************* Content: 6AV2105-0BA05-0AA0

6AV2115-2BA05-0AA0
11/21/2019
Technical data WinCC RT Prof. V15.1 (8192) SW Package

WinCC Runtime Professional software package for SIMATIC IPC, 8192 PowerTags, includes: WinCC Runtime Professional 8192 PowerTags V15.1; Supply only if the same number of SIMATIC IPCs is ordered. ******************************* Content: 6AV2105-0KA05-0AA0

6AV2115-2KA05-0AA0
11/21/2019
Technical data WinCC RT Prof. V15.1 (512) SW Package

WinCC Runtime Professional software package for SIMATIC IPC, 512 PowerTags, includes: WinCC Runtime Professional 512 PowerTags V15.1; Supply only if the same number of SIMATIC IPCs is ordered. ******************************* Content: 6AV2105-0DA05-0AA0

6AV2115-2DA05-0AA0
11/21/2019
Technical data WinCC Client for RT Prof. V15.1 SW Pack

WinCC Client for RT Prof. software package for SIMATIC IPC; includes: WinCC Client for Runtime Professional V15.1; Supply only if the same number of SIMATIC IPCs is ordered. ******************************* Content: 6AV2107-0DB05-0AA0

6AV2117-2DB05-0AA0
11/21/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5